Search Results for 5080 chile
History - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
SMP Male Solderless PCB Compression Mount Connector, 2 Hole, with 6 ...
SV Microwave offers the SMP Male Solderless PCB Compression Mount Connector, 2 Hole, with 6.35mm Screws (Stripline) SF1211-60193-2S.
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Surface Real-Time Temperature Data Logger
Surface sensors give wireless, real-time data from -85°C to 140°C and are ideal for freeze dryer shelf measurement.
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Product Data Sheet - Temposonics
25 mm to 5080 mm (1 in. to 200 in.) Range (Rod style): 25 mm to 7620 mm (1 in. to 300 in.) ELECTRONICS Operating voltage: +24 Vdc nominal:-15% or +20% Polarity protection: up to -30 Vdc Over voltage protection: up to 36 Vdc Current drain: 110 mA typical Dielectric withstand voltage: 500 Vdc (DC ground to machine ground) Product Overview and ...
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm ...
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) P/N: SF3321-60032-1S
Página de teste CMS | Amphenol Socapex
Atualidade : Descubra o nosso cabo HDMI 2.0 AOC: cabo de longa distância... Pré-cabeçalho. Apoio Pedir um orçamento; Carreiras; O meu Amphenol
Reduced Flange Jam Nut Receptacles - Amphenol Aerospace
Provides space savings inside the box or on the panel; Provides direct and indirect weight savings; 30% lighter than standard 38999/24 (w/o stand-offs)
SMPS Male VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable
SV Microwave proudly presents the SMPS Male VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable" 7038-0337 with high performing capabilities.
67 and 165 Series Miniature Connectors | Legacy | Mil-Spec Type ...
Amphenol® 67 Series connectors are ideal for applications that require a light to medium-weight, durable, environmentally sealed connector. Amphenol® 165 Series connectors are ideal for applications that demand a lightweight connector that meets MIL-C-5015 requirements.
SMA Female to Male Attenuator, 18 GHz (Screened) - SV Microwave
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
History - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Belgia | Amphenol Socapex
powrót Seria PS: Rozwiązania dla urządzeń zasilających. Konwertery mocy; Jednostki dystrybucji zasilania; Klucze i przedłużacze USB
Často kladené otázky | Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
FAQ - Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB
NUeVoS ProDUCToS - offers.tpcwire.com
Chile 1230-020-0229 • COlOMbia 0-1-800-915-7519 • Perú 0800-54863 • WWW.TPCWIRE.COM • Fábricas de vidrio • Talleres de corte y soldadura N.° DE PARTE DIáMETRO INTERIOR DE LA MANgA (PUlg.)* 49900 0,25 49901 0,50 49902 1,00 49903 1,50 INFORMACIóN PARA REALIzAR PEDIDOS
NUeVoS ProDUCToS - offers.tpcwire.com
Chile 1230-020-0229 • COlOMbia 0-1-800-915-7519 • Perú 0800-54863 • WWW.TPCWIRE.COM • Fábricas de vidrio • Talleres de corte y soldadura N.° DE PARTE DIáMETRO INTERIOR DE LA MANgA (PUlg.)* 49900 0,25 49901 0,50 49902 1,00 49903 1,50 INFORMACIóN PARA REALIzAR PEDIDOS
RNJ - Flange Reduzida - Série 38999 | Amphenol Socapex
O conetor Amphenol Socapex RNJ com Flange Reduzida é um conetor de rack e painel concebido para utilização em ambientes agressivos. Apresenta um design leve e compacto, tornando-o ideal para aplicações que poupam espaço.
FAQ - Amphenol Socapex
voltar Série PS: Soluções para Dispositivos de Potência. Conversores de energia; Unidades de distribuição de energia; Chaves e extensores USB