Search Results for 5080 chile
Contactos comerciais | Amphenol Socapex
Os nossos contactos de potência e contactos Quadrax são qualificados pela norma EN3155!
TV-CTV com contactos coaxiais de 75 ohms - Amphenol Socapex
O conetor TV-CTV com contactos coaxiais de 75 ohms da Amphenol Socapex é um conetor robusto concebido especificamente para aplicações de transmissão de vídeo. É derivado da série III MIL-DTL-38999 e oferece mais de 50 inserções, incluindo opções de alta velocidade e mistura de sinais, e 9 tamanhos de conchas que variam de 09 a 25. O conetor possui contactos coaxiais de 75 Ohm ...
Threaded SMPM Male PCB Thru-Hole Connector, SB - SV Microwave
The Threaded SMPM Male PCB Thru-Hole Connector, SB 3211-60298 is available through our distributors. Choose your favourite distributor of SV!
SMPM Male Solderless PCB Compression Mount Connector, 2 Hole (CPW ...
SV Microwave proudly presents the SMPM Male Solderless PCB Compression Mount Connector, 2 Hole (CPW / Microstrip) SF3211-60218. Explore now!
Kaye LabWatch Pro - Environmental Monitoring
Complete Solution. Integrating high quality sensors, latest wireless and wired technologies for communication and networking abilities into an easy-to-use Information Management Solution, LabWatch combines precision monitoring with effective alarming, hassle-free reporting, and secure data archiving.
67 and 165 Series Miniature Connectors - Amphenol Aerospace
Amphenol® 67 Series connectors are ideal for applications that require a light to medium-weight, durable, environmentally sealed connector. Amphenol® 165 Series connectors are ideal for applications that demand a lightweight connector that meets MIL-C-5015 requirements.
Často kladené otázky | Amphenol Socapex
Objevte náš kabel HDMI 2.0 AOC: připojení na dlouhé vzdálenosti bez kompromisů
SMP Male PCB QB Surface Mount Connector - SV Microwave
The SMP Male PCB QB Surface Mount Connector 1211-40032 has detailed product design resources. Check out the CAD Model, Datasheet, CST Model and App Note.
Často kladené otázky | Amphenol Socapex
Objevte náš kabel HDMI 2.0 AOC: připojení na dlouhé vzdálenosti bez kompromisů
SMPS VITA 66.5 19 Port RF and 3 Port MT Fiber Backplane Hybrid Module
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
SMPS VITA 67.3 Male Plug-in Contact for .086 Cable
SV Microwave has released the SMPS VITA 67.3 Male Plug-in Contact for .086 Cable SF3811-60059 with superior specifications. Place your order today!
Často kladené otázky | Amphenol Socapex
zpět Série PS: Řešení pro napájecí zařízení. Výkonové měniče; Rozvodné jednotky napájení; Klíče USB a prodlužovače
SMP Female Connector, Swept R/A for .047 Cable - SV Microwave
SV Microwave offers the SMP Female Connector, Swept R/A for .047 Cable 1222-4004. It has great mechanical specifications with high-performing capability.
CapLock & PlugLock - Acessórios - Amphenol Socapex
O CapLock e o PlugLock são acessórios de bloqueio concebidos para fixar as portas dos conectores e tampas Amphenol Socapex 38999, RJFTV e USBFTV. O CapLock é um anel de bloqueio que fixa a tampa no recetáculo, impedindo o acesso não autorizado à porta. O PlugLock é um anel de bloqueio que fixa a ficha ao recetáculo, assegurando uma ligação fiável e estável.
FAQ | Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Our workshops | Amphenol Socapex
Molding. Over the years, Amphenol Socapex has built a solid expertise in elastomer, thermoplastic and thermoset molding. For every project, we carefully oversee the mold design, build and maintenance, as well as determine the best material and process for the project in order to have a cost effective production.
Často kladené otázky | Amphenol Socapex
Objevte náš kabel HDMI 2.0 AOC: připojení na dlouhé vzdálenosti bez kompromisů
Standard kupakok - Tartozékok | Amphenol Socapex
Az Amphenol Socapex a 38999 I, II, III, PT/451, RJ & USB Field, valamint az Amphenol Sine RT360 sorozatú dugókhoz és csatlakozóaljzatokhoz való védősapkák átfogó választékát kínálja. Ezek a kupakok alumínium, rozsdamentes acél és bronz színben kaphatók, 9 különböző méretben, és IP68-as besorolású állandó tömítést biztosítanak a por, víz és nedvesség elleni ...
SMPM Female VITA 67.3 Backplane Contact for .047 Cable
Meet SMPM Female VITA 67.3 Backplane Contact for .047 Cable 3221-40071. The perfect product line for various environments with great specifications.
FAQ | Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.