Search Results for 53744-7
Reduced Flange 38999 Jam Nut Receptacles
21 52,7 41,1 39% 23 55,9 44,1 38% 25 59 48,1 34% 38999 Standard 38999 Reduced Flange F312/F059 K Average 20% weight reduction: Examples : 38999 Series III stand off version: TV07WCI15-35P F459 = 40,7 g 38999 Series III Reduced flange stand off version : TV07WCI15-35P F059 = 32,7 g Panel Dimension
NovaSensor P111 Medium Silicon Pressure Sensor Die
NovaSensor’s P111 piezoresistive pressure sensors are offered in a miniature 0.10 in x 0.12 in (2.7 mm x 3.2 mm) die. When excited with 1.0 mA, the P111 produces a millivolt output that is proportional to input pressure. The P111 is available as an absolute pressure sensor where the media pressure is referenced to an internal vacuum sealed
EU22.001A EU Declaration of Conformity EU ... - Temposonics
EN 61000-6-7 :2015, EN IEC 63000 :2018. EU type examination certificate: CML 16 ATEX 1090X Issue 2. EU Baumusterprüfbescheinigung: CML 16 ATEX 1090X Issue 2. Certificat d'examen de type UE: CML 16 ATEX 1090X Issue 2. Issued by. CML B.V. CML B.V. Hoogoorddreef 15, 1101BA, Amsterdam, The Netherlands.
Company
7. Continue to seat the remainder of the contacts 8. Re-check to make sure the grommet is against the insulator face after all contacts are seated 9.Assemble sleeve and o-ring into the rear nut 10.Feed wires through nut 11.Connect plug to receptacle for stability and move backshell up to rear threads 12.Thread and tighten backshell then unmate from
Size 8 High Speed Quadrax and Differential Twinax Contacts For use in ...
1.0 GHz : 7.55 dB 2.5 GHz : 15.8 dB 3.0 GHz : 19.1 dB Far End Cross Talk (FEXT)2 > -30 dB up to 3.5 GHz Eye Pattern1 The minimum output eye opening with a 1-volt p-p input shall be 408 mV p-p measured at 50% of the period. 1 Differential ...
C 091 A/B/D Series - Amphenol Sine
crimp: 5S, 7, 7S and 8-pol.: 0,09 - 0,75 mm2 / 28 - 20 AWG solder: ≤ 0,25 mm² / 24 AWG crimp: 0,09-0,25 mm² / 28 – 24 AWG Flammability UL 94 V0 Locking system IEC 60130-9 DIN EN 61076-2-106 metal screw coupling; tightening torque 1,0 Nm Caution: Do not connect or disconnect under load. Metal housing parts shall be securely incorporated to ...
ROSA CONTACT B I/O CHART - amphenol-aerospace.com
7 4 3 rosa contact i/o chart pin id function 1 gnd 2 3.3vdc 3 gnd 4 los 5 output-6 output+ part number l cf-170900-m01 .333 cf-170900-m02 .270 cf-170900-m03 .158 imaged / nov. 07 2022, 7:22:36 am. d c a b c 3 2 1 4 3 2 4 notes: format: c-u_e-i the use of this document is unlimited. however, documents referenced hereon
Amphenol
2 Amphenol is one of the largest manufacturers of interconnect products in the world. The company designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and
Temposonics
7.6 342 274 314 274 Ring magnet Part no. 402 316 4 pin M12 to DTM06 connector Part no. 254 597 4 pin M12 to DT04 connector Part no. 254 600 Material: PA ferrite coated Weight: ca. 13 g Operating temperature: -40…+100 °C Surface pressure: 20 N/mm2 M12 connector: Brass/Nickel DT connector: DTM06 3 pin Material: PVC Jacket Cable length: 275 mm ...
Temposonics
7 Temposonics RD4 Powerlink V2 Datenblatt GÄNGIGES ZUBEHÖR – Weiteres Zubehör siehe Broschüre 551444 Positionmagnete Ø 32,8 Ø 23,8 Ø 13,5 Ø 4,3 7,9 Ø 25,4 Ø 13,5 7,9 Ø 19,8 Ø 30,5 7,6 60° 140° 3 Ringmagnet OD33 Artikelnr. 201 542-2 Ringmagnet OD25,4 Artikelnr. 400 533 Ringmagnet Artikelnr. 402 316 U-Magnet OD33 Artikelnr. 251 ...
Model 2303-02A Reaction Torque Sensor Installation and Operating Manual
7.0 Operation 5 8.0 Troubleshooting 6 9.0 Maintenance 6 LIST OF ILLUSTRATIONS Figure Page 1. Flange Mount Reaction Torque Sensor 2 2. Wheatstone Bridge Circuit 2 3. Western Regional Strain Gage Committee Wiring Code 2 4. Axis and Sense Nomenclature 3 5. Reaction Torque Sensor Configurations 3 ...
M17/MIL-C-17 Coaxial Cable Specifications
M17/6-RG11 17-100-79 AA-3811 TC 7/.0159” PE 33BC PVC-IIA NA 0.098 75 +/-3 20.8 5,000 -40 +185 1GHz Use M17/181-00001 0.0477 0.285 0.318 0.405 Unswept LS/LT Jacket (1.21) (7.24) (8.08) (10.29) (0.146) 66 (67.6) (-40 +85) M 17/6-RG12 17-100-79 AA-3812 TC 7/.0159” PE 33BC PVC-IIA Alum.Braid 0.144 75 +/-3 20.6 5,000 -40+185 1 GHz Use M17/181 ...
6648318NG - Amphenol Antenna Solutions
Vertical Beamwidth (-3 dB) 8.6° ± 1.0° 7.6° ± 0.7° 7.0° ± 0.5° Electrical Downtilt Range 2-10° Intra-Band Isolation ≥ 25 dB Inter-Band Isolation ≥ 28 dB First Upper Sidelobe Suppression ≥ 16 dB ≥ 16 dB ≥ 16 dB Front-to-Back Ratio (@ 180° ± 30°) ≥ 22 dB ≥ 23 dB ≥ 24 dB
RET Control Units - Amphenol Antenna Solutions
Control protocol HDLC (level 2) and commands/responses (level 7) as per AISG 1.1 or AISG 2.0/3GPP or Ericsson protocol (depending on the part number of the device). Software upgrade by the download functionality is implemented in AISG protocols. Tilt change duration Typically less than 15 seconds (may depend on antenna type and outdoor temperature)
6878308NG - amphenol-antennas.com
Dimensions (Height x Width x Depth) 1997 x 350 x 178 mm (78.6 x 13.8 x 7.0 in) Weight (excluding mounting accessory) 21.5 kg (47.3 lbs) Weight with brackets 25.5 kg (56.2 lbs) Radome Material Fiberglass Maximum Wind Speed 200 km/h (124.3 mph) Wind Load at 150 km/h Frontal 405 N (91.0 lbf)
PCB Product Finder for Accelerometers - Test (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Application SpotlightApplication Spotlight
Carbon Dioxide (CO2) Beverage Dispenser Monitoring and Alarming Application SpotlightApplication Spotlight Carbon Dioxide (CO2) gas occurs naturally in the earth’s atmosphere in concentrations of ~300-400 parts per million (ppm). At this level, CO2 is harmless since the gas is neither toxic, nor explosive. CO2 gas can pose a health hazard, however, in confined or poorly ventilated areas ...
アンフェノールジャパン株式会社
MS3103 x ISV—IS MS3108A '2 20 22 24 28 32 36 N urnbor Thread Class 2A .5000—28UNEF .6250—24NEF .7Soo—20UNEF 20UNEF 1.0000— 1.0000— 20UNEF
Extranet - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
hvc2p80 | Amphenol Global Search | Amphenol
hvc2p80 (90°)は、pdu、インバータ、バッテリーシステムなどの電動パワートレイン向けに開発された、2芯、ライトアングル形状の樹脂製高電圧evコネクタです。