Search Results for 53744-7
DECIMALS XX - PCB
7 2 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN J MOUNTING HOLE PREP: [5.3] WAS [5.9] 46415 4 1 RECOMMENDED MOUNTING TORQUE ON .37 [9.5] HEX 2.5-4 ft lbs ...
www.amphenolrf.com
Created Date: 2/9/2022 7:31:13 AM
High-Performance Grounding Blocks - G-G2B2 UL
amphenolbroadband.com | Customer Service: 1-800-677-2288 DS-65-0168 Rev. 1.2 Specications subect to change at mphenol Broadband Solutions discretion
HA-AOPC-01 - AOPC Connector Sealing for Nokia RRUs - RFS Technologies
The diamter of the supported cables are 4 (3,8 - 4,2 mm), 5 (4,8 - 5,2 mm), 6 (5,3 - 6,2 mm) and 7 (6,8 - 7,2 mm). FEATURES / BENEFITS - flexible handling of the fiber jumper because of field installable sealing External Document Links Installation Instruction Notes Technical features GENERAL SPECIFICATIONS Product Type Sealing Kit
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23xx_REV_B3-Model
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
R-SATA Connectors - Amphenol Aerospace
+ Four body styles for 7 and Combo (Power/Signal) 22 pin arrangements + Right Angle Plug - Daughterboard + Straight Receptacle - Motherboard + Right Angle Receptacle - PC + Straight Plug - Parallel Boards OVERVIEW The new rugged R-SATA series is designed for harsh environment and rugged storage applications across all market segments. ...
Termination & Installation Accessories for MIL-T-81714 Junction Modules
193 M81969/14-03 M22520/7-01 M22520/7-13 605 M81969/16-03 or /8-10 M22520/1-01 Daniels TH343 or TP405. Title: Termination & Installation Accessories for MIL-T-81714 Junction Modules Created Date:
Note: No. 1 Shielded Contact Cable with jacket O.D. Assembly Instructions
No. 1 Shielded Contact Assembly Instructions L-2117 Previous document # 21-33581 AMPHENOL CORPORATION Amphenol Aerospace 40-60 Delaware Avenue Sidney, New York 13838-1395
Model 2304-02A REACTION TORQUE SENSOR Installation and Operating ... - PCB
7.0 Operation 5 8.0 Troubleshooting 6 9.0 Maintenance 6 LIST OF ILLUSTRATIONS Figure Page 1. Flange Mount Reaction Torque Sensor 2 2. Wheatstone Bridge Circuit 2 3. Western Regional Strain Gage Committee Wiring Code 2 4. Axis and Sense Nomenclature 3 5. Reaction Torque Sensor Configurations 3 ...
Home - Amphenol Canada
The ARINC 600 catalog provides detailed information on connectors for avionics designs, featuring lower mating force contacts, increased contact count, and a front release keying system.
MS, 97 AND 97B SERIES - Amphenol In
Shell types Front box mounting receptacle 97B-3102 97B-4102. All dimensions are in mm
REVISIONS REV DESCRIPTION DATE ECO BY APPR
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Model 103B12 Acoustic ICP® pressure sensor, 10 psi, 500 mV/psi ... - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis,
AR - Amphenol Canada
Contact Amphenol Canada for more information at 416-291-4401 • www.amphenolcanada.com 7 ARINC CANADA 404 Insert Arrangements (32) 32 (32) 32C4 (32) 32C2 (33) 33C4 (33) 33Q4F4 (36) 36C7 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 29 20 24 20 30 20 25 20 25 20 29 22 3 16 4 16 2 5 C 4 16 4 16 F 7 5 C 4 9 C 4 5 C 4 8 Q
Amphenol - Protimeter
7 Kalibratie van REL-modus Het wordt geadviseerd om een gebruikerskalibratie van het apparaat uit te voeren in de REL-modus voordat het apparaat wordt gebruikt. Raadpleeg het gedeelte over gebruik voor meer informatie. 8 Referentiemodus In zowel de pin- als de zoekmodus kan de gepatenteerde functie "Referentiemodus" van Protimeter worden gebruikt.
Amphenol - Protimeter
7 Étalonnage du mode REL Il est recommandé d’effectuer un étalonnage de l’appareil en mode REL avant de commencer une étude. Reportez-vous à la section des opérations pour plus de détails. 8 Mode Référence La fonction brevetée « Mode Référence » du Protimeter s’utilise aussi bien en mode À broche qu’en mode Recherche. Mesurez
Amphenol BACC 5015 Series Connectors
14s-7 3 3 90 180 270 - a 18-4 4 4 35 110 250 325 d 20-4 4 4 45 110 250 - d 22-2 3 3 70 145 215 290 d 22-22 4 4 - 110 250 - a 24-9 2 2 35 110 250 325 a 24-10 7 7 80 - - 280 a 24-11 9 6 3 35 110 250 325 a 24-22 4 4 45 110 250 - d 28-22 6 3 3 70 145 215 290 d 32-17 4 4 45 110 250 - d when choosing layout
G:EngineeringacadUsers working folderJim HeadJim Head - ArchiveMachined ...
4.1 current rating: 7.5 amps 4.2 contact millivolt drop: 60 millivolt drop @ 7.5 amp test current. 4.3 rohs compliant 5. recommended wire range: 20 - 22 awg 6. available hand crimper: ca-5d12 7. all dimensions are for reference use only a4 - matched dims to new tooling 28jan15 jah - ø1.3 ø1.95
MS, 97 AND 97B SERIES - amphenol-in.com
Shell types Front box mounting receptacle 97B-3102 97B-4102 MOUNTING HOLES. All dimensions are in mm