Search Results for 53744-7
Non-Louvered Vertical Pedestals (NLVP) - Charles Industries
SS07 = Sems 7/16” bolt lockwith self-locking dome system S801 = Pattern 801 lock with self-locking dome system SCCP = Pattern P-key lock with self-locking dome system 1 mm hole. D-OSP116-C20 Bracketry Options Color Options TV Pedestals and Housings are available-resistant colors that will not fade, chalk or. Color is consistent and uniform ...
SOSA™ Aligned Products - SV Microwave
9321-60109 6.4.5.8.7 14 pos + 3MT PCB Edge Launch Set 1132-6116 Plug-In Adapter Contact 3290-4002 Bullet (.211”) 3211-60035 PCB Edge Launch Male Plug-In Cable Contact SF3811-60060 Ø.047” SF3811-60059 Ø.086” SMPS Backplane Cable Contact 3821-40023 Ø.047” 3821-40024 Ø.086” Plug-In Modules PN V65 Reference Desc SF9311-60171 6.4.5.6.7 ...
Acceleration Sensing Technologies for Severe Mechanical Shock - PCB
in a sensor frequency response that is flat to > 10 kHz. Figure 7 shows a representative amplitude versus frequency response function for an accelerometer when the response of the mechanical isolator is combined with an electrical filter. Figure 7: Mechanical Isolator Resonance and the Electrical Filter
Charles Buried Distribution Optical (BDO) Interconnect Pedestals
Splice Tray Capacity 4 (4”x9”) 6 (4”x9”) or 4 (6”x15”) 7 (4”x9”) or 5 (6”x15”) Maximum Splice Capacity* 12 Fibers per Tray 48 72 84 24 Fibers per Tray 96 144 168 144 FOSC A/B Fiber Ribbon Tray 144 288 432 Part Numbers* SC/APC Connectors BDO203-E08 SC/UPC Connectors BDO203-E08B SC/APC Connectors BDO204-E12 SC/UPC Connectors ...
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 12/12/2009 11:01:57 AM
6 8 5 SIGNAL/POWER GROUND B B - PCB
1 1 2 2 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
Size 8 High Speed Quadrax and Differential Twinax Contacts For use in ...
1.06 GHz : 7.02 dB 1.65 GHz : 10.72 dB 2.00 GHz : 12.65 dB Far End Cross Talk (FEXT)2 > -30 dB up to 3.5 GHz Eye Pattern1 The minimum output eye opening with a 1-volt p-p input shall be 438 mV p-p measured at 50% of the period. 1 ...
RECOMMEND MOUNTING HOLE RECOMMEND PCB LAYOUT KEY PART NUMBER N ...
2.1 rated current: 7.5a(max). 2.2 rated voltage: 250v(ac/dc). 2.3 operating temperature: -40c - 125c. 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance: 5000 megohms min. 2.6 ip--class: ip67 and ip69k in the mated condition. 2.7 mating cycles durability: 500 cycles min. 2.8 rohs ...
A SECTION A-A - PCB
7 6 7 0 7 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 52939 3.541 .006 89.94[] .15 2X (1.376 [34.94]) 8X (.582 [14.77])
G:EngineeringacadUsers working folderJim HeadJim Head - ArchiveMachined ...
4.1 current rating: 7.5 amps 4.2 contact millivolt drop: 60 millivolt drop @ 7.5 amp test current. 4.3 rohs compliant 5. recommended wire range: 20 - 22 awg 6. available hand crimper: ca-5d12 7. all dimensions are for reference use only a4 - matched dims to new tooling 28jan15 jah - ø1.3 ø1.95
PBT Certificate of Compliance General Compliance Statement
Phenol, isopropylated phosphate (PIP) (3:1) 68937 -41 -7 2,4,6 -tris(tert-butyl)phenol 732 -26 -3 Hexachlorobutadiene 87 -68 -3 Pentachlorothiophenol 133 -49 -3 . Frederikssund 8th August 2023 . Adnan Ahmad . Global Director of R&D, Quality, Compliance & Sustainability. Amphenol Procom A/S Smedetoften 12 . 3600 Frederikssund .
Thermometrics EXA RTS Series Temp Sensors
Thermometrics EXA RTS Series Temp Sensors
Active Receiving Antenna for 10 kHz - 110 MHz for Communication Purposes
Dia. At Top End 7 mm / 0.28 in. Dia. At Bottom End 10 mm / 0.39 in. Height Approx. 920 mm / 36.22 in. Weight Approx. 0.6 kg / 1.32 lb. Mounting On flat surfaces such as deck or roof or on 30 - 44 mm mast tube using accessory item SM-MAS (not included) Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. AAC 1 ...
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23x-25&MS10A23x-63_REV_A4-Model
P51 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
Data Sheet MH-Series MH Threaded Analog - Temposonics
7.9 Ø 25.4 Ø 13.5 7.9 Ø 32.8 Ø 23.8 Ø 13.5 Ø 4.3 7.9 Ø Ø 53 Ring magnet Part no. 401 032 Ring magnet Part no. 400 533 Ring magnet Part no. 201 542-2 Float Part no. 561 612 Material: PA neobind Weight: Ca. 5 g Operating temperature: −40…+100 °C Surface pressure: Max. 20 N/mm 2 Material: PA ferrite Weight: Ca. 10 g Operating ...
EU22.001A EU Declaration of Conformity EU Konformitätserklärung ...
EN 61000-6-7 :2015, EN IEC 63000 :2018. EU type examination certificate: CML 16 ATEX 1090X Issue 2. EU Baumusterprüfbescheinigung: CML 16 ATEX 1090X Issue 2. Certificat d'examen de type UE: CML 16 ATEX 1090X Issue 2. Issued by. CML B.V. CML B.V. Hoogoorddreef 15, 1101BA, Amsterdam, The Netherlands.
RECOMMEND MOUNTING HOLE RECOMMEND PCB LAYOUT KEY PART NUMBER N ...
2.1 rated current: 7.5a(max). 2.2 rated voltage: 250v(ac/dc). 2.3 operating temperature: -40c - 125c. 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance: 5000 megohms min. 2.6 ip--class: ip67 and ip69k in the mated condition. 2.7 mating cycles durability: 500 cycles min. 2.8 rohs ...
EU22.001A EU Declaration of Conformity EU ... - Temposonics
Temposonics GmbH & Co. KG, Auf dem Schüffel 9, DE-58513 Lüdenscheid · Tel. +49-2351-9587-0 · Fax +49-2351-56491 [email protected] ∙ temposonics.com · Amtsgericht Iserlohn HRA 3314 · Persönlich haftende Gesellschafterin: Temposonics und Verwaltungs GmbH, Amtsgericht Iserlohn HRB 4044 · Geschäftsführer: Dr.-Ing.