Search Results for 53744-7
G:EngineeringacadUsers working folderJim HeadJim Head - ArchiveMachined ...
4.1 current rating: 7.5 amps 4.2 contact millivolt drop: 60 millivolt drop @ 7.5 amp test current. 4.3 rohs compliant 5. recommended wire range: 20 - 22 awg 6. available hand crimper: ca-5d12 7. all dimensions are for reference use only a4 - matched dims to new tooling 28jan15 jah - ø1.3 ø1.95
PBT Certificate of Compliance General Compliance Statement
Phenol, isopropylated phosphate (PIP) (3:1) 68937 -41 -7 2,4,6 -tris(tert-butyl)phenol 732 -26 -3 Hexachlorobutadiene 87 -68 -3 Pentachlorothiophenol 133 -49 -3 . Frederikssund 8th August 2023 . Adnan Ahmad . Global Director of R&D, Quality, Compliance & Sustainability. Amphenol Procom A/S Smedetoften 12 . 3600 Frederikssund .
Thermometrics EXA RTS Series Temp Sensors
Thermometrics EXA RTS Series Temp Sensors
Active Receiving Antenna for 10 kHz - 110 MHz for Communication Purposes
Dia. At Top End 7 mm / 0.28 in. Dia. At Bottom End 10 mm / 0.39 in. Height Approx. 920 mm / 36.22 in. Weight Approx. 0.6 kg / 1.32 lb. Mounting On flat surfaces such as deck or roof or on 30 - 44 mm mast tube using accessory item SM-MAS (not included) Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. AAC 1 ...
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23x-25&MS10A23x-63_REV_A4-Model
P51 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
Data Sheet MH-Series MH Threaded Analog - Temposonics
7.9 Ø 25.4 Ø 13.5 7.9 Ø 32.8 Ø 23.8 Ø 13.5 Ø 4.3 7.9 Ø Ø 53 Ring magnet Part no. 401 032 Ring magnet Part no. 400 533 Ring magnet Part no. 201 542-2 Float Part no. 561 612 Material: PA neobind Weight: Ca. 5 g Operating temperature: −40…+100 °C Surface pressure: Max. 20 N/mm 2 Material: PA ferrite Weight: Ca. 10 g Operating ...
EU22.001A EU Declaration of Conformity EU Konformitätserklärung ...
EN 61000-6-7 :2015, EN IEC 63000 :2018. EU type examination certificate: CML 16 ATEX 1090X Issue 2. EU Baumusterprüfbescheinigung: CML 16 ATEX 1090X Issue 2. Certificat d'examen de type UE: CML 16 ATEX 1090X Issue 2. Issued by. CML B.V. CML B.V. Hoogoorddreef 15, 1101BA, Amsterdam, The Netherlands.
RECOMMEND MOUNTING HOLE RECOMMEND PCB LAYOUT KEY PART NUMBER N ...
2.1 rated current: 7.5a(max). 2.2 rated voltage: 250v(ac/dc). 2.3 operating temperature: -40c - 125c. 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance: 5000 megohms min. 2.6 ip--class: ip67 and ip69k in the mated condition. 2.7 mating cycles durability: 500 cycles min. 2.8 rohs ...
EU22.001A EU Declaration of Conformity EU ... - Temposonics
Temposonics GmbH & Co. KG, Auf dem Schüffel 9, DE-58513 Lüdenscheid · Tel. +49-2351-9587-0 · Fax +49-2351-56491 [email protected] ∙ temposonics.com · Amtsgericht Iserlohn HRA 3314 · Persönlich haftende Gesellschafterin: Temposonics und Verwaltungs GmbH, Amtsgericht Iserlohn HRB 4044 · Geschäftsführer: Dr.-Ing.
CUSTOMER OUTLINE DRAWING - Amphenol RF
7.20 4.19 0.03 0.20 30$ A RELEASE TO MFG. 16-Jun-14 50045 MB B UPDATED TITLE BLOCK, ADDED NOTE 3C, UPDATED NOTE 5 17-SEP-20 15336 EH B B REFERENCE EAR # 5814 & 615X-3057-999 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request ...
MS, 97 AND 97B SERIES - Amphenol In
Shell types Front box mounting receptacle 97B-3102 97B-4102. All dimensions are in mm
MASTER KEYWAY - Amphenol Sine
notes: (unless otherwise specified) 1. material: shell: thermoplastic, ul94 v-0. insert: thermoplastic, ul94 v-0. o-ring: silicone rubber. seal gasket: silicone rubber.
amphenol-antennas.com
Elec ical Cha ac e i ic ˇ:-9=-6+A :)6/- ˚˙B ˚7,-4 6=5*-: 78<176; @@@ ˚7,-4 ˜=5*-: ˚˚& ˚˚& ˚˚& ˚˚& ˚˚& ˚˚& ˚˚& ˇ:-9=-6+A *)6,
Network Switch Software Documentation - Amphenol Aerospace
“5,6,7” or “10,22,35” → individual port numbers “9-20” → specify a range of ports from port 9 through port 20 “*” → include all available ports “1,4,7,20-30” → specify ports 1,4,7 and port numbers 20 through 30 4. Serial Console The following sections detail the commands available in the CLI Switch Software. 4.1 ...
High Power and High Voltage Connectors - Amphenol Aerospace
High Power Contacts Amphenol Aerospace's development of High Power Contacts is the foundation of our new High Power Products. The High Power Contacts allow for greater current carrying capacity, or amperage, and are able to withstand higher temperatures in the same sizes as current Mil-Spec style pin and socket contacts.Our Temper Grip Contacts which utilize a stainless steel napkin ring to ...
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23x-25&MS10A23x-63_REV_A4-Model
MTC-HD Datasheet Rev02 - Amphenol Aerospace
2ughulqj surfhgxuh lv vkrzq ehorz xvlqj sduw qxpehu &) ( 3 &rqqhfwru 7\sh &rqqhfwru &odvv 7huplqxv 6w\oh 6khoo
Guidelines for living the MTS values - Temposonics
7. PrOTECT COMPANY AND CuSTOMEr ASSETS Proper management of company and customer assets is critical to the continued success of MTS. We must use and maintain these assets with absolute respect, and always receive the proper authorization before performing actions that impact them in any way.
Dura Mate AHDM/AHDBM ISOBUS 91 Series
7 of 12 IP68 IP69K. www.amphenol-sine.com www.amphenol-sine.com DuraMate™ AHDM/AHDBM ISOBUS 91 Series - Material & Performance Specifications Current Rating per Contact Size 8, 60A; Size 12, 25A; Size 16, 13A Housing Material Zinc-alloy/Aluminum-alloy