Search Results for 53744-7
NPI-19 Series NovaSensor Low Pressure Sensors
7 Constant current schematic diagram Constant voltage schematic diagram The code number to be ordered may be specified as follows: NPI-19 NovaSensor Pressure Type (ISO Sensor) Code Pressure Port Type A No port, o-ring seal Code Pressure Range 021 2.5 psi (172 mbar), 1.5 mA 002 2.5 psi (172 mbar), 10 V 031 5 psi (345 mbar), 1.5 mA
NovaSesor Fuel Particulate Sensors - GPF/DPF
NovaSesor Fuel Particulate Sensors - GPF/DPF
Model 2301-110-02A TORQUE SENSOR Installation and Operating Manual - PCB
7.0 Operation 5 8.0 Troubleshooting 6 9.0 Maintenance 6 LIST OF ILLUSTRATIONS Figure Page 1. Flange Mount Reaction Torque Sensor 2 2. Wheatstone Bridge Circuit 2 3. Western Regional Strain Gage Committee Wiring Code 2 4. Axis and Sense Nomenclature 3 5. Reaction Torque Sensor Configurations 3 ...
Test Results and Alternate Packaging - PCB
Size 2.5 x 1.7 x 1mm 1.2 x 1.2 0.3mm Sensitivity 1uV/V/G 1uV/V/G Resonance ~65 kHz ~350kHz Resonant amplification “Q” ~10 ~1000 Mechanical stops +/- 40kG none Input Resistance ~5000 Ohm ~500 Ohms Hermetic yes no “Flip-chip” capable? yes no Review of Current Packaging
Model 2304-01A Reaction Torque Sensor Installation and Operating Manual
7.0 Operation 5 8.0 Troubleshooting 6 9.0 Maintenance 6 LIST OF ILLUSTRATIONS Figure Page 1. Flange Mount Reaction Torque Sensor 2 2. Wheatstone Bridge Circuit 2 3. Western Regional Strain Gage Committee Wiring Code 2 4. Axis and Sense Nomenclature 3 5. Reaction Torque Sensor Configurations 3 ...
Model 2303-01A Reaction Torque Sensor Installation and Operating ... - PCB
7.0 Operation 5 8.0 Troubleshooting 6 9.0 Maintenance 6 LIST OF ILLUSTRATIONS Figure Page 1. Flange Mount Reaction Torque Sensor 2 2. Wheatstone Bridge Circuit 2 3. Western Regional Strain Gage Committee Wiring Code 2 4. Axis and Sense Nomenclature 3 5. Reaction Torque Sensor Configurations 3 ...
Temposonics
7.Before applying power, ensure that nobody’s safety is jeopardized by starting machines. 2.4 Safety instructions for use in explosion-hazardous areas The sensor is not suitable for operation in explosion-hazardous areas. 2/ See also applicable MTS Sensors sales and delivery on
FFC/FPC Connectors | Flex Connectors | High Speed | ZIF | Non ZIF
Amphenol's High-speed FPC (Flexible Printed Circuit) Flex Connectors come in both ZIF and Non-ZIF versions. These are offered in 0.21mm to 2.54mm pitch sizes and feature strong FPC retention.
Termination & Installation Accessories for MIL-T-81714 Junction Modules
193 M81969/14-03 M22520/7-01 M22520/7-13 605 M81969/16-03 or /8-10 M22520/1-01 Daniels TH343 or TP405. Title: Termination & Installation Accessories for MIL-T-81714 Junction Modules Created Date:
G:SharedAmphenol Customer DatasheetsVersaBOSS DatasheetsFCC-P30540-A1
NUMBER OF CONDUCTORS: (7) - 16 AWG; (2) 18 AWG 5) UL 2237 AND 2238 LISTED ASSEMBLY UL FILE NUMBERS: E316693 AND E339703 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30
Vendor/ Subcontractor Management - Amphenol
7.0 process audits 7.1 general 7.2 audit conditions 7.3 audit criteria 8.0 assessments of quality systems 8.1 bsen9100 (as9100) compliance 8.2 quality system assessment (qsa) 8.3 quality system re-assessments 9.0 specification / requirement change / concession requests 9.1 general 9.2 concessions
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MP10A23x-25&MP10A23x-63_REV_A4-Model
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
(7.62 mm) maximum 0.07 in (1.8 mm) Thermopile + Thermistor + Thermistor GND (long lead) Thermopile GND 4 places Ø 0.01 in (0.3 mm) PCD Ø 0.07 in (1.8 mm) TOP VIEW Ø 0.13 in (3.45 mm) ±0.1 A A Ø 0.08 in (2.1 mm) ±0.1 Ø 0.16 in (4.25 mm) ±0.15 BOTTOM VIEW AAS-920-157B-03/2014 www.amphenol-sensors.com
M12 X-Code to RJ45 Cat.6A Adapter - アンフェノールジャパン ...
M12-IEC 61076-2-109 / RJ45-IEC 60603-7-51 Applications: Specification: Industrial Automation General Characteristics Materials Broadband Wireless Access Lift & Materials Handling Heavy Vehicle MRT / Railway More products Follow Us On. Created Date:
Product Data Sheet - Temposonics
MTS Sensors R-Series Models RP and RH Temposonics® Linear-Position Sensors - Profinet Industrial Profinet Interface Product Data Sheet, Part No.: 551451, Revision A 08/13 6 Sensor mounting Model RP profile-style sensor mounting flexible installation in any position! Temposonics Model RP profile-style sensors offer two basic mounting methods; side grooves for use with mounting feet or a bottom ...
Pedlock BDO Series - Charles Industries
10 11.7 30.7 37.2 13.8 12.8. charlesindustries.com L &PP MKLL IWIVZ L L L DOSP18I24 Product Specifications Notes: - Pedestals ship standard with an accessory kit, including two (2) hose clamps, two (2) bond braids, drop wire channel, drop wire channel plug, and moisture barrier sheet.
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors
2M803 micro-miniature connectors with 1/4 turn bayonet coupling. Lightweight, fast-coupling, perfect for hard-to-reach panels.
Data Sheet T-Series – TH SSI - Temposonics
®Temposonics TH SSI Data Sheet I 3 I TECHNICAL DATA See next page for “Electrical connection” 1/ With standard one shot of 16 μs 2/ With position magnet # 201 542-2 3/ If there is contact between the moving magnet including the magnet holder and the sensor rod, make sure that the maximum speed of the moving magnet is ≤ 1 m/s (Safety requirement due to ESD [Electro Static Discharge])
Features - Amphenol Antenna Solutions
BASTA dBi 12.7 ± 0.8 12.4 ± 0.7 MAX dBi 13.5 13.1 Azimuth Beamwidth (3 dB) degrees 86.0° ± 5.5° 81.6° ± 5.1° Elevation Beamwidth (3 dB) degrees 22.4° ± 2.6° 18.6° ± 1.7° Electrical Downtilt degrees (w) 0°, 6° Impedance Ohms 50Ω VSWR --- 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBc < -153 Upper Sidelobe ...
Model 2303-02A Reaction Torque Sensor Installation and Operating Manual
7.0 Operation 5 8.0 Troubleshooting 6 9.0 Maintenance 6 LIST OF ILLUSTRATIONS Figure Page 1. Flange Mount Reaction Torque Sensor 2 2. Wheatstone Bridge Circuit 2 3. Western Regional Strain Gage Committee Wiring Code 2 4. Axis and Sense Nomenclature 3 5. Reaction Torque Sensor Configurations 3 ...