Search Results for 53744-7
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MP10A23xx_REV_B3-Model
ORDERING OPTIONS MODEL NUMBER - amphenol-antennas.com
R1 690-960 1-2 4.3-10 Female or 7/16 DIN Female R2 690-960 3-4 4.3-10 Female or 7/16 DIN Female Y1 1695-2690 5-6 4.3-10 Female or 7/16 DIN Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. R1 R2 Y1
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Model 2302-01A REACTION TORQUE SENSOR Installation and Operating ... - PCB
7.0 Operation 5 8.0 Troubleshooting 6 9.0 Maintenance 6 LIST OF ILLUSTRATIONS Figure Page 1. Flange Mount Reaction Torque Sensor 2 2. Wheatstone Bridge Circuit 2 3. Western Regional Strain Gage Committee Wiring Code 2 4. Axis and Sense Nomenclature 3 5. Reaction Torque Sensor Configurations 3 ...
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
EN2997 ( )7 Meets ASD specifications 200°C temp. (Classes K, S, Y), 260°C high temp. (Classes KE, SE, YE) NFL54143 ( ) 7. Commercial - Meets Several European Standards: BT( )-19 With ‘O’ ring seal, Classes G, K Variations for Euro market specifications: BJ( )-19 With Static Dynamic Seal, Classes G, K Variations for Euro market specifications
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
EN2997 ( )7 Meets ASD specifications 200°C temp. (Classes K, S, Y), 260°C high temp. (Classes KE, SE, YE) NFL54143 ( ) 7. Commercial - Meets Several European Standards: BT( )-19 With ‘O’ ring seal, Classes G, K Variations for Euro market specifications: BJ( )-19 With Static Dynamic Seal, Classes G, K Variations for Euro market specifications
R-SATA Connectors - アンフェノールジャパン株式会社
+ Four body styles for 7 and Combo (Power/Signal) 22 pin arrangements + Right Angle Plug - Daughterboard + Straight Receptacle - Motherboard + Right Angle Receptacle - PC + Straight Plug - Parallel Boards OVERVIEW The new rugged R-SATA series is designed for harsh environment and rugged storage applications across all market segments. ...
D-sub - amphenol-in.com
receptacle connector with socket contact, right angle pc tail contact . dimensions : sr. no. connector no. shell size. a 0.38. b 0.13. c 0.13
SCF14-50J - 1/4" CELLFLEX Superflexible Foam-Dielectric Coaxial Cable
Jacket Diameter mm (in) 7.8 (0.307) Jacket Material Black Polyethylene PRODUCT DATASHEET SCF14-50J 1/4" CELLFLEX Superflexible Foam-Dielectric Coaxial Cable SCF14-50J REV : C REV DATE : 15 Jan 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
ROSA CONTACT B I/O CHART - amphenol-aerospace.com
7 4 3 rosa contact i/o chart pin id function 1 gnd 2 3.3vdc 3 gnd 4 los 5 output-6 output+ part number l cf-170900-m01 .333 cf-170900-m02 .270 cf-170900-m03 .158 imaged / nov. 07 2022, 7:22:36 am. d c a b c 3 2 1 4 3 2 4 notes: format: c-u_e-i the use of this document is unlimited. however, documents referenced hereon
Model 646B72 4-20 mA Output Accelerometer Installation and Operating Manual
15.75 3.67 g rms 7.34 g rms 20 5.00 g rms 10.0 g rms . PAGE 7 E NG RV Option The RV (raw vibration) option includes a 100mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-1 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this vibration signal for further
G:EngineeringacadUsers working folderJim HeadJim Head - ArchiveMachined ...
ø1.7 6.4 notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 60 millivolt drop @ 13 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 20 awg 6. available hand crimper: ca-5d12
Non-Louvered Vertical Pedestals (NLVP) - charlesindustries.com
SS07 = Sems 7/16” bolt lockwith self-locking dome system S801 = Pattern 801 lock with self-locking dome system SCCP = Pattern P-key lock with self-locking dome system 1 mm hole. D-OSP116-C20 Bracketry Options Color Options TV Pedestals and Housings are available-resistant colors that will not fade, chalk or. Color is consistent and uniform ...
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
EN2997 ( )7 Meets ASD specifications 200°C temp. (Classes K, S, Y), 260°C high temp. (Classes KE, SE, YE) NFL54143 ( ) 7. Commercial - Meets Several European Standards: BT( )-19 With ‘O’ ring seal, Classes G, K Variations for Euro market specifications: BJ( )-19 With Static Dynamic Seal, Classes G, K Variations for Euro market specifications
Model 2508-04A Reaction Torque Sensor Installation and Operating Manual
7. Reaction Torque Sensor System Configurations 5 MANUAL NUMBER: 18622 MANUAL REVISION: A ECN NUMBER: 17765 . REACTION TORQUE SENSOR OPERATION MANUAL 2 1.0 INTRODUCTION Reaction torque sensors manufactured by the Force-Torque Division of PCB are strain gage based measuring instruments suitable for a wide range of ...
Amphenol’s Ram-Lock Push-Pull interface is now available in the 2M ...
2M Ram-Lock Push-Pull Crimp Connectors Ordering Guide for 2MRAM-001, 002, 003, 004 EC 2M804 D Micro38999 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 2 HOW TO ORDER
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
EN2997 ( )7 Meets ASD specifications 200°C temp. (Classes K, S, Y), 260°C high temp. (Classes KE, SE, YE) NFL54143 ( ) 7. Commercial - Meets Several European Standards: BT( )-19 With ‘O’ ring seal, Classes G, K Variations for Euro market specifications: BJ( )-19 With Static Dynamic Seal, Classes G, K Variations for Euro market specifications
MASTER KEYWAY - Amphenol Sine
notes: (unless otherwise specified) 1. material: shell: thermoplastic, ul94 v-0. insert: thermoplastic, ul94 v-0. o-ring: silicone rubber. seal gasket: silicone rubber.
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
(7.62 mm) maximum 0.07 in (1.8 mm) Thermopile + Thermistor + Thermistor GND (long lead) Thermopile GND 4 places Ø 0.01 in (0.3 mm) PCD Ø 0.07 in (1.8 mm) TOP VIEW Ø 0.13 in (3.45 mm) ±0.1 A A Ø 0.08 in (2.1 mm) ±0.1 Ø 0.16 in (4.25 mm) ±0.15 BOTTOM VIEW AAS-920-157B-03/2014 www.amphenol-sensors.com