Search Results for 53744-7
PERFORMANCE SPECIFICATION PIEZORESITIVE ACCELEROMETER 71M4-XXX) - PCB
[7] Although this circuit is a simple 4 active-arm wheatstone bridge, the sensitivity vs. excitation is not perfectly linear due to the self heating of the strain gages. For example, a typical -20K unit with sensitivity of 2.000 microvolts/g at 10.0 Vdc has a sensitivity of
NUMBER GS-20-444 Application Specification Minitek 1.5mm Wire to Board ...
8.4.7 Conductor strands should be extruded from the conductor barrel and visible within the front bell mouth. PDS: Rev :A STATUS:Released Printed: Oct 08, 2015. NUMBER GS-20-444 TYPE Application Specification TITLE PAGE REVISION Minitek 1.5mm Wire to Board Connectors 9 of 12 A AUTHORIZED BY DATE
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
Brandon Brown (Stainless Steel) • Oce: 1 07 - • Mobile: +1 (607) 643-2466 • Email: rownamhenol-aaocom oe Ryder (Aluminum) • Oce: 1 07 -001 • Mobile: +1 (607) 643-1808 • Email: rderamhenol-aaocom amhenol-aerosacecom • amphenolmao.com Connector Size B Thread Class 2A, Blunt Start per 9-3200-2 P
MASTER KEYWAY - Amphenol Sine
notes: (unless otherwise specified) 1. material: shell: thermoplastic, ul94 v-0. insert: thermoplastic, ul94 v-0. o-ring: silicone rubber. seal gasket: silicone rubber.
SIZE TYPE B C- - Amphenol Sine
3.7 rohs compliant 4. mating part: atp06-4s* plug. ( * = modifications and colors ) 5. all dimensions are for reference use only. 6 requires contact retention wedge awp-4p strain relief end cap - black - all connectors 27 26.7 connector standard color is grey. other colors for option. weight:23.6g 61±0.6 contact size min. insul o.d. typical ...
Straddle mount type Power edge connector - Amphenol CS
7.2 Normal Force - The contact normal force shall not be less than 150 grams per contact when tested in accordance with FCI Test Specification BUS-03-404. 7.3 Contact Retention - Individual power contacts shall withstand an axial retention load of 300 gf minimum per pin to seat further into housing. a.
Amphe-EX - Amphenol Australia
Amphenol Industrial Operations, the worldwide leader in explosion proof and hazardous environment interconnects, introduces a new, miniature, explosion-proof threaded connector specifically designed to allow a signal to pass through Zone rated areas using coax, fiber optic cables, or standard copper.
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
Power Safe - amphenol-aerospace.com
7 Amphenol Socapex G POWERSAFE TWO INSERTS TYPES WITH DIFFERENT CHARACTERISTICS “E” inserts – up to 200°C & CTI (Comperative Tracking Index) <100 Available in Amphenol Proprietary designations only “V” inserts – VG96944 compliant – up to 150°C & CTI between 175 & 400 (Material Group IIIa)
172224 - Amphenol RF
Title: C:\Documents and Settings\Owner\My Documents\Connex files\172\172224.dwg Author: Owner Created Date: 4/18/2005 7:55:19 PM
SPIN MOTOR CONNECTOR - amphenol-cs.com
7.0 PACKAGING AND SHIPPING 7 4.0 APPLICABLE DOCUMENTS The following document of the issue in effect on the date of the latest revision of this specification shall form a part of this specification to the extent specified herein. EIA STANDARD EIA-364-20 Withstanding Voltage Test Procedure for Electrical Connectors, Sockets and Coaxial Contacts
5X - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 350B41 TRIAXIAL ICP® ACCELEROMETER Revision: NR ECN #: 50714 Performance ENGLISH SI Sensitivity(± 30 %) 0.05 mV/g 0.005 mV/(m/s²) Measurement Range ± 100,000 g pk ± 981,000 m/s² pk
48-Port Antenna - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ±30° dB > 22.7 > 20.7 > 23.0 Upper Sidelobe Suppression, Peak to 20° dB > 18.1 > 15.6 > 15.4 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB > 9.9 > 7.5 > 6.7 Maximum Effective Power Per Port Watts 200 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1
Amphe-PDTM Mini 5.7mm Plug Connector Crimp Type
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PD™ Mini 5.7mm Plug Connector Crimp Type Part Number C10-765463-060 C10-765463-040 C10-765463-020 AI-12
DDR4 Memory Module Sockets - Amphenol CS
Amphenol Information Communications and Commercial Products Store & Serer IO www.amphenol-icc.com Vertical DDR4 DIMM sockets from Amphenol ICC provide
M9547 Series - amphenol-aerospace.com
3 15 11 7.5 4 30 12 15 5 15 13 30 6 15 14 15 7 15 15 30 8 15 16 30. Jared Sibrava | +1 (607) 643-1845 | [email protected] amphenol-aerospace.com 3 Environment Ambient Temperature Non-operating ambient : -55°C to +125°C Operating : -55°C to + 85°C. (at baseplate)
Assembly Instructions-C53 Amphenol SMA
322 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Instructions-C53 Amphenol® SMA(continued) Step 1 Step 2 Step 3 Step 2 & 3 for angle plugs
SGX-4DT - SGX Sensortech
Whilst SGX has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof and also ...
74868 - Amphenol RF
figure 7 1. prepare cable per table as shown and crimp contact as shown using the appropriate crimping specification per table based on the applicable part number. 2. slide ferrule and shrink tubing over the prepared cable as shown. comb or flare out the braid and insert the contact, dielectric and foil (if applicable) into the