Search Results for 53744-7
SPIN MOTOR CONNECTOR - amphenol-cs.com
7.0 PACKAGING AND SHIPPING 7 4.0 APPLICABLE DOCUMENTS The following document of the issue in effect on the date of the latest revision of this specification shall form a part of this specification to the extent specified herein. EIA STANDARD EIA-364-20 Withstanding Voltage Test Procedure for Electrical Connectors, Sockets and Coaxial Contacts
5X - PCB
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
TRIAXIAL ICP® ACCELEROMETER - PCB
Model Number 350B41 TRIAXIAL ICP® ACCELEROMETER Revision: NR ECN #: 50714 Performance ENGLISH SI Sensitivity(± 30 %) 0.05 mV/g 0.005 mV/(m/s²) Measurement Range ± 100,000 g pk ± 981,000 m/s² pk
48-Port Antenna - Amphenol Antenna Solutions
Front-to-Back Ratio, Total Power, ±30° dB > 22.7 > 20.7 > 23.0 Upper Sidelobe Suppression, Peak to 20° dB > 18.1 > 15.6 > 15.4 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB > 9.9 > 7.5 > 6.7 Maximum Effective Power Per Port Watts 200 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1
Amphe-PDTM Mini 5.7mm Plug Connector Crimp Type
CONNECTOR INSTALLATION INSTRUCTIONS Amphe-PD™ Mini 5.7mm Plug Connector Crimp Type Part Number C10-765463-060 C10-765463-040 C10-765463-020 AI-12
DDR4 Memory Module Sockets - Amphenol CS
Amphenol Information Communications and Commercial Products Store & Serer IO www.amphenol-icc.com Vertical DDR4 DIMM sockets from Amphenol ICC provide
M9547 Series - amphenol-aerospace.com
3 15 11 7.5 4 30 12 15 5 15 13 30 6 15 14 15 7 15 15 30 8 15 16 30. Jared Sibrava | +1 (607) 643-1845 | [email protected] amphenol-aerospace.com 3 Environment Ambient Temperature Non-operating ambient : -55°C to +125°C Operating : -55°C to + 85°C. (at baseplate)
Assembly Instructions-C53 Amphenol SMA
322 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Instructions-C53 Amphenol® SMA(continued) Step 1 Step 2 Step 3 Step 2 & 3 for angle plugs
SGX-4DT - SGX Sensortech
Whilst SGX has taken care to ensure the accuracy of the information contained herein it accepts no responsibility for the consequences of any use thereof and also ...
74868 - Amphenol RF
figure 7 1. prepare cable per table as shown and crimp contact as shown using the appropriate crimping specification per table based on the applicable part number. 2. slide ferrule and shrink tubing over the prepared cable as shown. comb or flare out the braid and insert the contact, dielectric and foil (if applicable) into the
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MP10A23x-25&MP10A23x-63_REV_A4-Model
DUAL PORT D-SUB CONNECTORS - Amphenol CS
7 - F = 20.70mm (.815") G= 32.20mm (1.26") Top Connector 1 = 9 Pos. Male 2 = 9 Pos. Female 3 = 15 Pos. Male 4 = 15 Pos. Female 5 = 25 Pos. Male 6 = 25 Pos. Female 7 = 15 Pos. High Density Female 8 = 50 Pos. Female SCSI 9 = 26 Pos. High Density Female J = 15 Pos. High Density Male D = 37 Pos. Male E = 37 Pos. Female F = 44 Pos. High Density Male ...
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
A: Aluminum Alloy/Hard Anodized N: Aluminum Alloy/Electroless Nickel W: Aluminum Alloy/Cadmium Olive Drab S: Stainless Steel/Passivate
Grainmaster i Intergrated moisture and temperature measurement
Full Scale Output (FSO) 40 to 120 mv 2.5 kPa, 7 Full Scale Output (FSO) 75 to 200 mv 7 kPa Linearity (7 kPa) ±0.25 %FSO 2 Linearity (2.5 kPa) ±0.5 %FSO 2 Pressure Hysteresis ±0.2 %FSO Temperature Coefficient of Zero ±30 µV/V/°C 3 Temperature Coefficient of Resistance 0.29 % /°C 3 Temperature Coefficient of Sensitivity-0.2 %FSO/°C 3, 6
Temposonics
7.9 (0.31) Magnet slider S, joint at top Part no. 252 182 Magnet slider V, joint at front Part no. 252 184 Magnet slider G, backlash free Part no. 253 421 U-magnet OD33 Part no. 251 416-2 Material: GRP, magnet hard ferrite Weight: Approx. 35 g Operating temperature: −40…+75 °C (−40…+167 °F) Material: GRP, magnet hard ferrite Weight ...
MS, 97 AND 97B SERIES - Amphenol In
All dimensions are in mm . Protective cap for MS and 97 series MS-25043. For receptacles Has internal threads and is used on all receptacles.
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
11-99 I 7 7 13-4★ I4 4 13-8 I 8 8 13-13 I, Fiber Optic 4 2* 2 13-35 M 22 22 13-98 I 10 10 15-5★ II 5 5 15-15 I 15 14 1 15-18 I 18 18 15-19 I 19 19 15-35 M 37 37 15-97 I 12 8 4 15-AC M 26 24 2 17-2 M 39 38 1 17-6 I 6 6 17-8★ II 8 17-22★ NA 4 2 2 17-26 I 26 26 17-31 M 19 4 11 4 ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ connectors. *
All Categories On Amphenol NEXUS Technologies
Created Date: 7/5/2011 11:30:27 AM
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
EN2997 ( )7 Meets ASD specifications 200°C temp. (Classes K, S, Y), 260°C high temp. (Classes KE, SE, YE) NFL54143 ( ) 7. Commercial - Meets Several European Standards: BT( )-19 With ‘O’ ring seal, Classes G, K Variations for Euro market specifications: BJ( )-19 With Static Dynamic Seal, Classes G, K Variations for Euro market specifications
Model HT356A44 Triaxial ICP® accelerometer, 50 mV/g, 100 g, 1/4 ... - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis,