Search Results for 53744-7
SMA Straight Crimp Jack 1.37 mm Micro-cable 50 Ohm
RF Connector SMAStraight Crimp Jack 1.37 mm Micro-cable 50 Ohm
FFP7X744SN0501 - Sheet1 - Amphenol Ardent Concepts
8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 approved drilled and reamed to size tooling holes to be non-plated thru holes ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. size b title: dwg. no. 0.070" clearance til guide plate sheet 1 of 1 rev scale: 5:2 revisions rev. description date weight: 9
Model 754 Miniature underwater accelerometer - wilcoxon.com
Wilcoxon Research Inc 20511 Seneca Meadows Parkway Germantown, MD 20876 USA Tel: 301 330 8811 Fax: 301 330 8873 Email: [email protected] www.meggitt.com
PCB Piezotronics | Measure vibration, pressure, force, and more
7-1-1 OOO'LL wqo ZH)i ZH 0009 yu-l 01 L OCIA oan (se!q 40 6umas êôJeqos!Q (0/0 ¥)a6ueu ÁouanbêJ£ (0/0 9 ç)êôueu KouanbêJŠ luasuoo ê6Jeqos!p papuepg - O x - az!S leO!JIOê12 ÁouanbêJA weUOSê8 (0/0 ¥)a6ueu ÁouanbêJd (0/0 9 Ç)aôueu fouenbay palelosl pun0JO - r aôueu luawanseen luasuoo ê6e110A uo!lapxa êôe110A se!8 Indlno
PCI Express ® Gen 5 DirectAttached™ Cable Riser
Amphenol's PCIe ® DirectAttached™ high-speed cable accommodates different PCB form factors such as MCIO, Multi-trak™, SlimSAS™, EDSFF, OCP NIC 3.0, Gen Z, or Backplane connectors.
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 Shell Size Insert KK KK 22 HOW TO ORDER
Amphenol Invotec
Our Business Strategy. Our Markets. We have a diverse European customer base encompassing key growth. Regardless of application, our customers rely on Invotec to provide a total solution to their business needs.
Amphe-PDTM Mini 5.7mm Plug Connector Crimp Type
2AWG 7.9±0.1mm 7.9±0.1mm 801.0N Min. 4AWG 8.8±0.1mm 8.8±0.1mm 623.0N Min. 6AWG 9.0±0.1mm 9.0±0.1mm 445.0N Min. 4 Step 3: Cut wire insulation to the recommended length shown in the image below Step 3: Assemble heat shrink tubing onto the tail end of the crimp area Conductor 3±0.5mm
NON-SELF LOCKING & SELF LOCKING, MS “V” THREAD ADAPTER BACKSH
Viit amphenolpcd.com for more information NON-SELF LOCKING & SELF LOCKING, MS “V” THREAD ADAPTER BACKSHELLS Straight Connector Group J M27599 M85049 144 S 16 W 08 -6 SERIES SLASH # LOCK SHELL SIZE FINISH ENTRY SIZE
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MP10A23x-25&MP10A23x-63_REV_A4-Model
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
ieoelectric accelerometer Model 2222D - PCB
Pieoelectric accelerometer Model 2222D. ENDEVCO www.endevco.com Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] Specifications. The following performance specifications conform to ISA-RP-37.2 (1964) and are typical values, referenced at +75˚F (+24˚C) and 100 Hz,
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
40A 48 2.375 60.3 0.656 16.7 3.281 83.3 3.500 88.9 1.750 44.5 STRAIN RELIEF CLAMP M85049 /42 -10D W SERIES SLASH # DASH # FINISH 42: Straight Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel STRAIGHT; Direct Coupling AS50151 Solder type; Vthread MS310X classes A, B, C, or K BACKSHELLS
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) and Commercial Air Division (ACAD)
Model 103B11 Acoustic ICP® pressure sensor, 10 psi, 500 mV/psi ... - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis,
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
SGX Sensortech
We would like to show you a description here but the site won’t allow us.
38999 INTEGRATED BACKSHELLS - Amphenol Socapex
25 46,0 38,10 34,93 37 33,7. www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex 38999 INTEGRATED BACKSHELLS TV Jam Nut Receptacle TV 07 F472 Size S ± 0,4 ØA ± 0,3 ØBB ØEE Max P ± 0,4 W +0,9
Non-Louvered Vertical Pedestals (NLVP) - Charles Industries
SS07 = Sems 7/16” bolt lockwith self-locking dome system S801 = Pattern 801 lock with self-locking dome system SCCP = Pattern P-key lock with self-locking dome system 1 mm hole. D-OSP116-C20 Bracketry Options Color Options TV Pedestals and Housings are available-resistant colors that will not fade, chalk or. Color is consistent and uniform ...
Model 607A11/030BZ Platinum Swiveler® Industrial ICP® Accelerometer ...
Transverse Sensitivity ≤ 7 % ≤ 7 % Environmental Hazardous Area Approval Overload Limit(Shock) 5000 g pk 49,050 m/s² pk Temperature Range -65 to +250 °F -54 to +121 °C Enclosure Rating IP68 IP68 Electrical Settling Time(within 1% of bias) ≤ 2 sec ≤ 2 sec Discharge Time Constant ≥ 0.3 sec ≥ 0.3 sec Excitation Voltage 18 to 28 VDC ...