Search Results for 53744-7
upt-plastic-bayonet-mil-spec-catalog-amphenol-industrial
Amphenol www.amphenol-industrial.com Amphenol Technical Data Rated Current Contact #16 13 Amps Rated Current Contact #12 23 Amps Operating Voltage 250VAC Withstanding Voltage 2000V DC Insulation Resistance 5000 Megohms Min. Operating Temperature-55°~+125° Ingress Protection IP67(Mated) Flammability UL 94 V-0 Durability 500 Cycles 51 39.8
ieoelectric accelerometer Model 2222D - PCB
Pieoelectric accelerometer Model 2222D. ENDEVCO www.endevco.com Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] Specifications. The following performance specifications conform to ISA-RP-37.2 (1964) and are typical values, referenced at +75˚F (+24˚C) and 100 Hz,
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
40A 48 2.375 60.3 0.656 16.7 3.281 83.3 3.500 88.9 1.750 44.5 STRAIN RELIEF CLAMP M85049 /42 -10D W SERIES SLASH # DASH # FINISH 42: Straight Table A N: Electroless Nickel W: Cadmium Olive Drab Z: Black Zinc Nickel STRAIGHT; Direct Coupling AS50151 Solder type; Vthread MS310X classes A, B, C, or K BACKSHELLS
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) and Commercial Air Division (ACAD)
Model 103B11 Acoustic ICP® pressure sensor, 10 psi, 500 mV/psi ... - PCB
your troubleshooting efforts 24 hours a day, 7 days a week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis,
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
SGX Sensortech
We would like to show you a description here but the site won’t allow us.
38999 INTEGRATED BACKSHELLS - Amphenol Socapex
25 46,0 38,10 34,93 37 33,7. www.amphenol-socapex.com Due to technical progress, all information provided is subject to change without prior notice Designed by Amphenol Socapex 38999 INTEGRATED BACKSHELLS TV Jam Nut Receptacle TV 07 F472 Size S ± 0,4 ØA ± 0,3 ØBB ØEE Max P ± 0,4 W +0,9
Non-Louvered Vertical Pedestals (NLVP) - Charles Industries
SS07 = Sems 7/16” bolt lockwith self-locking dome system S801 = Pattern 801 lock with self-locking dome system SCCP = Pattern P-key lock with self-locking dome system 1 mm hole. D-OSP116-C20 Bracketry Options Color Options TV Pedestals and Housings are available-resistant colors that will not fade, chalk or. Color is consistent and uniform ...
Model 607A11/030BZ Platinum Swiveler® Industrial ICP® Accelerometer ...
Transverse Sensitivity ≤ 7 % ≤ 7 % Environmental Hazardous Area Approval Overload Limit(Shock) 5000 g pk 49,050 m/s² pk Temperature Range -65 to +250 °F -54 to +121 °C Enclosure Rating IP68 IP68 Electrical Settling Time(within 1% of bias) ≤ 2 sec ≤ 2 sec Discharge Time Constant ≥ 0.3 sec ≥ 0.3 sec Excitation Voltage 18 to 28 VDC ...
M9547 Series - amphenol-aerospace.com
3 15 11 7.5 4 30 12 15 5 15 13 30 6 15 14 15 7 15 15 30 8 15 16 30. Jared Sibrava | +1 (607) 643-1845 | [email protected] amphenol-aerospace.com 3 Environment Ambient Temperature Non-operating ambient : -55°C to +125°C Operating : -55°C to + 85°C. (at baseplate)
Catalog - Amphenol Antenna Solutions
Weight without bracket 3.5 kg 7.7 lbs Wind load @ 160 km/hr (100 mph) 134 N 30.1 lbf M O Mounting bracket 0300120/00 Please order Mounting Bracket separately. Horizontal Vertical REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing ...
ATT CFDP 8 Copper-Fiber with OIN 007-02-2014 - Charles Industries
Title: ATT CFDP 8 Copper-Fiber with OIN 007-02-2014 Author: trandstr Created Date: 7/2/2014 8:21:34 AM
MS, 97 AND 97B SERIES - Amphenol In
Shell types Front box mounting receptacle 97B-3102 97B-4102 MOUNTING HOLES. All dimensions are in mm
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
40A 48 3.000-16 UN-2B 0.656 16.7 3.281 83.3 3.500 88.9 1.750 44.5 2.375 60.3 STRAIN RELIEF CLAMP M85049 /41 -3A SERIES SLASH # DASH # 41: Straight Table A STRAIGHT; SPIN COUPLING Supersedes MS3057-xxA BACKSHELLS * All QPL M85049/41 backshells are offered in cadmium. Created Date:
Heavy Duty, Multi-Pin, Plastic or Metal Connectors, Cable Assemblies ...
for use with 16-22AWG with size 20 contacts handling up to 7.5A. Also available in our BoardLock™, SF01 Snap-Fit Caps, SR01 Strain Relief, StructurePlus™, HYPERBUSS™ and PanelMate™ Series of connectors. In addition, all of our ATM Series™ connectors have been developed to be completely compatible with all other existing standard products
Amphenol Amphenol Taiwan Corporation Sheet 1
Amphenol Taiwan Corporation Sheet 7 of 11 PRODUCT SPECIFICATION PS-7440 Rev. B This document is the property of Amphenol Corporation and is delivered on the express condition that it is not to be disclosed reproduced or used, in whole or in part, for manufactu re or sale by anyone other than Amphenol Corporation wi thout its prior consent, ...
Backshell - amphenol-in.com
1-7/16-18: 33.46: 38.10: standard finish is cadmium olive drab for other finishes consult factory. back ...
Model 646B72 4-20 mA Output Accelerometer Installation and Operating Manual
15.75 3.67 g rms 7.34 g rms 20 5.00 g rms 10.0 g rms . PAGE 7 E NG RV Option The RV (raw vibration) option includes a 100mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-1 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this vibration signal for further
SHIELDED FOUR CONDUCTOR CABLE Revision B ECN - PCB
Conductor Style Stranded - 7 Strands 38 AWG Stranded - 7 Strands 38 AWG Conductor Material Silver Plated Copper Alloy Silver Plated Copper Alloy Conductor Diameter (30 AWG) 0.024 in 0.61 mm [1] Insulation Material Over Conductor(s) Extruded TFE Extruded TFE Shield Type Over Bundle Braid: 90% ...