Search Results for 53744-7
Specifying Hermetics Series Episode #7 - Martec
What you need to know – Episode7#: Case Study, Customised 26482 Hermetic
MASTER Connector Catalog - Card Reader - amphenol-mcp.com
Card Reader Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C707 10M006 000 2 KEY FEATURES! 30.80L x 19.90W x 3.00H mm! With switch! Smooth locking and unlocking mechanism! SMD solderable
Light Weight Hermetic Air A tight Air 5.4. Amphenol tight Amphenol A ...
these connectors will meet a leak rate of 1x10-7cc helium per second and maintain an operating temperature of -85 °F (-65 °C) to 392 °F (200 °C). This revolutionary design introduces the ability to use aluminum shells resulting in a weight savings of 35% across any shell size. No more concerns about introducing traditional, heavy, stainless ...
amphe-lite-subminiature-connectors-catalog-amphenol-industrial
11-99 I 7 7 13-4★ I4 4 13-8 I 8 8 13-13 I, Fiber Optic 4 2* 2 13-35 M 22 22 13-98 I 10 10 15-5★ II 5 5 15-15 I 15 14 1 15-18 I 18 18 15-19 I 19 19 15-35 M 37 37 15-97 I 12 8 4 15-AC M 26 24 2 17-2 M 39 38 1 17-6 I 6 6 17-8★ II 8 17-22★ NA 4 2 2 17-26 I 26 26 17-31 M 19 4 11 4 ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ ★ connectors. *
Amphenol FCI 10139781
2020/12/02 2020/12/04 2016/08/02-Bob Gu Tim Yao Eric Huang ELX-N-38183-1 J Released PDS: Rev :J STATUS:Released Printed: Dec 04, 2020-
BergStik 2.54mm Unshrouded Headers - Amphenol CS
4-7. ertical Headers Standard sizes V . 8-9. ertical Headers Special sizes V . 10-11. ontinuous Headers C . 12-13. ight Angle Headers Standard sizes R . 14-15. ight Angle Headers Special sizes R . 16-17. tacking Headers S . 18-19. CONTENT PAGE. BERGSTIK ® 2.54MM UNSHROUDED HEADERS. For more information, please contact: [email protected] ...
Outdoor Linearly Polarized low profile Antennas for
Covers approx. 50 MHz with a radiation of 7 dBi. The antenna is carefully sealed with a discreet cover. The connector is placed at one side to enable mounting closed to a wall. Including wallRmounting bracket. PATCH-MAMO and PATCH/WAMO to be ordered separately. SPECIFICATIONS Electrical Model PLPO/TETRA/s-f PLPO/TETRA/l-h PLPO/TETRA/s
357C73 CHARGE OUTPUT ACCELEROMETER Revision: F NOTES - PCB
Electrical Connector 7/16-27 2-Pin 7/16-27 2-Pin Electrical Connection Position Side Side Mounting Through Holes (3) Through Holes (3) All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice. ICP ...
NANO PEGASUS - Amphenol PCD
7.5 grams / mated pair Reduced weight translates to extended flight durations, increased payload capacity, and prolonged battery life in dynamic applications. 28 awg wire barrel Maintains a continuous 1-amp current capacity across the entire voltage and temperature range . 0.050” Contact Spacing
HIGH TEMPERATURE ICP ACCELEROMETERS - PCB
2.7 to 6.8 Nm Electrical Connector 2-Pin MIL-C-5015 Electrical Connection Position Side Weight 5.4 oz 153 g. Accessories. Model 081A73: Mounting bolt, 1/4-28 x 1.34” ...
AHDP04-24-09PR-WTA 9 Position Receptacle, Pin, Shell Size 2 - Amphenol Sine
AHDP04-24-09PR-WTA 9 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP24-24-9PE-L024
INDUSTRIAL ICP® ACCELEROMETER - PCB
Transverse Sensitivity ≤ 7 % ≤ 7 % Environmental Overload Limit(Shock) 5000 g pk 49,050 m/s² pk Temperature Range -65 to +250 °F -54 to +121 °C Temperature Response See Graph See Graph [1] Enclosure Rating IP67 IP67 Electrical Settling Time(within 1% of bias) ≤ 2 sec ≤ 2 sec Discharge Time Constant ≥ 0.4 sec ≥ 0.4 sec
Air-Tight Lightweight Hermetic | Hermetically Sealed | Products ...
- Full hermetic sealing, 1x10-7 cc helium/sec - Operating temperature range of -85 °F (-65 °C) to 392 °F (200 °C) - Utilizes highly conductive gold-plated copper contacts. TESTING & QUALIFICATIONS: - Exposed to 100 cycles of thermal shock between -85 °F (-65 °C) to 392 °F (200 °C) - 1000 hours of thermal aging at 392 °F (200 °C)
M7117 SERIES - amphenol-aerospace.com
ared Sibrava | +1 (607) 643-1845 | jsibravaamphenol-aao.com amphenol-aerospace.com 1 M7117 SERIES DC/DC POWER SUPPLY DESCRIPTION The M7117 PCB mounted military power supply is a rugged single output DC to DC converter which ac-
ICP® ACCELEROMETER Revision: G - PCB
Frequency Range(± 10 %) 0.7 to 3500 Hz 0.7 to 3500 Hz Frequency Range(± 3 dB) 0.35 to 5000 Hz 0.35 to 5000 Hz Resonant Frequency ≥ 15 kHz ≥ 15 kHz Broadband Resolution 0.0005 g rms 0.005 m/s² rms [1] Non-Linearity ≤ 1 % ≤ 1 % [2] Transverse Sensitivity ≤ 5 % ≤ 5 % [3] Environmental Overload Limit ± 1000 g pk ± 9810 m/s² pk
Amphenol 97 Series Standard Cylindrical Connector
Insert number 20-7 is the one you want because it contains eight 16-ga. contacts and it is one of the most often used. The one you choose might depend on your space or voltage requirements. The voltage capacity of each insert is listed under its diagram. If you have more than one wire size
Product sheet - amphenol-antennas.com
Weight (kg) 7 (Exc. Clamps) 9.2 (Inc. Clamps) Windloading @45m/s (N) 230 Packing Details Tube, 350 x 11 x 11 cm, 9.7 kg * Please order as separate items. Other types of brackets can be supplied, if requested at time of enquiry. reserve the right to modify or amend any antenna or specification without prior notice
MASTER KEYWAY - Amphenol Sine
notes: (unless otherwise specified) 1. material: shell: thermoplastic, ul94 v-0. insert: thermoplastic, ul94 v-0. o-ring: silicone rubber. seal gasket: silicone rubber.
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
EN2997 ( )7 Meets ASD specifications 200°C temp. (Classes K, S, Y), 260°C high temp. (Classes KE, SE, YE) NFL54143 ( ) 7. Commercial - Meets Several European Standards: BT( )-19 With ‘O’ ring seal, Classes G, K Variations for Euro market specifications: BJ( )-19 With Static Dynamic Seal, Classes G, K Variations for Euro market specifications
Charles Non-Louvered Round Vertical Pedestals R02 Series General ...
7. SPECIFICATIONS Physical Dimensions 30”H (base + cover), Ø10” Weight Approx. 10 lbs. as shipped Materials Base and Cover: High impact resistant HDPE Stake: Steel Color Dark Green or Light Green Table 1 R02 Specifications . 8. PART NUMBER OPTIONS Part Number Description R02SCCP-21000BK Round, Ø10”, non-louvered pedestal with p-key lock ...