Search Results for 53744-7
TNC Crimp Plug 50 Ohm | 122394RT - Amphenol RF
RF Connector TNC Crimp Plug 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden 8242, Belden 8268
Amphenol Amphenol Taiwan Corporation Sheet of
Expose unmated connector for 7 days in MFG chamber. Expose mated (to same test module mated during temp life preconditioning) connector for 7 days in MFG chamber. 17 Solder ability Solder coverage: 95% MINIMUM Per EIA-364-52 Solder 5 seconds. Solder temperature: 245±5℃ 18 Resistance to Soldering Heat Visual: No Damage or discoloration of
untitled [www.amphenol.co.jp]
Amphenol® ® † † ...
PRODUCT DATA DRAWING - SV Microwave
7) remove all burrs unless otherwise specified 7033-0024 www.svmicrowave.com title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
MASTER KEYWAY - Amphenol Sine
2.1 rated current: 7.5a (max). 2.2, rated voltage: 250v (ac/dc). 2.3, operating temperature: -40c - 125c. 2.4 dielectric withstanding voltage: less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance: 5000 megohms min. 2.6 ip--class: ip67 and ip69k in the mated condition.
M Environmental Compliance Specification for Products and ERIFIED ...
4.7 RoHS: Restriction of the use of certain Hazardous Substances in electrical and electronic equipment. 4.8 CE Mark: The CE mark is the manufacturer's declaration that the product meets the requirements of the applicable EU directives. 4.9 Low Halogen: As per Joint JEDEC/ECA Standard JS709, for components other than printed board
M7318 SERIES - amphenol-aerospace.com
CF- 18 to 48 VDC 28 VDC / 7 A CF- 18 to 48 VDC 48 VDC / 4 A ELECTRICAL SPECIFICATIONS DC Input: 18 to 48 VDC Turn on Transient: No overshoot. DC Output: Voltage range: 3.3 to 50 VDC Current range: 0 to 18 A Power range: 0 to 200 W Isolation: Input to Output: 200 VDC Input to Case: 200 VDC Output to Case: 100 VDC Transient protection: IAW MIL ...
ms3474 | Amphenol Global Search | Amphenol
MS3474, - MS3476). Please refer to page 78 for a brief description of the Amphenol®/Matrix® MIL-C-26482, Series 2 bayonet coupling connectors with crimp, rear insertable and rear releasable contacts, and ask for catalog 12-071 for detailed information on this series.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance July 18, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
HERMETIC SOLUTIONS - アンフェノールジャパン株式会社
1 x 10-7 cc of He/sec or less • Fused glass insert in steel shell • High volume manufacturing options Amphenol maintains the following QPLs for hermetic products • MIL – DTL 38999 Series I, II, III • MIL – DTL 26482 Series I, II • MIL – DTL 83723 Series III, Pyle • Commercial 26500 Type (Threaded or Bayonet)
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23x-25&MS10A23x-63_REV_A4-Model
EU RoHS II CoC - Amphenol Aerospace
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -dqxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Amphenol
www.amphenol-industrial.com Amphenol 4 What is SurLok PlusTM? Markets The SurLok PlusTM compression lug is a field installable, highly reliable alternative to common compression lugs Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
Specification - amphenol-antennas.com
Amphenol Fuyang Tel: +86 -519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
r-serie katalog - Temposonics
Temposonics® Absolute,Non-ContactPositionSensors R-Serie Catalog 0.5 μm Analog CANbus Profibus-DP SSI EtherCAT Profinet The Measurable Difference
Amphenol Aerospace
21-33102-37 Contact, Pin, Coaxial, Type LJT-R, TV-R (MIL-DTL-38999 Series I & III) Installation Instructions See table on reverse side for coaxial cable recommended, stripping dimensions, tool selec-
222B ICP® FORCE SENSOR Revision: K - PCB
Model Number 222B ICP® FORCE SENSOR Revision: K ECN #: 45758 Performance ENGLISH SI Sensitivity(± 15 %) 0.90 mV/lb 202.33 mV/kN Measurement Range(Compression) 6000 lb 26.69 kN
Technical Information Application - アンフェノールジャパン ...
7 RADSOK® Contact Technical Information Current Rating: 35A~1200A Operating temperatures range: -40~125℃ Crimp, solder, knurling, press-fit knurl or compliant pin, male/female thread Application Easily configured to fit any applications RADSOK® Contact Data RADSOK® Contact Type Example Part Number Rated Current Application Mated Part
IP67 Product Series Cutsheet 040721 - Amphenol RF
Overview Features and Benefits • Waterproof IP67 rated • Tamper resistant • Threaded coupling mechanism • Durable construction • Available in a variety of configurations • Antennas • Industrial • Wireless • Military • Broadband Applications IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface
MASTER KEYWAY - Amphenol Sine
notes: (unless otherwise specified) 1. material: shell: thermoplastic, ul94 v-0. insert: thermoplastic, ul94 v-0. o-ring: silicone rubber. seal gasket: silicone rubber.