Search Results for 53744-7
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23x-25&MS10A23x-63_REV_A4-Model
EU RoHS II CoC - Amphenol Aerospace
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh -dqxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Amphenol
www.amphenol-industrial.com Amphenol 4 What is SurLok PlusTM? Markets The SurLok PlusTM compression lug is a field installable, highly reliable alternative to common compression lugs Using industry standard crimp, screw, and busbar termination options, thus eliminating the need to purchase special torque tools.
Specification - amphenol-antennas.com
Amphenol Fuyang Tel: +86 -519-86520303 www.amphenol-fuyang.com No.6 Fengqi Road, Hi-Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
r-serie katalog - Temposonics
Temposonics® Absolute,Non-ContactPositionSensors R-Serie Catalog 0.5 μm Analog CANbus Profibus-DP SSI EtherCAT Profinet The Measurable Difference
Amphenol Aerospace
21-33102-37 Contact, Pin, Coaxial, Type LJT-R, TV-R (MIL-DTL-38999 Series I & III) Installation Instructions See table on reverse side for coaxial cable recommended, stripping dimensions, tool selec-
222B ICP® FORCE SENSOR Revision: K - PCB
Model Number 222B ICP® FORCE SENSOR Revision: K ECN #: 45758 Performance ENGLISH SI Sensitivity(± 15 %) 0.90 mV/lb 202.33 mV/kN Measurement Range(Compression) 6000 lb 26.69 kN
Technical Information Application - アンフェノールジャパン ...
7 RADSOK® Contact Technical Information Current Rating: 35A~1200A Operating temperatures range: -40~125℃ Crimp, solder, knurling, press-fit knurl or compliant pin, male/female thread Application Easily configured to fit any applications RADSOK® Contact Data RADSOK® Contact Type Example Part Number Rated Current Application Mated Part
IP67 Product Series Cutsheet 040721 - Amphenol RF
Overview Features and Benefits • Waterproof IP67 rated • Tamper resistant • Threaded coupling mechanism • Durable construction • Available in a variety of configurations • Antennas • Industrial • Wireless • Military • Broadband Applications IP67 TNC and RP-TNC Product Series Waterproof IP-Rated and Tamper Resistant Interface
MASTER KEYWAY - Amphenol Sine
notes: (unless otherwise specified) 1. material: shell: thermoplastic, ul94 v-0. insert: thermoplastic, ul94 v-0. o-ring: silicone rubber. seal gasket: silicone rubber.
5052470 - Amphenol Antenna Solutions
5052470 REV060721B ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 2 of 2 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact [email protected] TABLE A Accessory Shell Size Shell Size Code A Ø Max. B Max. C Max. (/38) D Max. E Max. F Max. J Max. K Max. Cable Entry
Mounting Kits - amphenol-antennas.com
Item 7 Mounting Bracket 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
HIC Series Hermetic Industrial Connector - Amphenol Industrial Operations
Number of Contacts 36 27 14 55 7 31 Contact Size 20 1612 for #10 wire Insert Arrangement 24-61 A Z Y X W V U T S R P N M L K J H G F E D C a B z y x w u v t s r p n m q k j i h g f e d c b AA PP NN MM LL KK JJ HH GG FF EE DD CC BB Service Rating I Number of Contacts 61 Contact Size 20. www.amphenol-industrial.com Amphenol 6 PT Series Hermetic ...
ORDERING OPTIONS - Amphenol Antenna Solutions
1427-2690 1427-2690 1427-2690 Mechanical Distance Between Mounting Points mm (in) Refer to Diagram
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Model 2508-04A Reaction Torque Sensor Installation and Operating Manual
7. Reaction Torque Sensor System Configurations 5 MANUAL NUMBER: 18622 MANUAL REVISION: A ECN NUMBER: 17765 . REACTION TORQUE SENSOR OPERATION MANUAL 2 1.0 INTRODUCTION Reaction torque sensors manufactured by the Force-Torque Division of PCB are strain gage based measuring instruments suitable for a wide range of ...
Amphenol Filtered Connectors - アンフェノールジャパン ...
7 Amphenol Filtered Connectors * This dimension is for all filter styles with PCB, wire wrap or solder cup terminations. For environmental class connectors with rear release contacts,add .600” (15,24mm).Shorter length designs are available.Consult the factory for details. Note:Size 22D contacts are supplied installed and are removable with ...
Terminal Junction Systems MIL-T-81714 Series I Class D
Terminal Junction Modules Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915