Search Results for 53744-7
5052470 - Amphenol Antenna Solutions
5052470 REV060721B ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 2 of 2 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact [email protected] TABLE A Accessory Shell Size Shell Size Code A Ø Max. B Max. C Max. (/38) D Max. E Max. F Max. J Max. K Max. Cable Entry
Mounting Kits - amphenol-antennas.com
Item 7 Mounting Bracket 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
HIC Series Hermetic Industrial Connector - Amphenol Industrial Operations
Number of Contacts 36 27 14 55 7 31 Contact Size 20 1612 for #10 wire Insert Arrangement 24-61 A Z Y X W V U T S R P N M L K J H G F E D C a B z y x w u v t s r p n m q k j i h g f e d c b AA PP NN MM LL KK JJ HH GG FF EE DD CC BB Service Rating I Number of Contacts 61 Contact Size 20. www.amphenol-industrial.com Amphenol 6 PT Series Hermetic ...
ORDERING OPTIONS - Amphenol Antenna Solutions
1427-2690 1427-2690 1427-2690 Mechanical Distance Between Mounting Points mm (in) Refer to Diagram
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
Model 2508-04A Reaction Torque Sensor Installation and Operating Manual
7. Reaction Torque Sensor System Configurations 5 MANUAL NUMBER: 18622 MANUAL REVISION: A ECN NUMBER: 17765 . REACTION TORQUE SENSOR OPERATION MANUAL 2 1.0 INTRODUCTION Reaction torque sensors manufactured by the Force-Torque Division of PCB are strain gage based measuring instruments suitable for a wide range of ...
Amphenol Filtered Connectors - アンフェノールジャパン ...
7 Amphenol Filtered Connectors * This dimension is for all filter styles with PCB, wire wrap or solder cup terminations. For environmental class connectors with rear release contacts,add .600” (15,24mm).Shorter length designs are available.Consult the factory for details. Note:Size 22D contacts are supplied installed and are removable with ...
Terminal Junction Systems MIL-T-81714 Series I Class D
Terminal Junction Modules Amphenol Pcd www.amphenolpcd.com [email protected] 1-978-624-3400 72 Cherry Hill Drive Beverly, MA 01915
Amphenol IDS-73-3
• UTX cable range is Ø4.5mm to Ø7.4mm • UTX-XL cable range is Ø7.6mm ti Ø9.3mm • Wide operating temperature range (-40 C to 90 C) • UL94 V-0 (self extinguishing) Environmental Protection • IP68 Rating (mated) Safety Features • NEC Code Compliant (no locking sleeve required) • UL94 V-0 (self extinguishing)
Small size piezoelectric accelerometers 726 and 726T
Small size piezoelectric accelerometers Wilcoxon Sensing Technologies Contact Wilcoxon Sensing Technologies 20511 Seneca Meadows Parkway Germantown MD 20876, USA
55010837-000 - Amphenol Sine
7 5 3 1 8 6 4 2 + _ + _ CONDUCTOR Alternative-A (MDI-X) Alternative-A (AII) Alternative-A (MDI) 1 Negative V PSE Positive V PSE 2 Negative V PSE Positive V PSE 3 Positive V PSE Negative V PSE 4 Positive V PSE 5 Positive V PSE 6 Positive V PSE Negative V PSE 7 Negative V PSE 8 Negative V PSE PSE PINOUT ALTERNATIVES SHEET
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance July 3, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Amphenol Borisch
Amphenol Borisch ... à ¥ { , ~
TYP P1 AMPHENOL LABEL
number of conductors: (7) - 16 awg; (2) 18awg 5) ul 2237 and ul 2238 listed assembly ul file numbers: e316693 and e339703 do not scale drawing materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ...
Z B B X Z-AXIS Y-AXIS PIN OUT SCALE 4 - pcb.com
7 4 5 2 1 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN A UPDATED FOR METRIC & REFERENCE DIMENSIONS 52939.27 [6.9] 1.652 .006 41.96[].15 8X (.271 [6.88])
PDS: Rev :AA STATUS:Released Printed: May 25, 2022 - Amphenol CS
PDS: Rev :AA STATUS:Released Printed: May 25, 2022. Title: Amphenol FCI 71991.pdf Created Date: 7/1/2016 1:47:48 PM
d:userspdf53175 - amphenolrf.com
Title: d:userspdf53175.ps Created Date: 12/7/2015 4:55:43 PM
Amphenol Amphenol Taiwan Corporation
Amphenol Taiwan Corporation Sheet 7 of 11 PRODUCT SPECIFICATION PS-7411 Rev. A1 This document is the property of Amphenol Corporation and is delivered on the express condition that it is not to be disclosed reproduced or used, in whole or in part, for manufactu re or sale by anyone other than Amphenol Corporation wi thout its prior consent, ...