Search Results for 53744-7
Amphenol IDS-73-3
• UTX cable range is Ø4.5mm to Ø7.4mm • UTX-XL cable range is Ø7.6mm ti Ø9.3mm • Wide operating temperature range (-40 C to 90 C) • UL94 V-0 (self extinguishing) Environmental Protection • IP68 Rating (mated) Safety Features • NEC Code Compliant (no locking sleeve required) • UL94 V-0 (self extinguishing)
Small size piezoelectric accelerometers 726 and 726T
Small size piezoelectric accelerometers Wilcoxon Sensing Technologies Contact Wilcoxon Sensing Technologies 20511 Seneca Meadows Parkway Germantown MD 20876, USA
55010837-000 - Amphenol Sine
7 5 3 1 8 6 4 2 + _ + _ CONDUCTOR Alternative-A (MDI-X) Alternative-A (AII) Alternative-A (MDI) 1 Negative V PSE Positive V PSE 2 Negative V PSE Positive V PSE 3 Positive V PSE Negative V PSE 4 Positive V PSE 5 Positive V PSE 6 Positive V PSE Negative V PSE 7 Negative V PSE 8 Negative V PSE PSE PINOUT ALTERNATIVES SHEET
EU RoHS II Certificate of Conformance - Amphenol Aerospace
EU RoHS II Certificate of Conformance July 3, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
Amphenol Borisch
Amphenol Borisch ... à ¥ { , ~
TYP P1 AMPHENOL LABEL
number of conductors: (7) - 16 awg; (2) 18awg 5) ul 2237 and ul 2238 listed assembly ul file numbers: e316693 and e339703 do not scale drawing materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ...
Z B B X Z-AXIS Y-AXIS PIN OUT SCALE 4 - pcb.com
7 4 5 2 1 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN A UPDATED FOR METRIC & REFERENCE DIMENSIONS 52939.27 [6.9] 1.652 .006 41.96[].15 8X (.271 [6.88])
PDS: Rev :AA STATUS:Released Printed: May 25, 2022 - Amphenol CS
PDS: Rev :AA STATUS:Released Printed: May 25, 2022. Title: Amphenol FCI 71991.pdf Created Date: 7/1/2016 1:47:48 PM
d:userspdf53175 - amphenolrf.com
Title: d:userspdf53175.ps Created Date: 12/7/2015 4:55:43 PM
Amphenol Amphenol Taiwan Corporation
Amphenol Taiwan Corporation Sheet 7 of 11 PRODUCT SPECIFICATION PS-7411 Rev. A1 This document is the property of Amphenol Corporation and is delivered on the express condition that it is not to be disclosed reproduced or used, in whole or in part, for manufactu re or sale by anyone other than Amphenol Corporation wi thout its prior consent, ...
TRIAXIAL ICP® ACCELEROMETER Revision: J - PCB
Model Number 356M57 TRIAXIAL ICP® ACCELEROMETER Revision: J ECN #: 45906 Performance ENGLISH SI Sensitivity(± 10 %) 10 mV/g 1.02 mV/(m/s²) Measurement Range ± 500 g pk ± 4905 m/s² pk
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
EN2997 ( )7 Meets ASD specifications 200°C temp. (Classes K, S, Y), 260°C high temp. (Classes KE, SE, YE) NFL54143 ( ) 7. Commercial - Meets Several European Standards: BT( )-19 With ‘O’ ring seal, Classes G, K Variations for Euro market specifications: BJ( )-19 With Static Dynamic Seal, Classes G, K Variations for Euro market specifications
CUSTOMER OUTLINE DRAWING - Amphenol RF
7,5 [.295] A RELEASE TO MFG. 25-Mar-15 2887 BCG A B REFERENCE EAR# 6467 N6121A1-AT5GP-LMR240-50 CONFIGURATION LEVEL: In Work NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are
MP7227-DADatasheet - Amphenol Sensors
©SGXSensortech2020 Documentsubjecttodisclaimeronpage1 DS-0300-MP7227-DA,Issue3,01-Sep-2022,Page3 CERTIFICATION ATEX IECEx Certificate/File: OBAC18ATEX0024U ...
Excel|Mate PT (HVPC) - アンフェノールジャパン株式会社
7: Straight 9: Right angle insert size: r8: 8mm pin contact Position: 1: 1 position Coding: A: Coding A B: Coding B C: Coding C d: Coding D (Right-Angle only) E: Coding E (Right-Angle only) n: Coding N (Straight only) Wire type: 2 35: 35mm shielded wire 2 50: 50mm shielded wire. Created Date:
66621.idw - pcb.com
KSR 7/6/19 JDM 7/6/19 NJL 7/6/19 6 6 6 2 1 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc.
DWG. NO. 1329 - pcb.com
1 1 2 2 3 3 4 4 a a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters
MINI-SAS HD NEXT GENERATION SAS STORAGE INTERFACE - Amphenol CS
MINI - SAS HD NEXT GENERATION SAS STORAGE INTERFACE. TECHNICAL INFORMATION. MATERIALS • Board receptacle contact: Copper alloy • Board receptacle housing: Thermoplastic high
Features - amphenol-antennas.com
PRODUCT OVERVIEW Frequency Range (MHz) (4x) 696-960 (8x) 1695-2700 (2x) 3300-4200 (2x) 5150-5925 Optional GPS BAND 1575.42 ± 10 Array R1 R2 R3 R4 Y1 Y2 Y3 Y4 Y5 Y6 Y7 Y8 P1 P2 O1 O2 Connector 2 PORTS 6 PORTS 4 PORTS 12 PORTS 4 PORTS 4 PORTS 1 PORT
NUMBER GS-12-577 PRODUCT SPECIFICATION 1 of 17 B MezzoStak™ 0.5 BTB ...
7.4.1 Solder the connectors to LLCR boards. 7.4.2 Placed PCB assemblies vertically onto Instron cell. 7.4.3 Using tool 10106812, measure normal force as per instructions in Figure 2.0. 7.5 . BOARD RETENTION . The force to remove the connector (2x20 positions) from a P.C. board shall be no less than 10 lbs.