Search Results for 53744-7
PSD-0081 Product Safety Datasheet - VQ Sensors
Title: Microsoft Word - PSD-0081 _Product Safety Datasheet - VQ Sensors_.doc Author: richardl Created Date: 20130325135411Z
TECHNICAL FEATURES - rfstechnologies.com
DC Cable Diameter mm (in) 7.8 (0.308) DC Standards (Meets or Exceeds) For use in Type MC per UL 1569, PVC Nylon, RoHS/REACH Compliant Break-out Length (Top) mm (in) 609 (24) Break-out Length (Bottom) mm (in) 1016 (40) F/O CABLE SPECIFICATIONS F/O Cable Type G657-A1 Single Mode, Bend Tolerant Number of F/O Pairs 6 Core/Clad µm 9/125
2013-07-05 Internal Training Course by AST internal trainer—the ...
From:Amphenol Author:Admin Clicks:22273 times PubDate:2013/7/5 On July 5th, 2013, the AST internal training course with the theme of the Enneagram was released successfully, which was led by AST internal trainer Ms. Zhu in a pleasant atmosphere.The course was showed around common personality research theories include Humoralism , Color ...
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
(7.62 mm) maximum 0.07 in (1.8 mm) Thermopile + Thermistor + Thermistor GND (long lead) Thermopile GND 4 places Ø 0.01 in (0.3 mm) PCD Ø 0.07 in (1.8 mm) TOP VIEW Ø 0.13 in (3.45 mm) ±0.1 A A Ø 0.08 in (2.1 mm) ±0.1 Ø 0.16 in (4.25 mm) ±0.15 BOTTOM VIEW AAS-920-157B-03/2014 www.amphenol-sensors.com
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
ZTP-015 Thermometrics IR Sensor This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-015 model consists of thermo-elements, flat IR filter, a
P4-BB4L15-NB, -NBN, -SB, -SBN - rfstechnologies.com
ELECTRICAL SPECIFICATIONS Electrical Specification Header High Band Array (1710-2690 MHz) [Y1/Y2/Y3/Y4] Frequency Band MHz 1710-1880 1850-1990 1920-2200 2300-2490 2500-2690
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
ZTP-015 Thermometrics IR Sensor This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-015 model consists of thermo-elements, flat IR filter, a
HCH-78-1L4 - Cable hanger for Air Dielectric Cable
External Document Links Notes Hangers for angle iron 40mm (1.575") PRODUCT DATASHEET HCH-78-1L4 Cable hanger for Air Dielectric Cable HCH-78-1L4 REV : B REV DATE : 28 Jan 2013 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
Technical features - rfstechnologies.com
• 7-16 DIN-female connectors • Low PIM Technical features STRUCTURE Product Type Unequal Divider/Tapper Techn. Application Indoor Number of Input Ports 1 Number of Output Ports 2 ELECTRICAL SPECIFICATIONS Frequency Range MHz 350 - 960 1710 - 2700 Connector Type 7-16 DIN female Max. VSWR / Return Loss VSWR/dB 1.30/17.7 (1.3)
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
ZTP-015 Thermometrics IR Sensor This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-015 model consists of thermo-elements, flat IR filter, a
TECHNICAL FEATURES - rfstechnologies.com
HYBRIFLEX® Hybrid Feeder Cabling Solution 2x4, 7/8”, 2 pairs 6AWG, Low-Inductance Coaxial Power Wire, 4 pairs Single-Mode Fiber, DLC Connectors, 270 ft Discontinued product HBF078-U2S4-270-LI REV : E REV DATE : 08 Sep 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is ...
Thermal-Magnetic Circuit Breaker 2216-S…
2 www.e-t-a.de Thermal-Magnetic Circuit Breaker 2216-S… 1730 1 Approvals 12.3.484 45 1.77 70 2.76 69 2.72 33.2 1.30 90 3.54 Operating area optional labels
TPS20E-350/2700 - Unequal Divider/Tapper
1.30/17.7 (1.3) Insertion Loss max. dB 0.2 Coupling Value dB 13.2 Coupling Flatness max. dB ±2.0 Intermodulation (IM3) 150 dBc with 2x20 W tones Impedance Ohm 50 Input Power (Splitter mode) avg. W 200 TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -10 to +55 (14 to +131) PRODUCT DATASHEET TPS20E-350/2700 Unequal Divider/Tapper
Thermal-Magnetic Circuit Breaker 4220-T
Thermal-Magnetic Circuit Breaker 4220-T... 2 www.e-t-a.de 1646 1 Dimensions 6.9 43.5 73.2 80.2 12.3 nx12.5 37.3 44 45.3 label see accessories operating area (reinforced insulation)
Thermal-Magnetic Circuit Breaker 2216-S…
2 www.e-t-a.de Thermal-Magnetic Circuit Breaker 2216-S… 1730 1 Approvals 12.3.484 45 1.77 70 2.76 69 2.72 33.2 1.30 90 3.54 Operating area optional labels
Thermal Automotive Circuit Breaker 1170- - el-cab.com.pl
1 - 38 www.e-t-a.com 06/07 Thermal Automotive Circuit Breaker 1170-... 1 Dimensions Internal connection diagram 1170-01/-21 1170-02/-22 terminal area to DIN 72581 part 3 current rating without A
Thermal Automotive Circuit Breaker 1170-
1 - 38 www.e-t-a.com 06/07 Thermal Automotive Circuit Breaker 1170-... 1 Dimensions Internal connection diagram 1170-01/-21 1170-02/-22 terminal area to DIN 72581 part 3 current rating without A
Thermal Automotive Circuit Breaker 1170- - el-cab.com.pl
1 - 38 www.e-t-a.com 06/07 Thermal Automotive Circuit Breaker 1170-... 1 Dimensions Internal connection diagram 1170-01/-21 1170-02/-22 terminal area to DIN 72581 part 3 current rating without A
EAR-78 - Grounding Kit, Pre-formed Copper Strap
Cable Size 7/8" MECHANICAL SPECIFICATIONS Grounding Body Color Black Sealing Class IP68 TEMPERATURE SPECIFICATIONS Operation Temperature °C (°F) -50 to 85 (-58 to 185 ) Storage Temperature °C (°F) -50 to 85 (-58 to 185 ) PACKAGING INFORMATION Package Quantity 1 External Document Links Installation Instruction Notes PRODUCT DATASHEET EAR-78
Thermal-Magnetic Circuit Breakers 3600/3900
2 - 56 www.e-t-a.com Issue A Thermal-Magnetic Circuit Breakers 3600/3900 2 14 63 752 20 2 38 12.5 operating area (reinforced insulation) mounting area.787.079 1.50.492 Dimensions Internal connection diagrams