Search Results for 53744-7
Model 2303-02A Reaction Torque Sensor Installation and Operating Manual
7.0 Operation 5 8.0 Troubleshooting 6 9.0 Maintenance 6 LIST OF ILLUSTRATIONS Figure Page 1. Flange Mount Reaction Torque Sensor 2 2. Wheatstone Bridge Circuit 2 3. Western Regional Strain Gage Committee Wiring Code 2 4. Axis and Sense Nomenclature 3 5. Reaction Torque Sensor Configurations 3 ...
Grainmaster i Intergrated moisture and temperature measurement
Full Scale Output (FSO) 40 to 120 mv 2.5 kPa, 7 Full Scale Output (FSO) 75 to 200 mv 7 kPa Linearity (7 kPa) ±0.25 %FSO 2 Linearity (2.5 kPa) ±0.5 %FSO 2 Pressure Hysteresis ±0.2 %FSO Temperature Coefficient of Zero ±30 µV/V/°C 3 Temperature Coefficient of Resistance 0.29 % /°C 3 Temperature Coefficient of Sensitivity-0.2 %FSO/°C 3, 6
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
EN2997 ( )7 Meets ASD specifications 200°C temp. (Classes K, S, Y), 260°C high temp. (Classes KE, SE, YE) NFL54143 ( ) 7. Commercial - Meets Several European Standards: BT( )-19 With ‘O’ ring seal, Classes G, K Variations for Euro market specifications: BJ( )-19 With Static Dynamic Seal, Classes G, K Variations for Euro market specifications
Charles Universal Broadband Enclosures - Charles Industries
Battery Chamber — — — 13”x28”x20” 13”x26”x15.5” 15”x26”x20” 15”x26”x20” 7”x26”x16.5” DAS / Venue Many different CUBE enclosures provide critical equipment and battery protection for Distributed Antenna Systems (DAS) installed
HCH-300-1C - Cable hanger for H - RFS Technologies an Amphenol Company
HELIFLEX [HCA] High Power RF Air Cable New HCA Cables 7/8" 1-1/8" 1-5/8" 2-1/4" 3" 4" 5" 5-1/2" 6-1/8" Field Installable Connectors Tools & Accessories. Cable Pressurization Dehydrators. Microwave Waveguides Elliptical Waveguides Rectangular Waveguides Twistflex Waveguides Waveguide Tools & Accessories.
2M805 Tri-Start Threaded Coupling Micro-Miniature Connectors
2M805 anti-decoupling tri-start connector with superior EMI protection; an ideal micro-miniature connector for military airframe and avionics boxes.
RET Control Units - amphenol-antennas.com
Control protocol HDLC (level 2) and commands/responses (level 7) as per AISG 1.1 or AISG 2.0/3GPP or Ericsson protocol (depending on the part number of the device). Software upgrade by the download functionality is implemented in AISG protocols. Tilt change duration Typically less than 15 seconds (may depend on antenna type and outdoor temperature)
NovaSensor P1602 Pressure Sensor Die - amphenol-sensors.com
Long Term Stability of FSO 0.2 %FSO 7 1. Values measured at 1.0 mA and 71.6°F (22°C) unless noted. 2. 100 Kpa pressure range. 3. 4295 psia (296.12 bar) pressure range. 4. Best fit straight line. 5. Between 32°F and 158°F (0°C and 70°C). Temperature coefficients are typical values. 6. Between 32°F and 158°F (0°C and 70°C). 7. Typical ...
PSD-0081 Product Safety Datasheet - VQ Sensors
Title: Microsoft Word - PSD-0081 _Product Safety Datasheet - VQ Sensors_.doc Author: richardl Created Date: 20130325135411Z
AFB828-2-Panel Connector-Changzhou Amphenol Fuyang Communication Equipment
AFB828-2. Flange size: 32方 Length from flange: 29.83 Flange thickness: 4.83 Gender: Female Interface: 7/16
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
EN2997 ( )7 Meets ASD specifications 200°C temp. (Classes K, S, Y), 260°C high temp. (Classes KE, SE, YE) NFL54143 ( ) 7. Commercial - Meets Several European Standards: BT( )-19 With ‘O’ ring seal, Classes G, K Variations for Euro market specifications: BJ( )-19 With Static Dynamic Seal, Classes G, K Variations for Euro market specifications
+9& PP VLQJOH SROH FRQQHFWRU è Å - アンフェノールジャパン ...
+ljk 9rowdjh &rqqhfwruv $pskhqro $xwrprwlyh &klqd 2shudwlrq 7ldqvkdq 5rdg &kdqj]krx -ldqjvx &klqd 3krqh )d[ kwws zzz dpskhqro dxwr frp +9& pp vlqjoh sroh frqqhfwru Ä ...
G:SharedAmphenol Customer DatasheetsVersaBOSS DatasheetsFCC-P30710-A1
number of conductors: (7) - 16 awg; (2) 18awg 5) ul 2237 and ul 2238 listed assembly ul file numbers: e316693 and e339703 do not scale drawing materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 pl dec ±0.30 2 pl dec ...
Model 646B72 4-20 mA Output Accelerometer Installation and Operating Manual
15.75 3.67 g rms 7.34 g rms 20 5.00 g rms 10.0 g rms . PAGE 7 E NG RV Option The RV (raw vibration) option includes a 100mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-1 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this vibration signal for further
T 3403 902 - M16 PCB mounting female right angled receptacle
T 3403 902 - M16 PCB mounting female right angled receptacle with ring nut. 6 contacts, gold plated Contacts included.
Cryogenic WATT'S HAPPENING - xmacorp.com
7 Perimeter Road | Manchester | NH | 03103 | USA. J U L Y 2 0 2 2 | I S S U E X X I. C o m p l e t e w i t h a l o w p r o f i l e c r y o g e n i c t e r m i n a t i o n. CERTIFIED ITAR REGISTERED AS9100 REV. D Omni Spectra. ...
Termination & Installation Accessories for MIL-T-81714 Junction Modules
193 M81969/14-03 M22520/7-01 M22520/7-13 605 M81969/16-03 or /8-10 M22520/1-01 Daniels TH343 or TP405. Title: Termination & Installation Accessories for MIL-T-81714 Junction Modules Created Date:
Radsok - Amphenol Sine
2.7 Radsok industrial solutions 20 2.8 press|mate Radsok can be integrated in Standard cable lugs. 3.6 mm up to 16.0 mm Radsok 22 3 - Deratings 24 More and more electrical and electronic components require higher amounts of energy. Conventional connection technology is not always able to meet such requirements. Pluggable connections are often no
Technical features - rfstechnologies.com
1.30/17.7 @2700 - 3800 GHz Intermodulation (IM3) -160 dBc (2x43dBm) Isolation min dB 25 @694 - 2700 22 @2700 - 3800 Coupling Value dB 3.1 ±0.5 @694 - 3800 MHz Total Input Power W 300 TEMPERATURE SPECIFICATIONS Temperature Range °C (°F) -25 to 65 (-13 to 149) MECHANICAL SPECIFICATIONS
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.