Search Results for 53744-7
G:EngineeringacadUsers working folderJim HeadJim Head - ArchiveMachined ...
ø1.7 6.4 notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 60 millivolt drop @ 13 amp test current. 4.3 rohs compliant 5. recommended wire range: 16 - 20 awg 6. available hand crimper: ca-5d12
LÜTZE bus cables provide fresh air in large halls - Lutze Inc.
The fans have a maximum consumption of 1.6 kWh, but their blade design (1.82 m – 7.32 m) allows them to shift much more air than conventional ceiling fans. In large, heated buildings with high ceilings, there is usually a temperature difference of 1 °C per metre between the floor and the ceiling. The fans push the warm ceiling air back down ...
ODERING OPTIONS MODEL NUMBER ACCESS PORT DESCRIPTION (CONNECTORS)
or 7/16-DIN Female (2x) 4.3-10 Female or 7/16-DIN Female (2x) 4.3-10 Female or 7/16-DIN Female (2x) 4.3-10 Female or 7/16-DIN Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
www.amphenol-airlb.fr
We would like to show you a description here but the site won’t allow us.
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
(7.62 mm) maximum 0.07 in (1.8 mm) Thermopile + Thermistor + Thermistor GND (long lead) Thermopile GND 4 places Ø 0.01 in (0.3 mm) PCD Ø 0.07 in (1.8 mm) TOP VIEW Ø 0.13 in (3.45 mm) ±0.1 A A Ø 0.08 in (2.1 mm) ±0.1 Ø 0.16 in (4.25 mm) ±0.15 BOTTOM VIEW AAS-920-157B-03/2014 www.amphenol-sensors.com
ODERING OPTIONS MODEL NUMBER ACCESS PORT DESCRIPTION (CONNECTORS)
or 7/16-DIN Female (2x) 4.3-10 Female or 7/16-DIN Female (2x) 4.3-10 Female or 7/16-DIN Female (2x) 4.3-10 Female or 7/16-DIN Female Several patents pending regarding this product. Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational ...
Grainmaster i Intergrated moisture and temperature measurement
Full Scale Output (FSO) 40 to 120 mv 2.5 kPa, 7 Full Scale Output (FSO) 75 to 200 mv 7 kPa Linearity (7 kPa) ±0.25 %FSO 2 Linearity (2.5 kPa) ±0.5 %FSO 2 Pressure Hysteresis ±0.2 %FSO Temperature Coefficient of Zero ±30 µV/V/°C 3 Temperature Coefficient of Resistance 0.29 % /°C 3 Temperature Coefficient of Sensitivity-0.2 %FSO/°C 3, 6
RET Control Units - Amphenol Antenna Solutions
HDLC (level 2) and commands/responses (level 7) as per AISG 1.1 or 3GPP/AISG 2.0 or Ericsson protocol (depending on the part number of the device). Software upgrade by the download functionality is implemented in AISG protocols. Tilt Change Duration Typically less than 15 seconds (may depend on antenna type and outdoor temperature) Precision ± ...
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
(7.62 mm) maximum 0.07 in (1.8 mm) Thermopile + Thermistor + Thermistor GND (long lead) Thermopile GND 4 places Ø 0.01 in (0.3 mm) PCD Ø 0.07 in (1.8 mm) TOP VIEW Ø 0.13 in (3.45 mm) ±0.1 A A Ø 0.08 in (2.1 mm) ±0.1 Ø 0.16 in (4.25 mm) ±0.15 BOTTOM VIEW AAS-920-157B-03/2014 www.amphenol-sensors.com
Amphenol PCD Shenzhen
We would like to show you a description here but the site won’t allow us.
2021 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
ORDERING OPTIONS MODEL NUMBER - amphenol-antennas.com
R1 690-960 1-2 4.3-10 Female or 7/16 DIN Female R2 690-960 3-4 4.3-10 Female or 7/16 DIN Female Y1 1695-2690 5-6 4.3-10 Female or 7/16 DIN Female Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale. R1 R2 Y1
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
(7.62 mm) maximum 0.07 in (1.8 mm) Thermopile + Thermistor + Thermistor GND (long lead) Thermopile GND 4 places Ø 0.01 in (0.3 mm) PCD Ø 0.07 in (1.8 mm) TOP VIEW Ø 0.13 in (3.45 mm) ±0.1 A A Ø 0.08 in (2.1 mm) ±0.1 Ø 0.16 in (4.25 mm) ±0.15 BOTTOM VIEW AAS-920-157B-03/2014 www.amphenol-sensors.com
AFK598-4-Jumper-Changzhou Amphenol Fuyang Communication Equipment
Contact us. Add: No.6,Fengqi Road,Wujin High-Tech District, Changzhou,Jiangsu Tel: +86-519-86520303
NPI-19 Series NovaSensor Low Pressure Sensors
0.74 in (19 mm) diameter x 0.28 in (7.1 mm) long cylinder with o-ring seals • Custom configurations and other pressure ranges available. Please consult the factory. Applications • Process control systems • Hydraulic systems and valves • Biomedical instruments • Refrigeration and HVAC controls • Appliances and consumer electronics
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
(7.62 mm) maximum 0.07 in (1.8 mm) Thermopile + Thermistor + Thermistor GND (long lead) Thermopile GND 4 places Ø 0.01 in (0.3 mm) PCD Ø 0.07 in (1.8 mm) TOP VIEW Ø 0.13 in (3.45 mm) ±0.1 A A Ø 0.08 in (2.1 mm) ±0.1 Ø 0.16 in (4.25 mm) ±0.15 BOTTOM VIEW AAS-920-157B-03/2014 www.amphenol-sensors.com
AFK02-20-B-Jumper-Changzhou Amphenol Fuyang Communication Equipment
AFK02-20-B. Cable type: 1/2"H Gender: Male Gender B: Male Interface: 7/16 Interface B: 7/16 Orentation: Right Angle Orentation B: Straight
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
(7.62 mm) maximum 0.07 in (1.8 mm) Thermopile + Thermistor + Thermistor GND (long lead) Thermopile GND 4 places Ø 0.01 in (0.3 mm) PCD Ø 0.07 in (1.8 mm) TOP VIEW Ø 0.13 in (3.45 mm) ±0.1 A A Ø 0.08 in (2.1 mm) ±0.1 Ø 0.16 in (4.25 mm) ±0.15 BOTTOM VIEW AAS-920-157B-03/2014 www.amphenol-sensors.com
Amphenol PCD
We would like to show you a description here but the site won’t allow us.
Amphenol’s Ram-Lock Push-Pull interface is now available in the 2M ...
7. Series Shell Type Service Class Shell Size - Insert Arrangment Contact Type Contact Type Suffix 2MRAM-00X -06 ZNU 6-7 P A 4. SHELL SIZE - INSERT ARRANGEMENT See table on pages 7-20 of 2M catalog 2. SHELL TYPE CABLE MOUNTED PLUG-06 In-Line Plug RECEPTACLE-00 Jam Nut for front panel