Search Results for 53744-7
Stainless Steel Flexible Tubing - TPC Wire
Fully Interlocked Flexible Stainless Steel Tubing protects cable from damage due to sharp edges, metal chips, impact and abrasion in indoor and outdoor environments. Available in sizes from 0.25" inner diameter to 3" inner diameter to accommodate most cable sizes. Request a Quote Download Spec Sheet.
Design Resources - Amphenol Interconnect Product Corp
Design Resources Conversion Calculators and Tables Dimensions, In. Area Weight Per Foot, Lb DC Resistance at 20° C, Microhms Per Ft Square In. Circular Mils, Thousands 1/16 x 1/2 1/16 x 3/4 1/16 x 1 1/16 x 1 1/2 1/16 x 2 .0312 0.0469 0.0625 0.0938 0.125 39.7 59.7 79.6 119 159 0.121 0.181 0.241 0.362 0.483 264.0 175.0 132.0 87.7 65.8 1/8 x 1/2 1/8 x
PERFORMANCE SPECIFICATION PIEZOELECTRIC ACCELEROMETER 2222C-X - PCB
7.1.1 Charge Frequency Response % 20 to 10 000 Hz . 7.1.2 Charge Sensitivity pC/g . 7.1.3 Maximum Transverse Sensitivity % 7.1.4 Capacitance pF . EDVED279-1 REV G DOCUMENT 76895 REVISION NR Page 4 of 5: CONTINUED PRODUCT IMPROVEMENT NECESSITATES THAT ENDEVCO OF PCB NORTH CAROLINA RESERVES THE RIGHT TO MODIFY THESE SPECIFICATIONS ...
Nadcap Accreditation for Laser Welding - PCB
March 22, 2017, Depew, NY – The PCB Piezotronics Depew, NY facility received National Aerospace and Defense Contractors Accreditation Program (Nadcap) accreditation upon successfully passing a Nadcap audit in Laser Welding. This achievement demonstrates the commitment PCB Piezotronics, Inc. has to delivering the highest standards of laser ...
PCB
PCB
Temposonics® R-Series V RH5 Position Sensors
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
C:UsersjheadDesktopDuraMate 18 shell 20 pinNEWC-AHDPBS-016-1805-01
92.0 REF. NOTES: UNLESS OTHERWISE SPECIFIED. MATERIAL: THERMOPLASTIC,COLORS: BLACK. USE WITH AHDP04/06-18-*P/S-WTA. CABLE EXIT DESIGNED FOR CORRUGATED TUBE NW 13,17 AND 19. RoHS COMPLIANT. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. DWG NO:
CO-AXIAL 10-32 UNF-2A B B - PCB
INSTALLATION DRAWING MODEL 106B52 OFF-GROUND PRESSURE SENSOR. A. 3425 WALDEN AVE. DEPEW, NY 14043 (716) 684-0001 E-MAIL: [email protected]. ANGLES 2 DEGREES.
Piezoelectric accelerometer - PCB
Minimum pC/g 7.5 Frequency response See typical amplitude response Typical 45 Minimum 40 Resonance frequency kHz 45 Amplitude response [1] ±5% Hz 1 to 10 000 ±1 dB (reference) Hz .1 to 12 000 Temperature response See typical curve Transverse sensitivity % ≤. 5 Amplitude linearity % 1 Per 350 g, 0 to 2000 g. Electrical characteristics
LENGTH (Mxxx = METERS) TYP P1 P2 AMPHENOL LABEL
number of conductors: (7) - 16 awg; (2) 18awg p1 p2 length (mxxx = meters) 32.4mm [1.28"] 90.0mm [3.54"] typ typ standard amphenol label (2) standard safety clips 5) ul 2237 and 2238 listed assembly ø13.7mm [0.54"] ul file numbers: e316693 and e339703 do not scale drawing materials list size process specifications: material specifications ...
Temposonics® G-Series GH Position Sensors
Rod-style for use in cylinders. Repeatability less than 0.001% F.S. Backward compatibility for retrofitting legacy sensor models. Outputs: Analog, Start/Stop. Specifications. Documents & Downloads. Certifications & Approvals. Output. Stroke Length.
B B - PCB
7 5 2 4 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 47010 1.00 [25.4] 2.04 [51.9] 1.37 [34.8] ELECTRICAL CONNECTOR 4-PIN, M12 "X ...
Temposonics
7.9 Ø 25.4 Ø 13.5 7.9 Ø 32.8 Ø 23.8 Ø 13.5 Ø 4.3 7.9 Ø Ø 53 Ring magnet Part no. 401 032 Ring magnet Part no. 400 533 Ring magnet Part no. 201 542-2 Float Part no. 561 612 Material: PA neobind Weight: Ca. 5 g Operating temperature: −40…+100 °C Surface pressure: Max. 20 N/mm 2 Material: PA ferrite Weight: Ca. 10 g Operating ...
High-Performance Grounding Blocks - G-G2B2 UL
Grounding Block Model G-G2B2. High-Performance Grounding Blocks - G-G2B2 ULABS Holland Electronics’ high-performance groun. blocks utilize a zinc base and brass splice. tandard and extended length models available. These ground bl. wide range of ground wire sizes.Features: Higher El. cal Performance for Satellite F. ncies Single, Dual.
Dust & Water Resistant | PCB Piezotronics
Model 130A24 is a 1/2” (12mm) prepolarized microphone and preamplifier system with a replaceable water and dust resistant cover. This acoustically transparent cover provides an unobtrusive alternative to windscreens and a more consistent response than rubber protective covers. Microphone Model 130A24 has been tested for Ingress Protection (IP ...
COMMERCIAL CLASS L
7. SELECT AN ALTERNATE INSERT ROTATION IF NEEDED Used to prevent cross-mating of incompatible frequencies. Absence of a letter in this space indicates Normal (0°) position of the insert. CL90555 and CL90557 are supplied with socket contacts only. CL90556 and CL90558 are supplied with pin contacts only. Shell Master Key/Keyway Position Shell ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
Mini Cordsets - TPC Wire
Quick-Connex® Mini DeviceNet™ Flex-Net Cordsets. Trex-Onics® Mini Device Net Flex-Net Cable Assemblies take all the advantages of our Flex-Net Cable with its heavy-duty jacket and ultra-shield construction and add a molded mini head which is permanently bonded to the cable providing a superior water and chemical resistant seal. View Product.
Home - Amphenol Australia
Home - Amphenol Australia
Automotive Acoustics | PCB Piezotronics
Microphones for Automotive Testing Applications. PCB ® offers a wide variety of specialized acoustic measurement products: Advanced sound level meters to meet all your noise monitoring needs are available from Larson Davis, a PCB Piezotronics division. These acoustic products provide high quality measurement data for your automotive applications.