Search Results for 53745-8
B A3 - amphenol-sine.com
15.8 22.2 4.2 4x Ø2.79 x 13.25 dp 6.91±0.1 2x Ø3.10 x 10.2 dp notes: unless otherwise specified 1. material: housing: thermoplastic, grey seal: silicone rubber contact: copper alloy 2. modifications: flange; straight pcb mount 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c
Data Sheet R-Series V RDV PROFINET (Doc Part No. 552139)
2 Temposonics® R-Series V RDV PROFINET Data Sheet Fig. 1: Time-of-flight based magnetostrictive position sensing principle MEASURING TECHNOLOGY The absolute, linear position sensors provided by Temposonics rely on the company’s proprietary magnetostrictive technology, which can
Model 134A23 | PCB Piezotronics
Model 134A23:Tourmaline ICP® pressure bar with 003 cable and inline source follower, 10k psi, 0.5 mV/psi, 0.2 microsecond rise time
Model 086C01
%PDF-1.4 %âãÏÓ 15 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]>>>> endobj 249 0 obj [250 0 R 251 0 R] endobj 250 0 obj >stream H‰RUpvôó÷‹ póôs ...
0823
Title 0823 .cdr Author: Administrator Created Date: 1/6/2023 8:43:23 PM
NEW FROM PCB
Low profile (1/8”) minimizes wind noise Dynamic Range: 32 dBA to 150 dB 1/2” Free-field, High Amplitude, High Frequency Microphone Model 377A06 Frequency Range: 3 Hz to 40 kHz F (±3dB) Dynamic Range: 20 dBA to 160 dB 1” Prepolarized . Pressure Microphone Model 377A15 Dynamic Range: 10 dBA to 150 dB IEC 61094-4 WS1P
112136 - Amphenol RF
Title: C:\Documents and Settings\Owner\My Documents\Connex files\112\112136.dwg Author: Owner Created Date: 10/24/2006 8:56:55 PM
Mil-Spec MIL-C-5015 Assemblies - TPC Wire
TPC offers a wide range of circular connector assemblies designed and manufactured to MIL-C-5015 standards. Originally developed by the armed services for use in severe aeronautical and tactical service applications, military connectors are short in length and feature a low-profile design.
Ultra low noise power unit/amplifier - Wilcoxon Sensing Technologies
0.8 - 150 Hz Amplitude nonlinearity <1% Total harmonic distortion <1% POWER REQUIREMENTS Internal batteries (2) 9 V alkaline Battery life >50 hours ENVIRONMENTAL Temperature range 0° to +55°C Relative humidity, max 90% PHYSICAL CHARACTERISTICS Weight 1.4 lb Dimensions, W x H x D 3 x 17/8 x 6” Connectors: Signal input Signal output
Model 121A45 | PCB Piezotronics
Model 121A45:Intrinsic safe ICP® pressure sensor, 500 psi, 10 mV/psi, case isolated, 2-pin connector, temp to 250F
2250272824 | Amphenol Global Search | Amphenol
Description. USB 3.2, Type A, Receptacle, Right Angle, 9 Pins, Shell with Nickel Plating, 30μin Gold, Dip 2.4mm, Blue High Temperature Housing, Tray Packaging.
D38999 Series III Filter Connectors - Amphenol Aerospace
Amphenol’s MIL-DTL-38999 Series III connectors are unrivaled in their performance and reliability. With added filter features, the high-performance general duty threaded connector is designed to withstand the pressures of severe environment applications.
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 4/9/2008 2:09:42 PM
Data Sheet R-Series V RDV EtherCAT (Doc Part No. 552136)
Temposonics® R-Series V RDV EtherCAT ® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s max. Measured value Position, velocity and acceleration/option: Simultaneous multi-position, multi-velocity and multi-acceleration
252149-a
Title: D:\252\252149-a.PDF Author: Garrick R. Sillers Created Date: 2/20/2001 8:53:48 PM
SINGLE-CHANNEL 1000BASE-T TO SGMII ETHERNET CONVERTER
8 Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable but are presented without guarantee, warranty, or responsibility of any kind, expressed or implied ...
SINGLE-CHANNEL 1000BASE-T TO SGMII ETHERNET CONVERTER
8 Notice: Specifications are subject to change without notice. Contact your nearest Amphenol Corporation Sales Office for the latest specifications. All statements, information and data given herein are believed to be accurate and reliable but are presented without guarantee, warranty, or responsibility of any kind, expressed or implied ...
Model 027250-07201 | PCB Piezotronics
Model 027250-07201:Hand Torque Angle Wrench, w/Angle Encoder & Auto-ID, 200 ft-lb (271 Nm), 21-inch Handle, 1/2-inch Square Drive, 10-pin PT Receptacle
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 8/13/2007 1:53:17 PM
AP-116 - Amphenol NEXUS Technologies
Title: AP-116 : Created Date: 9/9/2004 11:50:21 AM