Search Results for 53745-8
B B2 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Home - Amphenol Canada
Home - Amphenol Canada
Model 426B31 | PCB Piezotronics
8 V/µS [1] TEDS Compliant: Yes: Yes: Environmental: Temperature Range (Operating)-4 to 167 °F-20 to 75 °C [3] Temperature Range (Storage)-40 to 185 °F-40 to 85 °C: Humidity Range (Non-Condensing) 0 to 95 %RH: 0 to 95 %RH: Electrical: Excitation Voltage (Single Supply) 28 to 120 V: 28 to 120 V ...
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 8/19/2010 4:24:48 PM
ANSYS HFSS 3D Component Models - Amphenol RF
Amphenol RF offers ANSYS HFSS 3D component models of printed circuit board connectors for download. These self-contained 3D models allow designers and engineers to simulate the performance of a PCB connector on their PCBa product within a specific design prior to placing an order.
My Shopping Cart - Amphenol
CALL CENTER HOURS OF OPERATION: Monday through Friday 8:00am to 5:00pm ET (5:00am to 2:00pm PT)
REVISIONS - Amphenol Sine
8. all dimensions are for reference use only b 5.5 min. a4 c1070s update drawing 21/jun/19 joetommy ref: 1060-14-0144, 1060-14-0122 nickel gold at60-14-0122 at60-14-0144 platingpart number part number chart a5 c1298s update plating 14/sep/20sullentommy tin at60-14-0177 selective tin over nickel overall in zone plating description a
B A1 - Amphenol Sine
m5x0.8-6h thread screws recommend torque values 1.5-2.0n.m 6 standard or reduced diameter seal 19.8 49.5 gasket tommy 6 contact size and rear seal wire range standard seal: contact size min. insul o.d. typical wire range max. insul o.d. 16 2.24 mm (.088 in) 14 - 20 awg 3.68 mm (.145 in) contact size min. insul o.d. typical wire range max. insul
Amphenol Series SJT
Cross-reference table 8 SJT RT (crimp connection) 9-14 SJT Y (solder connection, hermetically sealed) 15-17 SJT GS (PCB connection) SJT WW (wire-wrap connection) 18-22 Accessories 23-29 Tools 30-31 Assembly instructions 32-46 Safety information Our products are constantly being developed and improved. Therefore, we reserve the right to change ...
70636 - PCB Piezotronics
Title: 70636.idw Author: kmeyer Created Date: 12/10/2018 8:13:15 AM
NON-SELF & SELF LOCKING, MS “V” THREAD ADAPTER BACKSHELLS
Visit amphenolpcd.com for more information NON-SELF & SELF LOCKING, MS “V” THREAD ADAPTER BACKSHELLS 45o Connector Group J M83723 Series III, 50151 Series II & III, 81703 Series III, M26482 Series II & 595234
SPECIFICATIONS - xmacorp.com
SPECIFICATIONS - xmacorp.com
I:DRAWINGRJMGRJMG1BD3B8K1ANR Model (1) - Amphenol CS
Title: I:DRAWINGRJMGRJMG1BD3B8K1ANR Model (1) Author: kiko Created Date: 9/26/2007 5:01:45 PM
Jumper Technical Datasheet
For 3 to 3.8 GHz : Maximum of 1.15:1 IM3: < -160dBc (static and dynamic) (measured using two +43 dBm carriers) REV051420MM www.amphenol-antennas.com 1 of 2 All information contained in the present datasheet is subject to confirmation at time of ordering . Jumper Part Code
Model 426A14 | PCB Piezotronics
Phantom powered microphone holder 20mm dia with 5/8-27: 1: 64443-01: 1: 64444-01: 1: ERC-16: Calibration of ICP® microphone preamplifier: 1: Product Documents. Datasheet. Product Specifications Product Manual Product Drawing Build Out Your Measurement Chain. Other; Model: 079A49 ...
Model 027125-04051 | PCB Piezotronics
Model 027125-04051:Hand Torque Wrench, 50 in-lb (5.6 Nm), 8-inch Handle, 1/4-inch Square Drive, 4-Pin PT Receptacle f Item added to your cart
SYSTEM ATTACHMENTS - Amphenol PCD
TTC 6 Contact systemattachmentsamphenolpcd.com High Performance P-Clamps Engineered for lean manufacturing, high performance P-Clamps were developed to replace and out perform traditional P-Clamps and Saddle
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
Model 105C22 | PCB Piezotronics
Model 105C22:Subminiature ICP® pressure sensor, 1 mV/psi, 0.099" dia. diaphragm, 10-32 mtg thd