Search Results for 53745-8
TWIN654CU000x - Amphenol Antenna Solutions
Quad Band, 8-Port, Panel, XPOL, 65°, 696-960 | 696-960 | 1695-2400 | 1695-2400 MHz, 13.8|13.8|17.0|17.0 dBi, 0-14°|0-14°|0-10°|0-10°, 1364 mm (53.7 in)
Kaye ValProbe RT 5-Channel Datalogger with Bendable Sensors
Kaye ValProbe RT 5-Channel Datalogger with Bendable Sensors
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
TPC Wire
TPC Wire
Model 426A14 | PCB Piezotronics
Phantom powered microphone holder 20mm dia with 5/8-27: 1: 64443-01: 1: 64444-01: 1: ERC-16: Calibration of ICP® microphone preamplifier: 1: Product Documents. Datasheet. Product Specifications Product Manual Product Drawing Build Out Your Measurement Chain. Other; Model: 079A15 ...
Modular Signal Conditioning System - PCB
8 Multi-Channel Signal Conditioners 9 Patch Panels and Multi-Pin Cables 10 Chassis and Power Supply Modules 11 ICP® Sensor Signal Conditioner Modules 12 Dual-Mode Amplifier and Capacitive Sensor Signal Conditioner Modules 13 Multi-Channel Signal Conditioning Systems 14 Multi-Channel Signal Conditioner Modules 15 Ordering Information Modules ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
NovaSensor PT1907 Pressure and Temperature Sensor Die
NovaSensor PT1907 Pressure and Temperature Sensor Die
Product Data Sheet - Temposonics
+24 Vdc nominal: 20.4 - 28.8 Vdc standard +9 to +28.8 Vdc optional* Polarity protection: up to -30 Vdc Over voltage protection: Up to 36 Vdc Dielectric withstand voltage: 500 Vdc (DC ground to machine ground). Setpoints: Setpoint adjustment (Null/Span): 100% of electrical stroke length, 50 mm (2 in.) min. distance between setpoints.
Common Reporting Tool 1.4 (CRT) - kayeinstruments.com
Common Reporting Tool 1.4 (CRT) - kayeinstruments.com
Amphenol
Size 8 and 12 crimp coax contacts are available in PT-SE, SP-SE, MS/PT-SE. Factory installed size 8 and 12 solder type coax contacts are available in PT, SP, MS/PT connectors. See coax contact information pages at the end of this catalog. Printed Circuit Board Tail Contacts
Microsite für URM® Verkabelungssystem | Amphenol Precision Optics
Das Mehrfaser-Steckersystem ermöglicht auf Grundlage der hochpräzisen Keramikferrulen die Übertragung von Informationen über 8 Fasern gleichzeitig. Damit erfüllt URM® entscheidende Leistungs- und Qualitätsfaktoren um Rechenzentren zuverlässig, kostenoptimiert und zukunftssicher betreiben zu können.
Data Comm Connectors - Positronic The Science of Certainty
These low-profile, rectangular connectors are just 8.20 mm in height and accommodate a temperature range of -55°C to 125°C. The Compact Power Family (PCI) of connectors also satisfies the stringent demands of many data and communications applications. These industrial-grade, rectangular connectors deliver a high current capacity despite their ...
Amphenol®
8.0mm 10-737400-245: 10-737406-245 10-737412-245: 10-737418-245 10-737587-245: Last 3 digits denotes the length of the pin diameter that mates with the RADSOK: Example -205 is a 20.5mm long pin *Custom thread lengths are available upon request: Bus Bar Knurled RADSERT: TM *Not for PCB use: SMT RADSERT: TM: Female Screw Pin:
APXV34L24AS_43-C-I20 - Amphenol Antenna Solutions
8-Ports, X-Pol, Twin Beam Antenna, 2.0m, 4x 1710-2690MHz, 33deg, Integrated RET
5961400PG Archives - Amphenol Antenna Solutions
5961400PG Archives - Amphenol Antenna Solutions
Model 375a04 | PCB Piezotronics
8 to 4000 Hz: 8 to 4000 Hz: Lower Limiting Frequency (-3 dB) 1.0 to 4.0 Hz: 1.0 to 4.0 Hz: Resonant Frequency (90° Phase Shift) 10400 Hz: 10400 Hz [1] Inherent Noise: 16 dB(A) re 20 µPa: 16 dB(A) re 20 µPa [1] Dynamic Range (3% Distortion Limit) 146 dB re 20 µPa: 146 dB re 20 µPa [1] Environmental
7049xxx Catalog - amphenol-antennas.com
55 MHz: 5.8 kg 12.8 lbs 240 MHz: 2.0 kg 4.4 lbs Wind load @ 160 km/hr (100 mph) 55 MHz: 385 N 86.6 lbf 240 MHz: 95 N 21.4 lbf Mounting Options Part Number Mounting bracket 3202078/68 + 3201079/00 ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
Supports .8 inch card slot pitches; Up to 140 signals per inch; Contact current rating 1.5 Amps; Can be combined with high power modules, RF Modules (VITA 67) and Optical modules (VITA 66) Passed VITA 72 vibration level testing with BER monitoring. Configurator. Technical Information