Search Results for 53745-8
Model 054109-01253 | PCB Piezotronics
Model 054109-01253:Fastener Load Washer, English, 9/16-in, 25 klbf (111.2 kN), 5-ft Integral Cable w/pigtails
31770110000RAI - Amphenol Air LB
Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available from 8 contacts size 12 up to 36 contacts size 22 in different contact configurations. They also come in hybrid or ground versions, as well as PCB or component carrier versions.
Small Cell Antennas from Amphenol Antennas
Small Cell Antennas with low-visual impact. Applications for light standards and telephone photos, plus panels for stadiums and solutions for tunnels
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
31770104000RAI - Amphenol Air LB
Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available from 8 contacts size 12 up to 36 contacts size 22 in different contact configurations. They also come in hybrid or ground versions, as well as PCB or component carrier versions.
ACCESSORIES EXTERNALLY POLARIZED - PCB
Tripod stand adaptor to convert 5/8” stud to 1/4” for holder. 079A29. Swivel head, stand to holder adaptor. 079A41. Right angle adaptor for 1/4” microphone. 079A42. Right angle adaptor for 1/2” microphone. 426B02. 1/2” in-line A-weighted filter. Holders & Stands. 079B10. Holder for 1/4” microphone.
FS34 Connector - Amphenol Fiber Systems International (AFSI)
FS34 Circular Connector - Harsh Environment Fiber Optic Connector - Circular - COTS - M28876 - Contact us for more information or to order.
P-U95-L2X1-1XXX - Sheet 1 - Amphenol CS
8 6 5 4 3 2 1 8 7 6 5 4 321 designed 2 of 5 this document contains proprietary information and such information may not be disclosed to others for any purpose or used for manufacturing puposes without permission from amphenol canada corp. title 5:2 g 7 code ident. no. 03554 eric.z eric.z j.s feb11/14 feb11/14 p-u95-l2x1-1xxx feb11/14 alvin.c ...
Home - Amphenol Australia
Home - Amphenol Australia
Type YM Series Thermometrics PTC Thermistors
Type YM Series Thermometrics PTC Thermistors
Connector Hardware Compatibility of Cadmium and Dissimilar Metal ...
BZN w/ Cr3 Cadmium 0.8 0.57 0.54 BZN w/ Cr3 Cadmium 0.7 0.59 1.69 Cadmium BZN w/ Cr3 0.2 0.09 0.97 Cadmium BZN w/ Cr3 0.65 0.17 0.18 Note 1: This connector was handled in such a fashion which prevented data from being obtained. Figure 1. – Cadmium to Cadmium Figure 2. – Cadmium to Cadmium
COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS
C backshells@amphenolpcd.com COMPOSITE EMI/RFI STRAIN RELIEF BACKSHELLS M85049. 104-11. N. SERIES. SLASH # SHELL SIZE. LOCK. 104: 45° 09. 11. 13. 15. 17. 19. 21. 23 ...
KEy FEaTURES: IEC 62196-1 IEC 62196-2 IEC 62196-3 Ul2251 SaE J1772
4x Ø6.8±0.2 77.06 6° 78.00 2x85.00 2xØ24.00 2xØ20.00 mounting panel recommended size connector assembly status a3 1:1 1 of 8 c-hvcosf04xd 4 r&d format a m p h e nol pcd s z ccs1 vehicle inlet with led ambient temperature technical data rated voltage ip class durability rated current -40°c to +60°c see table 1 see table 1 10000 cycles min.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
00175161500 - Amphenol Air LB
Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available from 8 contacts size 12 up to 36 contacts size 22 in different contact configurations. They also come in hybrid or ground versions, as well as PCB or component carrier versions.
F:DWGCONNEXZ255 Model (1) - Amphenol RF
Title: F:DWGCONNEXZ255 Model (1) Author: kj-42 Created Date: 11/30/2011 8:09:44 AM
122282 - amphenolrf.com
Title: D:\1_9_03\122282.PDF Created Date: 1/8/2003 8:20:08 PM
R-VPX VITA 46 Connector System - Amphenol Aerospace
Supports .8 inch card slot pitches; Up to 140 signals per inch; Contact current rating 1.5 Amps; Can be combined with high power modules, RF Modules (VITA 67) and Optical modules (VITA 66) Passed VITA 72 vibration level testing with BER monitoring. Configurator. Technical Information
262115 - Amphenol RF
Title: C:\Documents and Settings\Owner\My Documents\Connex files\262\262115.dwg Author: Owner Created Date: 9/22/2005 8:53:59 PM