Search Results for 55-009528
TNC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency TNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of TNC Connectors at Amphenol RF online.
N-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency N-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of N-Type Connectors at Amphenol RF online.
C 091 A/B/D Series - Amphenol Sine
55 N 200.oz 60 N 220.oz 50 N 180.oz Mechanical operation IEC 60512-9-1 Silver ≥ 500 mating cycles Gold ≥ 1000 mating cycles Materials Housing material brass or zinc die cast nickel plated or thermoplast Dielectric material thermoplastic Contact plating silver plated / gold plated 5) Further Characteristics Termination technique solder ...
Amphenol
4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-12px* receptacle
BNC RGB Component Video Cables for Sale | Cables on Demand - Amphenol
BNC RGB Component Video Cables Available Direct from the Inventory -- Invented by Amphenol over four decades ago, the BNC connector has been the analog video interface of choice for cable, satellite, and terrestrial broadcasters worldwide. BNC RGB Component Video Cables from Amphenol utilize matched Amphenol BNC connectors and shielded thin-line coax in 1, 3, 4, 5, and 8-line configurations.
Series Five Lightweight Military Circular Connectors
The MIL-DTL-38999 series of connectors was born in the 1960’s to provide a ruggedized military solution featuring smaller contacts and higher density insert patterns than the already popular MIL-DTL-5015.
Industrial Accessories Catalog 551444 - Temposonics
Temposonics® accessories for industrial sensors Catalog I 6 I 1.2 U-magnets Drawing Name & part number Description Series & design Ø 63.5 Ø 4.5 (Ø 0.18) (Ø 2.5) Ø 41.3 (Ø 1.63) Ø 16
M39012/20-0007 BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
RF Connector M39012/20-0007BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 031-6871 PDF Customer Drawing (Size: 279 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/20-0007: Body Finish: Silver: Body Material: Brass:
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
Amphenol® MIL-DTL-38999 Series I Connectors were developed to meet the needs of the aerospace industry and provided the impetus for the development of the MIL-C-38999 specifications, which later was superseded by MIL-DTL-38999.
MMCX Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency MMCX Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of MMCX Connectors at Amphenol RF online.
L-725.pmd - Amphenol Aerospace
13 m18x1-6g 55 60 55 60 100 110 55 60 15 m22x1-6g 70 75 70 75 140 150 70 75 17 m25x1-6g 80 85 80 85 160 170 80 85 19 m28x1-6g 90 95 90 95 210 230 90 95 21 m31x1-6g 100 110 100 110 260 280 100 110 23 m34x1-6g 110 120 110 120 280 300 110 120 25 m37x1-6g 120 130 120 130 300 325 120 130 table iii torque values for double stub threads main joint ...
All Categories On Amphenol NEXUS Technologies
de mzasao/s-ae , maaszo/s-3s or mzzseoÍ5-55. 4. mating connectors m9177/l-1 m9177/z-l. jack assy (ref) aa c crimp sleeve (ref) shell tj-loa-g nexus .gØ75 full threads to within .063 of shoulder crimp sleeve tp- 102 -zo — min jacket 16 i z 87 cable entry .318 diamax sectt0n cord : wf-i4/u (4con? use with u-54a/ —strip solder tin z : i
Model 356A17 | PCB Piezotronics
Model 356A17:Platinum Stock Products; Triaxial, high sensitivity, ceramic shear ICP® accel., 500 mV/g, 0.5 to 3k Hz, aluminum hsg, 4-pin conn.
ePower-Lite Series - Amphenol Industrial Operations
15.55 15.55 5 X 4.50 4MIN. BLIND HOLE 0.2M A B C 3 MM MIN. A B C 32.30 22.800.10 4 X R40.10 Z KEY B U KEY C 2.75 8.25 3.50 40.60 27.50 45.40 32.30 KEYWAY 4.304 X 4.30 5 13 37 3.50 3.50 3-Pole Electrical Receptacle with HVIL & Shielding Shell 4 X 4.30 60 45 46 30 KEYWAY 5 13 3 2.80 41 4-Pole Electrical Receptacle with HVIL & Shielding Shell 5 16 ...
Amphenol
4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-12px* receptacle
USB Connectors | Standard/Rugged/Waterproof | Mini, Micro, Type A, Type ...
Amphenol is one of the earliest adopters of USB 3.1 Gen 2 Type C connector and has a comprehensive range of USB 2.0, 3.0, and 3.1 generation connectors that comes in straight, right angle, surface mount and through hole configurations.
Contact - Temposonics
MTS Sistemas do Brasil Avenida Doutor Altino Bondesan, 500, Centro Empresarial I - Sala 212B - Eugênio de Melo São José dos Campos SP 12247-016
Model 640B01 | PCB Piezotronics
Model 640B01:Platinum Stock Products; Industrial vibration sensor, 4 to 20 mA output, 0 to 1 in/sec pk, 3 to 1k Hz, top exit, 2-pin conn
High POWER - Amphenol Aerospace
–55°C (–75°F) to 200°C (392°F) Classes RW, DT, & DZ have temperature range of –55°C (–75°F) to 175°C (347°F) ENVIRONMENTAL SEAL Wired, mated connectors with environmental accessories attached as required, will meet the altitude immersion test specified in MIL-DTL-5015. Backfilled connector options offer
608 - Amphenol Ltd
Operating temperature -55°C to + 125°C; Nickel Aluminium Bronze shells; Threaded anti-vibration coupling mechanism; Crimp or solder contacts; Shell sizes 8 to 24 and up to 61 contacts; Current rating #16 contacts 15A and #20 contacts 5A; 5 keyway orientations; Datasheets and catalogues.
Model 352C65 | PCB Piezotronics
0.55 in: 14.0 mm: Weight: 0.1 oz: 2.8 gm: Frequency Range: 16000 Hz (M) Metric Mount. English SI; Mounting Thread: M3 x 0.50 Male (W) Water Resistant Cable. English SI; Electrical Connection Position: Side: Product Documents. Product Specifications Product Manual
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.
HD-BNC Connectors - Amphenol RF
The HD-BNC product line delivers both true 50 and 75 ohm performance in a footprint 4 times smaller than traditional BNC connectors. Using the same cable prep and termination specifications of legacy broadcast connectors makes adopting HD-BNC seamless.
Amphenol
10.3mm 25.8 55.5 0.3 35 25.8 50mm2: 65.8 0.3 35 25.8 68.8 0.3 35 / / / 70mm2: 68.8 85mm²: 71.8 95mm²: 71.8 Product Series Type RADSOK® Size Termination Style Panel Mount Sealing Color Keyway**** SLP R Receptacle W/O Keyway A 5.7mm 120A B Busbar P W/ Flange S IP67 O Orange NO KEYWAY T Threaded 16C 16mm2 Crimp (100A max.) 25C 25mm2 Crimp (120A ...
1143_Datasheet MiCS-6814 rev 8 - SGX Sensortech
dimensions of the cavity are 5.5 x 7.5 x 2.55 mm (the tolerance is +/-0.2 mm). The outside dimension of the reel is either 178 +- mm (for a maximum of 700 sensors ) or 330 + 0.25 / -4 mm (for a maximum of 2000 sensors). MiCS-6814 1143 rev 8
Audio Video Monitor Cables for Sale | Cables on Demand
$14.55: Qty: EA Add ; Amphenol AV-HDMIMX2GF0-003 Amphenol 30 AWG Signature Series High Speed HDMI Cable with Ethernet [13.8 Gbps / 1080p / 3D / 4K] Gold-Plated + RFiBlock™ Ferrite Cores (3m / 9.8 ft) 3m (10') Code: AV-HDMIMX2GF0-003; Buy 3m (10') Amphenol AV-HDMIMX2GF0-003 Cables Factory-Direct: Exclusively at Cables on Demand, the Amphenol ...
AT06-08SX-XXX A3 - Amphenol Sine
4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: at04-08px* receptacle
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
High Power Mil-DTL-5015 Connectors Available with a Range of Contacts, Finishes, and Configurations
Amphenol MIL-DTL-26500, Pyle - Amphenol Aerospace
1 cu. inch per hr. max. -55°C (-67°F) Comply Altitude Immersion (Classes E, G, R & K) Sea level 1 inch of mercury, 3 cycles (IR 5000 megohms hi-pot 1500 volts-submerged) Comply (Classes E, G, R & K) Size 20 contact 20 lbs. min. Size 16 contact 25 lbs. min. Size 12 contact 30 lbs. min. Exceeds specifications
Series 3 Connector - Amphenol In
3 axes @ -550 C ambient + 2000C* 60G’s (Fail Safe : 3 axes @ ambient 30G’s) DOUBLE AMPLITUDE (IN) SINE VIBRATION POWER SPECTRAL DENSITY (G2/HZ) RANDOM VIBRATION Test data beyond 2GHz is subject to equipment variation..01.001.0001.1 T ri-Start 4 . Specifications SERVICE RATING
200WX-IPX7 WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX7, RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
200WX WeatherStation® Instrument - Airmar
The WeatherStation 200WX is the best choice for mobile, weather-monitoring applications. Sensor rich, in a durable, rugged, small housing that is IPX6 rated, means the 200WX can be used on moving platforms such as TV-news and military vehicles.
MIL-DTL-26482 Series II Connectors - Amphenol Aerospace
34 insert patterns available from 3 to 55 circuits; Various finishes are available; Configurator. Technical Information How to Order Guide Dimensions Insert Chart Insert Arrangements Insert Alternate Rotations 26482 Contact Information Assembly Instructions 26482 Assembly Tools Class Descriptions, Performance Specifications.
B A1 - Amphenol Sine
3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25°c. 3.4 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.5 mating cycle durability: 100 cycles 3.6 ...
Amphenol
• Operating temperature is from –55°C to +125°; Operating voltage to 1000 VAC (RMS) at sea level. • Pin and socket contacts are machined from low loss copper alloy and gold plated to eliminate contact corrosion and provide an indefinite shelf life. • All have resilient inserts which provide high dielectric strength and moisture barrier.
www.amphenol-sine
Circular, Plastic, Waterproof Connectors for Indoor/Outdoor Applications Available in 6 Shell Sizes and 30 Insert Arrangements for Power, Mixed Power/Signal, Coax and RJ45 layouts. Amphenol Sine Systems’ ecomate® Aquarius™ Series of waterproof connectors provide an IP67/69K waterproof rating (in mated condition) for industrial applications, and ...
DIN 41612 High-Temperature Headers and Receptacles - Amphenol CS
wwwamphenl-icccm Amphenl Inrmatin Cmmunicatins and Cmmercial Prducts TARGET MARKETS DIN 41612 High-Temperature Headers and . Receptacles. HARSH ENVIRONMENT CONNECTOR ENHANCED FOR . INDUSTRIAL APPLICATIONS
Temperature Sensors | NTC Thermistors
Thermometrics, Inc., offers a wide range of NTC Thermistors. They are manufactured from the oxides of transition metals and can operate over the range of -196°C to 1000°C.
Model HT426E01 | PCB Piezotronics
Model HT426E01:High temperature 1/2-inch preamplifier . [1] Typical. [2] TEDS Capable Digital Memory and Communication, compliant with IEEE P1451.4
Heavy Duty, Multi-Pin, Plastic or Metal Connectors, Cable Assemblies ...
Temperature of -55°C to +150°C) Our ATP Series™ Connectors are designed as an IP67 rated (mated), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities and are designed for use with 10-14AWG with size 12 contacts handling up to 25A.
pcie4 cable | Amphenol Global Search | Amphenol
The IBflex scanner combines a lightweight design with the power to test multiple technologies and bands simultaneously.It can be used to deploy 5G New Radio networks in sub-6 GHz spectrum, verify public safety coverage, optimize dense small cell deployments, and improve the reliability of IoT systems.
SFP28 Cables • QSFP28 Cables for Sale | Cables on Demand
SFP28 Cables (25G) and QSFP28 Cables (100G) -- Factory-Direct from Amphenol: Featuring the engineering and manufacturing expertise of 3 separate divisions of Amphenol; allowing for data throughput in excess of 28.0 Gbps per channel -- Perfect for use with 25-Gigabit Ethernet equipment in the case of SFP28 Cables, 100-Gigabit Ethernet equipment in the case of QSFP28 Cables, or for aggregating ...
APC00-18-16P | Amphenol Global Search | Amphenol
Search Results for apc00-18-16p EBY Electro Terminal Blocks and Connectors Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. ... 25 18.0 mm 0.02 1000A 130 The chart below is intended as a guide only, when used with the stated cable sizes on the plug and ...
International Distributors | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
PORTABLE VIBRATION CALIBRATOR - PCB
2.19 [55.6] 1/4-28 unf - 2b. front rear. 1 1 2 2 a a b b. code ident. no. 52681. dwg. no. scale: sheet. drawn checked engineer title. unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ]
DT800 Smart™ Sensor SST Thru-hull NMEA 0183 - Airmar
The DT800 utilizes Airmar’s proven Tilted Element and broadband technologies in this depth and temperature Smart™ Sensor. The DT800 is a low-profile, retractable, thru-hull sensor that accurately computes depth and temperature data and sends it to any NMEA 0183 display.
150WX WeatherStation® Instrument - Airmar
Certs And Standards: CE, IPX6 (IPX4 with optional Relative Humidity sensor), RoHS, IEC61000-4-2, IEC60945, IEC60950_1C, IEC60950_22A, EN55022, EN55024, EN14982
162gb-16 | Amphenol Global Search | Amphenol
55-009528 | Amphenol Global Search | Amphenol 55 Amphenol Cylindrical Connectors for Printed Circuit Board Applications ® 12-170-2 Proven & reliable cylindrical connector solutions for PC board attachment: MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40 ...
backshell catalog | Amphenol Global Search | Amphenol
Search Results for 62 in 16 inmeta:gsaentity_divisions=amphenol%20tuchel 62IN - Amphenol In Amphenol 62IN series connectors are general purpose, environment resistant , miniature circular connectors with three- ... 18-11 62 119 241 340 20-41 45 126 225 - 22-21 16 135 175 349 22-55 30 142 226 314 20-29 63 144 252 333 I nsert Orientations 60 155