Search Results for 55.64*55 200
L4-HRDM-8-D - andrew.com
Outer Conductor OD 13.97 mm | 0.55 in Nominal Size 1/2 in Electrical Specifications Cable Impedance 50 ohm ±1 ohm Capacitance 75.8 pF/m | 23.104 pF/ft dc Resistance, Inner Conductor 1.48 ohms/km | 0.451 ohms/kft dc Resistance, Outer Conductor 2.69 ohms/km | 0.82 ohms/kft dc Test Voltage 4000 V
Model TLD354C03 Triaxial, thru-hole mtg, ceramic shear ICP ... - PCB
Model TLD354C03 Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn., TEDS 1.0 Installation and Operating Manual
Model M353B18 Platinum Stock Products; High frequency, quartz ... - PCB
Model M353B18 Platinum Stock Products; High frequency, quartz shear ICP® accel., 10 mV/g, 1 to 10k Hz, 10-32 top conn., M3 x 0.50 integral stud
T R S INSTALLATION - Temposonics
Baud rate 1.5 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Cable length (ft.) < 10 < 160 < 320 < 650 < 1300 OUTPUT Synchronous Serial Interface (SSI) SSI is a widely used serial inter-face between an absolute position sensor and a controller. SSI uses a clock pulse train from a controller to gate out sensor data: one bit of position data is ...
RF Connectors for Waterproof IP67 Applications - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
Model JTLD352C33 High sensitivity, ceramic shear ICP® accel ... - PCB
Model JTLD352C33 High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 9k Hz, 10-32 side conn., ground isolated, TEDS 1.0 Installation and Operating Manual
Model 353B43 High sensitivity, quartz shear ICP® accel., 300 mV/g, 1 to ...
Model 353B43 High sensitivity, quartz shear ICP® accel., 300 mV/g, 1 to 2k Hz, 10-32 side conn. Installation and Operating Manual For assistance with the operation of this product,
Model W354C03/010G30 Triaxial, thru-hole mtg, ceramic shear ICP ... - PCB
Model W354C03/010G30 Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn. Installation and Operating Manual
62IN Series - Amphenol In
Style 16A Style 16E Style 16F Style 16J; G Dia L M thread in inches G Dia L G Dia H Dia L G Dia L For cable size Z Dia ; min: max
RV-65A-R2 - andrew.com
Length 1400 mm | 55.118 in Net Weight, without mounting kit 17.8 kg | 39.242 lb Array Layout Port Configuration. RV-65A-R2 ©2025 ANDREW, an Amphenol company. ... 68 66 62 64 66 61 Beamwidth, Vertical, degrees 15 13.9 12.9 7.4 6.6 5.7 ... 300 300 300 250 250 200
Model J352C65 High sensitivity, miniature (2 gm), ceramic shear ... - PCB
Model J352C65 High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 8k Hz, 5-44 side conn., ground isolated Installation and Operating Manual
Fiber Optic Connectors | Products - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
SFT Cables - amphenol.co.jp
* MT = Metallized Composite Tapes SFT Cables Center Conductor Inner Shield Outer Shield Dielectric Interlayer Jacket Flexibility Good/Very Good Attenuation Low
Connectors | Products - Amphenol
AP-93 exceeds Olive-Drab Cadmium plating by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F). AP-93 meets a 200° C temperature rating, is compatible with other platings, and is available on all D38999-style Series III connectors.
Model M352A60 High frequency, ceramic shear ICP® accel., 10 mV/g, 5 to ...
Model M352A60 High frequency, ceramic shear ICP® accel., 10 mV/g, 5 to 60k Hz, 5-44 top conn., M6 x 0.75 integral stud Installation and Operating Manual
FFV4-65B-R3-HG - andrew.com
68 64 58 62 62 63 55 51 Beamwidth, Vertical, degrees 12.9 11.7 10.5 5 4.8 4.5 4 3.7 ... 250 250 250 200 200 200 200 200 Mechanical Specifications Wind Loading @ Velocity, frontal 715.0 N @ 150 km/h (160.7 lbf @ 150 km/h) ... Weight, gross 64.2 kg | 141.537 lb Regulatory Compliance/Certifications
SCF12-50J - 1/2" CELLFLEX® Superflexible Foam-Dielectric Coaxial Cable
m (ft) 0.3 / 0.5 (1 / 1.64) PRODUCT DATASHEET SCF12-50J 1/2" CELLFLEX® Superflexible Foam-Dielectric Coaxial Cable SCF12-50J REV : B REV DATE : 15 Jan 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 2 of 3
Lace-up Hoisting Grip for HELIAX® 1.50-1.74 in (38.1-44.2 mm) cables
and elliptical waveguide 64 ... Ordering Note ANDREW® non-standard product General Specifications Attachment Spacing Intervals 60.96 m | 200 ft Hoisting Grip Type Lace-up hoisting grip Support Clamp Not included Tool Type Hoisting grip ... packed 55.88 mm | 2.2 in Width, packed 236.22 mm | 9.3 in Length, packed 236.22 mm | 9.3 in ...
FFV4-65B-R6-V2 - andrew.com
64 55 65 65 61 57 56 Beamwidth, Vertical, degrees 12.1 10.6 6.7 6.3 5.9 5.3 5.1 Beam Tilt, degrees 2–14 2–14 2–12 2–12 2–12 2–12 2–12 ... 250 250 200 200 200 200 200 Packaging and Weights Width, packed 565 mm | 22.244 in Depth, packed 309 mm | 12.165 in Length, packed 2187 mm | 86.102 in ...
Model 356A67 Triaxial ICP® Accel., 10 mV/g, 500 g, 0.5 to 2.5 kHz, 1/4 ...
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f