Search Results for 55.64*55 200
TNC Cable Assemblies - Amphenol RF
TNC to AMC Cable Assemblies 55 items; TNC to AMC4 Cable Assemblies 18 items; TNC to FAKRA Cable Assemblies 13 items; ... Times LMR-200 36 items; Times LMR-240-UF 13 items; Times LMR-400 27 items; Cable Assembly Series & Gender. ... No 64 items; FAKRA Keycode. Z - Water Blue (Universal) 13 items; Compare Products. Remove This Item; Compare.
IECEx - PCB
1 800 828 8840 | pcb.com. MODELS . 352A71, 352A72, 352A73 & 352A74. TEARDROP ICP ® ACCELEROMETERS . WITH FLEXIBLE, INTEGRAL CABLE n Very small teardrop-shape n Flexible integral cable for easy routing in tight spaces
Amphenol
3.Operating Temperature -55 to + 2000 C a)Shell b)Insulator c)Contact d)Grommet & Seal:Aluminum Alloy:High Grade Plastic:Copper Alloy:Silicon Based Elastomer 5.Finish a)Contact b)Shell & C/Ring & Accessory:1.27 micron Gold plating over nickel:Electroless Nickel plating 6.Contact resistance :Contact Size 20 16 CR in milliohms max. 7.3 3.9
NTC Type MA - amphenol-sensors.com
NTC Type MA Specifications MA100 Designed for use in catheter assemblies, these sensors are available with nominal resistance values of 2252, 3000, 5000, and 10,000 Ω at 77°F (25°C).
Mini Cool Edge 0.60mm Connectors - Amphenol CS
Durability: 200 mating cycles ... ENVIRONMENTAL § Humidity: EIA-64-31B, Method III without conditioning ... § Thermal Shock: EIA-364-32, Method A, Table 2, Test condition 1, -55°C to 85°C, perform 5 cycles in mated condition § Mixed Flow Gas: EIA-364-65, Class IIA, option 4. For 7 years field life.
Amphenol NAFI + UHD CONNECTORS - アンフェノールジャパン ...
NAFI THREE ROW Daughtercard Connector No. Contacts Mating Backplane Connector Kit K M N P M1001-12931 66 552-2587-000 21 2.130 2.140 2.160 M1001-12932 99 552-2588-000 32 3.230 3.240 3.260
Keeping Connections Simple - Amphenol CS
2 to 72 2 to 72 1 to 72 4 to 64 4 to 64 PCB Terminations SMT, CTW THT, SMT, Pin-in-Paste, Press-fit THT, SMT, CTW THT, CTW THT, SMT, PIP - 10 for Power 1.5 for Signal Operating ... 40 to 200 Operating Temperature-55°C to +125°C -55°C to +105°C -55°C to +125°C -40°C to +125°C Con˜gurations Vertical, Right-Angle, Double Row Vertical ...
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
140 200 260 kW 25°C Resistance T.C 0.10 %/°C Responsivity 77 110 143 V/W 500K, 1 Hz Responsivity T.C-0.11 %/°C Noise Voltage 62 nV rms R.M.S., 25°C NEP 0.60 nW/Hz1/2 500K, 1 Hz Detectivity 9.00 E07 cmHz1/2/W 500K, 1 Hz Time Constant 22 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition ...
XXXXpol | 65° Az | 17.5 / 17.3 / 17.3 / 18.6 dBi | 0-10° / 0-12° / 0-12 ...
Maximum Power (Per Port) 200 W 160 W 160 W Intermodulation 3rd Order for 2x20W Carriers < -110 dBm < -110 dBm < -110 dBm Electrical Downtilt Control Electrical downtilt for each band can be controlled separately. Tilt indicator(s) are covered by removable transparent cap(s). Manual Electrical Tilt (MET) Control
Model 393B12 Potted Accelerometer Enclosure Installation and ... - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Joe Ryder (Aluminum) • Of˜ce: +1 (607) 563-5001 • Email: jryder@amphenol-aao.com Brian Antalek (Composite, Steel)• Of˜ce: +1 (607) 563-5018 • Email: bantalek@amphenol-aao.com amphenol-aerospace.com • amphenolmao.com 2. Shell Style 02 Box Mount Receptacle 12 Box Mount Receptacle Clinch Nuts 13 Box Mount with Metric Clinch Nuts 00 Wall Mount Receptacle
Model 353B03 ACCELEROMETER KIT Installation and Operating Manual - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
Os cabos telefônicos CTP APL da AMPHENOL são indicados para instalação ...
22 Violeta – Laranja 526 a 550 2.101 a 2.200 23 Violeta – Verde 551 a 575 2.201 a 2.300 24 Violeta – Marrom 576 a 600 2.301 a 2.400 Formação dos cabos - Concêntricos ... Resistência elétrica máxima no condutor a 20ºC (Ω/km) 147,20 94,00 55,80 29,30 Desequilíbrio resistivo Máximo individual (%) Média máxima (%) 5,00 2,00 5,00 1 ...
GT シリーズ (VG95234規格準拠)|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
-55℃〜+125℃ @ 標準インサート(クロロプレンゴム) -50℃〜+200℃ @ 耐熱性インサート(バイトンゴム) -55℃〜+125℃ @ 低煙/難燃性インサート(シリコーンゴム)
APPLICATION SPECIFICATION GS-20-141 - Amphenol CS
TYPE APPLICATION SPECIFICATION NUMBER GS-20-141 TITLE PAGE REVISION Application Guide for Pwrblade+™ Press Fit and Solder Tail Plugs and Receptacles
RF Connectors for Waterproof IP67 Applications - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
EBY Electro Terminal Blocks and Connectors
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Model 333B45/ACS-4 ACCELEROMETER Installation and Operating Manual
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
Model 354C02 Triaxial, thru-hole mtg, ceramic shear ICP® accel ... - PCB
Model 354C02 Triaxial, thru-hole mtg, ceramic shear ICP® accel., 10 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn. Installation and Operating Manual
Model J353B04 ACCELEROMETER KIT Installation and Operating Manual - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f