Search Results for 55010639-000-1
Connectors | Products - Amphenol
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
FIBER OPTIC VITA 66.1: Standard 2MT Backplane
Cat Brandas Office: +1 (607) 563-5129 Mobile: 1 (607) 643-5071 • Email: cbrandas@amphenol-aao.com amphenol-aerospace.com amphenolmao.com 42 VITA 66.1 (Dimensions in Inches) (Dimensions in Inches) FIBER OPTIC VITA 66.1: Standard 2MT Module PART NUMBER: 10-504637-004 (.820) 1.106 MAX (Ø.094) 2 PLACES (.283).733 MAX (.115) (.230) .579 MAX.3155 ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
-Œ¡ô/ø %ãÉùäâêC}›.ŸO¾]²xRmŠj~›œ7w³% } ÁY)““j¶,çƒÕͲ 2™TÅÝ ‡Ôp ÁoÊûj½I®ëœ¬6œñp¶-på€ïñj¾^”«›ä{¹ ¬¶eó|\n¶Õèv¶!‡] è$²: Õ tš&“‡_ ¢¹Ü V Y^T·Û NRíÞð†7ü ñ³Í¿¹ÎÚô›» ýê´¡_Ý¢_=Ë„ “~‡~¿•óÍz[= =Ž é-°( b¸^.:\l»\|4 ~=ºþ°S ...
BPS10-O-B1 - Amphenol Antenna Solutions
Penetrator™, Single Band, 1-Port, Omni, VPOL, 360°, 746-806 MHz, 12.1 dBi, 4260 mm (167.7 in)
NOTES: (UNLESS OTHERWISE SPECIFIED) 1. DIMENSIONS ARE FOR REFERENCE ...
1.844 detail b scale 1 : 1 8.000 typ 4.600 typ 1.500 typ detail d scale 1 : 2 notes: (unless otherwise specified) 1. dimensions are for reference only. 2. dimensions are in inches. 3. sold as set, quantity two rails (left and right) plus mounting hardware. 4. finish can be powder coat or zinc plate. ...
SGX VZ89TE I2C communication - SGX Sensortech
SGX Sensortech, Courtils 1 CH-2035 Corcelles-Cormondrèche Switzerland www.sgxsensortech.com For more information please contact: info.em@sgxsensortech.com 1. Theory of the operations: ... Start 1 1 1 0 0 0 0 000 ACK ACK ACK C7 C6 C5 C4 C3 C2 C1 C0 D7 D6 D5 D4 D3 D2 D1 D0 Commande byte Data 0 Address byte 4. Writing data to VZ module (I2C ...
Amphenol Borisch
As of January 1, 2018 Amphenol Griffith Enterprises is now part of Amphenol Borisch Technologies. [01/01/2018] Amphenol Borisch Technologies is a full-service manufacturer able to supply connectors and assembly solutions. [ Read More ] Contact 4511 East Paris Ave, Grand Rapids, MI 49512 ...
HEX656CW0000x - Amphenol Antenna Solutions
Tri Band, 6-Port, Panel, XPOL, 65°, 696-960 | 1695-2180 | 1695-2180 MHz, 15.0|17.2|17.2 dBi, 0-12°|0-10°|0-10°, 1906 mm (75.0 in)
Amphenol NEXUS: Advanced Telecommunications Manufacturing
About Us. Amphenol Nexus Technologies was founded in 1961 by William H. Flanagan and Randolph K. Byers to perfect the design and manufacture of superior quality audio plugs, jacks and MIL-S-8805/3 push-button switches.
C01600V00000012 Protective cap for female receptacle. Compar
C01600V00000012 Protective cap for female receptacle. Comparable to 08-2302-000-000, CA00SD4
Specialized Application Antennas from Amphenol Antennas
Specialized Application Antennas from Amphenol Antennas
Contact Us - TPC Wire
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com.
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
0.900-1.000 (22.86-25.40) 0.423-0.465 (10.74-11.81) 0.305-0.346 (7.75-8.78) 3 4. Amphenol Fiber Systems International 8 www.fibersystems.com COTS Ordering Nomenclature FS3M1100 Table 1 COTS Base Part Number Shell 13 Shell 15 Shell 23 Connector Type Strain Relief Receptacle, Wall Mount Plug Receptacle, Jam Nut Straight 45o 90o
Xiamen Profile-Amphenol Assembletech
Amphenol is located in Connecticut, USA. The company implements localization strategy globally. with over 90,000 employees operating in more than 100 factories/offices around the world. ... Extremeport-Z-Link,、Ultraport-Low Profile SlimSAS、Ultraport-SlimSAS、OCuLink、HD mini SAS、mini SAS、SATA、DP2.1、HDMI2.1、USB4.0, custom ...
6 Position Receptacles - amphenol-sine.com
T 3427 000 - M16 Straight, full plastic front mounting female receptacle with ring nut. 6 contacts, silver plated Contacts included. REQUEST A QUOTE T 3427 018 - M16 Straight, full plastic front mounting female receptacle with ring nut. 6 contacts, gold plated Contacts included.
Amphenol
2.000 cable jacket (folded back) (fold back cable jacket) 1.800 trim entire bundle trim inner pair bundle cable center filler wrap wire pairs with foil tape wire pair with foil shield (4) cable braid cable inner wire pair (4) shield extension shield extension hole (4) cable braid brown wire brown wire white/ brown wire white/ orange wire white ...
Coaxial Connector ACC-15CHT10U - Amphenol Broadband Solutions
Connector Diameter 1.090 27.69 Hex Size 1.000 25.40 Pin Length 2.150 54.61 Pin Diameter 0.067 1.70 Cable Prep Dimensions: inches mm Inner Conductor Length 1.000 25.40 Outer Jacket Trim Length 0.250 6.35 Electrical Specifications: Impedance 75 2 Ω Return Loss @ 1 GHz - 20 dB min Insertion Loss @ 1 GHz 0.20 dB max
BA1010-2 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 154-174, 2.1dBi, N Female
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
1 30' 15' milimetres t.n 06/03/14 3:2 xlrnet d type cat5e rjx8fd5tb feedthrough adaptor a3 customer drawing 55010961-000 refer specification 1 p.m p.m 06/03/14 06/03/14 0.5 0.1 0.05 rev 1 x.x ± specifications: 1. materials: - plastic insert & housing: high temperature thermoplastic flammability rating ul94v-0 dsm stanyl, 30% black
EU RoHS II Declaration - amphenol-aerospace.com
Concentration(s) >0.1% w/w (>0.01% w/w for Cadmium) of Homogeneous Material(s) 10‐581806‐000 COMPLIANT CONTACT, PIN 6(c) Lead (Pb) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates