Search Results for 57-32
hvc2p63mv104 | Amphenol Global Search | Amphenol
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China.
Digital Fluid TracTM (DFT-220) Multi-Unit Drum Gauge
standard ANSI MH2-2004 vertical drums (≤ 32 inch depths). The DFT-220 drum gauge allows the user to easily select between the following vertical drum settings: 15 gallon 30 gallon 55 gallon 57 liter 114 liter 208 liter Product Features Multiple Selectable Units: 15, 30, 55 gallons or 57, 114, 208 liters
Model 356A14 Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz ... - PCB
Triaxial ICP® Accel., 100 mV/g, 50 g, 0.5 to 5 kHz, 1/4-28 Side Conn., 10-32 Female, Ti Housing Installation and Operating Manual For assistance with the operation of this product,
High Speed Analog to Digital Converter - Amphenol Ardent Concepts
• 32 Gbps+ • Area array to 0.4mm pitch • Compression mount & solderless • Pure vertical interface – no offset required • Ideal for high shock and vibration/extreme temperatures applications Related Products. Created Date: 5/13/2019 3:57:13 PM ...
PL18U-300-70 | Amphenol Global Search | Amphenol
70 Amps 125 Amps 200 Amps 300 Amps PSLP-36 PSLP-57 PSLP-80 PSLP-103 M3x0.5 MSx0.8 M8x1.25 M10x1.5 Pin Dia. Max. Current Part Number Thread (male) Notes: (1) Surlok Assembly contains the wire crimp lug, plus a two-piece dielectric clamshell housing. ... ISO sensor design • ±0.5% static accuracy • Temperature compensated 32°F to 158°F (0 ...
Backshell - amphenol-in.com
62IN -776. General duty shell to accept conduit, AN 3057 or MS 3057 A cable clamps and heat shrink sleeves.
Data Sheet R-Series V RP5 SSI - Temposonics
Data length 8…32 bit Data transmission rate 70 kBaud 1…1 MBaud, depending on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position or velocity, position and temperature in the sensor electronics housing Measurement parameters
BAND LOCK ADAPTER BACKSHELLS - amphenolpcd.com
BAND LOCK ADAPTER Straight; 90° & 45°; Self-Lock Connector Group K MIL-DTL-38999 Series I & II TABLE A Accessory Shell Size Entry Size Connector Shell Size A Ø Max. B Ø Max.
Betriebsanleitung R-Serie V EtherCAT 552059 - Temposonics
Temposonics® R-Serie V EtherCAT® etriesanleitun I 6 I 3. Identifizierung a Bauform R P 5 Profi l b Design G Magnetschlitten Gelenk spielfrei (Artikelnr. 253 421), geeignet für interne Linearisierung L Blockmagnet L (Artikelnr. 403 448) M U-Magnet OD33 (Artikelnr. 251 416-2), geeignet für interne Linearisierung
0.50mm FFC/FPC Connectors-SFV/SFVL/VLL/OPU Series
FCI Basic 0.50mm pitch flex connectors provide an economical way to connect displays and support flexible board to board connections. These connectors are available in both Right-Angle and Vertical configurations with Surface Mount mounting styles, and of
Model 261B13 | PCB Piezotronics
Model 261B13:Triax force link, charge, 10k lb (Fz), 4k lb (Fx,y), 15 pC/lb (z), 32 pC/lb (x,y), ground isolated . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. ... 19.57 kN: Maximum Moment (Z Axis) 240 ft-lb: 325.4 Nm: Maximum Moment (X or Y Axis) 325 ft-lb: 440.6 Nm: Non-Linearity: ≤1 % FS: ≤1 % FS
R-Serie RD4 Temposonics
32 26,9 14 51 32 25 PUR-Kabel Ø 6 mm Biegeradius > 24 mm Länge 250 / 400 / 600 mm 26,9 SW23 Anziehmoment < 50 Nm O-Ring mitgeliefert 15,3 x 2,2 FPM 75 Kontur der Einschraubbohrung (ISO 6149-1) PUR-Kabel Ø 6 mm Biegeradius > 24 mm PUR-Kabel Ø 6 mm Biegeradius > 24 mm Messanfang 14 36,5 Druckrohr Ø 10 Druckrohr Ø 10 Messanfang Messlänge 25 ...
Premium low noise coaxial cable assembly - pcb.com
A 10-32 UNF connector is provided at the instrumentation end of . the cable. The proprietary cable jacket is made from extruded water resistant PFA for highest ... 1.57. Lock wire holes; Yes. Connector 2, input end to sensor; M3 X 0.05 plug. Dielectric material; Glass. Pin material; 304L stainless steel. Connector housing material; 304 ...
ROHS COMPLIANT REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING
.052±.0011.32±0.03 material: body & shroud: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a 585 type 303 , conda. contact, ferrule, & retaining ring: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish:
6.0 ± 0.2 - svmicrowave.com
R O H S C O M P L I A N T P R O D U C T D ATA D R AW I N G 6.0 ± 0.2 M AT E R I A L C O N N E C T O R S : SMP Straight Female ( 1221-4009 ) 2.92mm Straight Male ( SF1511-60071 )
C:Users ianyDesktopC-RTHP0201Px-H1-x REV B5-Model - Amphenol Sine
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 6(( 3$57 180%(5 &+$57 6,=(352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 48$17,7< $33529$/ (1*,1((5 &+(&.(' '5$:1
PCB Search Results (176A07)
Charge output pressure sensor with UHT-12™ element, 6.0 pC/psi, single ended with a 10-32 connector. IECEx hazardous approved. ... Weight: (with cable) 2.0 oz(57 gm) Product Manual. Product Datasheet. Introducing PCB's Model 176A07 | PCB Piezotronics Model 176A07 June 13, 2023 DEPEW, NY - PCB Piezotronics (PCB ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
B A1 - Amphenol Sine
4.32 mm (.170 in) internal sealing surface finish to be or better3.2 0.13 Ø38.29+0.15-0.05 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm 57.6±0.1 2x Ø5.60 10-14 awg (8.0-2.0mm²) main polarizing keyway 110° ref 110° ref 57.6 72.8±0.50 m5x0.8-6h 8mm(2x) deep threaded insert recommended torque values:1.9-2.2 n.m
Amphenol Sine Systems - Product Index
C14610A0160044 32+PE Heavy duty male contact insert for screw termination, Size A10. Comparable to PN# 9200162613; ... C14610B0570006 57+PE Female contact insert with crimp termination and polariation. C14610B1080059 216+PE Heavy duty female contact insert for stamped crimp contacts. Contacts ordered separately.