Search Results for 57-32
STRAIN RELIEF CLAMP EXTENDED LENGTH BACKSHELLS
6-32 23: H 2.22/2.28: 56.4/57.9 1.75: 44.5 0.780: 19.81 1.768: 44.91 0.78: 19.8 0.38: 9.7 6-32: 25 J: 2.35/2.41 59.7/61.2: 1.88 47.8: 0.850 21.59: 1.869 47.47: 0.85 21.6: 0.38 9.7: 6-32 STRAIN RELIEF CLAMP EXTENDED LENGTH STRAIGHT MIL-DTL-38999 Series III & IV M85049 /147 S: 11 W: SERIES SLASH # CONFIGURATION ACCESSORY SHELL SIZE: FINISH N ...
B A1 - Amphenol Sine
57.6±0.1 2x Ø5.60 main polarizing keyway 110° ref 110° ref 57.6 72.8±0.50 50.8±0.50 Ø38.1 Ø33.8 17.2 41.9±0.50 Ø30.9 8.4 1 4 s n s r a a m p h e n o l y y m m d d h d p 0 2 18 size 16 contacts 6 (14 places) m5x0.8-6h 8mm(2x) deep threaded insert recommended torque values:1.9-2.2 n.m smooth ring adapter green contact size min. insul o ...
High Voltage Safety Lock - Amphenol Australia
20 name Contact P/n & Wire Size Drawing 1 Pin Box mounted receptacle for Inter-Lock C42000400504G 0.5mm2 max wire 2 or 3 pin for Inter-Lock C20003609 0.5mm2 max wire Power contact
amlovas h | Amphenol Global Search | Amphenol
CFBT Hubs (CFBT-H) provide fiber distribution to up to 96 subscribers from a compact, indoor terminal. CFBT-H have been designed with flexibility in mind and support fusion, pre-terminated and field terminated feed and drop fibers. These PON terminals have space for up to three 1×32 splitters for incremental growth.
Unknown - Temposonics
57 mm (2.2 in.) Beginning of stroke - Null position Ball-jointed arm (M5 thread, vertical 18˚ / horizontal 360˚) 2 mm (0.08 in.) 57 mm (2.2 in.) 63.5 mm (2.5 in.) ... 32.5 mm (1.28 in.) Mounting support Maximum gap 3 mm (± 2 mm) (0.12 in. ± .08 in.) 6 mm (0.24 in.) 20 mm (0.79 in.) 31 mm (1.22 in.) 19.5 mm (0.77 in.) Ø 4.3 mm (0.17 in.)
M28876 Fiber Optic Connectors - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International 3 www.fibersystems.com About M28876 M28876 Connector Series Amphenol Fiber Systems International (AFSI) is a leading producer and supplier of M28876 connectors to the US Navy and allied navies
ICP® IMPACT HAMMER Revision: L - PCB
Head Diameter 0.62 in 1.57 cm Tip Diameter 0.25 in 0.63 cm Hammer Length 8.5 in 21.6 cm Electrical Connection Position Bottom of Handle Bottom of Handle Extender Mass Weight 0.9 oz 25 gm ... (10-32 to 10-32) (2) Model 084A06 Extender - aluminum, 0.6" diameter (1) Model 084B03 Hard Tip- Hard (S.S) (1)
C:UsersjbloodDesktopPBLite Rework drawingsC-P30881-A1
$ 7(&+1,&$/ '$7$ 6+((7 5(/($6( 0$< .00 5)& 0$7,1* &<&/(6 ! 7(03(5$785( 5$1*( & 72 & 3527(&7,21 ,3 0$7(' &21',7,21 5r+6 &203/,$17
829MA–7 and 829MB–7 Data Mountings - charlesindustries.com
57–10500–4, Cinch 222–32–50–096, or WECo KS–16690L3 female connector-ended adaptor cord or B25A run-ning cable. Note: Refer to cable length limitations as recommended by the station (modem) manufacturer. Manual Loopback (MLB) can be activated by connecting a jumper between the MLB and GRD screw terminals.
TRIAXIAL ICP® ACCELEROMETER - PCB
Supplied Accessory : Model 081A90 Mounting stud, 10-32 to 5-40 (1) Supplied Accessory : Model M081A27 Metric mounting stud, 5 -40 to M3 x 0.50 long (1) [1] Typical. [2] 250° F to 325° F data valid with HT option only. All axes filtered to provide -5% between 4,000 and 6,000 Hz. ... 11/8/2013 3:25:57 PM
Model TLD086C01 | PCB Piezotronics
Model TLD086C01:Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 100 lbf, 50 mV/lbf (11.2 mV/N), TEDS 1.0
Model J351B31 Cryogenic, quartz shear ICP® accel., 50 mV/g, 1 to ... - PCB
Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female [4] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
Model JTLD352C34 High sensitivity, ceramic shear ICP® accel ... - PCB
High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 9k Hz, 10-32 top conn., ground isolated, TEDS 1.0 Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. ... [ 2.57] X .20[5.1] MIN. 5-40 UNC-2B X .15[3.8] MIN. 4.) RECOMMENDED MOUNTING TORQUE, 4-5 INCH POUNDS [45 ...
PRO-TAP 88-5850-...-4.3/10 - amphenolprocom.com
167 x 32 x 62 mm / 6.57 x 1.26 x 2.44 in. (without bracket) Weight: Approx. 0.54 kg / 1.19 lb. Mounting: 6.5 mm dia. (two holes) Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. Description; PRO-TAP 88-5850-4.8 dB-4.3/10(f) 210002832: Coupling: 4.8 dB: Add to quote:
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).
Connector Group L NON-ENVIRONMENTAL - アンフェノールジャパン ...
56 Backshells Amphenol Japan STRAIGHT, SPIN COUPLING 38999 Series III, IV Connector Group L NON-ENVIRONMENTAL TABLE – A MIL PART NUMBER DESIGNATOR CONNECTOR SHELL SIZE/CODE (REF.)
Model 338C24 Low-profile, high sensitivity, ceramic shear ICP ... - PCB
Model 338C24 Low-profile, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 to 5k Hz, 10-32 side conn. Installation and Operating Manual
Model 353B04/ATS-10 General purpose, quartz shear ICP® accel ... - PCB
Model 353B04/ATS-10 General purpose, quartz shear ICP® accel., 10 mV/g, 1 to 7k Hz, 10-32 top conn., +/- 2% tolerance on voltage sensitivity Installation and Operating Manual
Spread Sensors Pro - marport.com
32 Calibrating the Pitch and Roll. 34 Applying Offsets to Measurements. 37 Testing Measures . 37 Memory Card Recording. 39 Saving a Configuration on . ... Configuring Trawl Settings 57. Adding Data from External Devices 58. Receiving Warp Lengths from Scantrol 61. Configuring Data Display on Scala2. 63. Displaying Trawl Door 3D View. 63
BNC Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency BNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of BNC Connectors at Amphenol RF online.