Search Results for 57-32
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 40 mm
1.57 in (40 mm) Cable Type: 1.37 mm Micro-Cable: Connector 1 Part Number: AMC Cable Plug: Connector 2 Part Number: AMC Cable Plug: Export Control Classification Number: EAR99: IP Rating: Not Rated: ... AMC Right Angle Plug to AMC Right Angle Plug 1.32 mm DS 50 Ohm 12 inches A-1PA-132-305B2.
SENSORS FOR RESEARCH & DEVELOPMENT ccu cn 352A91, 352A92 cc ... - PCB
SENSORS FOR RESEARCH & DEVELOPMENT ccu cn 352A91, 352A92 cc (+/- 5,000 20,000 ÉI{J 0 *18-30 VDCfi2-20 P/EZOTRON/C5 MTS SYSTEMS CORPORATION E-mail:pcbchina@pcb.com
Model HT356A26 Triaxial, general purpose, ceramic shear ICP ... - PCB
mountng thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f bolt thread see drawing 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f m8 x 1.25 f
pl18v 301 70 | Amphenol Global Search | Amphenol
21-902330-001 | Amphenol Global Search | Amphenol Enclosures 20 - 21 Instrumentation 22 - 23 Process solutions 24 - 28 4-20 mA & HART sensors 25 Intelligent transmitters 26 - 27 Hazardous area sensors 29 Sensor selection chart 30 - 31 Resources 32 - 33 +1 (301) 330-8811 1-800-WILCOXON [email protected] wilcoxon.com buy.wilcoxon.com Table of ...
ePower-Lite Series - Amphenol Industrial Operations
57.50 REF 36.80 2-Pole Electrical Receptacle with HVIL & Shielding Shell 27.50 4 X M4 THREAD LENGTH 6 MM MIN. BLIND HOLE A KEY Y KEY 5.50 15.55 15.55 5 X 4.50 4MIN. BLIND HOLE 0.2M A B C 3 MM MIN. A B C 32.30 22.800.10 4 X R40.10 Z KEY B U KEY C 2.75 8.25 3.50 40.60 27.50 45.40 32.30 KEYWAY 4.304 X 4.30 5 13 37 3.50 3.50 3-Pole Electrical ...
Amphenol R Amphenol MIL-C-5015 Connectors MS3106E(F) Straight Plug
Amphenol R Amphenol MIL-C-5015 Connectors MS3106E(F) Straight Plug Integral Cable Clamp MS3106E/F straight plugs mate with 3100,3101 and 3102 receptacles
Datenblatt E-Serie ET SSI 551899 - Temposonics
57 14 8,2 25,3 49 M5 17,2 24 18° 20 40 25,3 M5 18° 40 25,3 20 42 15,2 16,6 Magnetschlitten S, Gelenk oben Artikelnr. 252 182 Magnetschlitten V, Gelenk vorne Artikelnr. 252 184 Magnetschlitten N, längerer Kugelgelenkarm Artikelnr. 252 183 Magnetschlitten G, Gelenk spielfrei Artikelnr. 253 421 Material: GFK, Magnet Hartferrit Gewicht: Ca. 35 g
Amphenol CO-316SMARSMA-003 RG316 High Temperature Teflon Coaxial Cable ...
Buy 3ft Amphenol CO-316SMARSMA-003 Cables Direct from the Factory at Cables on Demand. RG316/U coaxial cables by Amphenol feature precision-terminated SMA Male and SMA Right Angle Male connectors for a reliable low-loss interface with your RF equipment. TFE (Teflon) insulated design with silver coated copper braids support temperatures in excess of 200°C.
HVDL311 23-Inch Central Office Terminal Shelf Installation and ...
57.0 69.0 11 ft., 6 in. 18 Shelves (306 COT LUs, 18 Access Multiplexers) 2793.6 watts 52.0 42.5 99.0 121.3 68.4 82.8 Heat release values based on the following equipment configurations: All COT LUs at maximum DSL loop of 1000 ohms. 8 REN load per system. 75% on-hook, 25% off-hook. Heat release calculations are for the central office only.
HVDL315 19-Inch Central Office Terminal Shelf Installation and ...
9 Access Multiplexers) 42.5 50.4 32.4 9 feet 15 Shelves (210 COT LUs, 2037 watts 52.0 69 49.5 15 Access Multiplexers) 42.5 84 54 11 feet, 6 inch- 18 Shelves (252 COT LUs, 2444.4 watts 52.0 82.8 59.4 es 18 Access Multiplexers) 42.5 100.8 64.8 Heat release values based on the following equipment configurations:
Temposonics
Temposonics® Magnetostriktive lineare Positionssensoren EP / EL Start / Stopp Datenblatt – Für Standardapplikationen – Positionsmessung mit mehr als einem Magneten
Lightweight, 5.4 dBd, Omnidirectional Base Station and Marine Antenna ...
Wind Area 0.030 sq. m / 0.32 sq. ft Wind Load 43 N (160 km/h) Dia. At Top End 23 mm / 0.91 in. Dia. At Bottom End 23 mm / 0.91 in. Height 1260 - 1310 mm / 49.61 - 51.57 in. Weight Approx. 1.0 kg / 3.09 lb. Mounting On 16 - 54 mm / 0.63 - 2.13 in. dia. mast tube Environmental Operating temperature range -30 °C to +70 °C Survival Wind Speed 200 ...
Fiber Optic Connectors | Products - Amphenol
SUPPORTS 57.8GB/S DATA RATE & LOW POWER The module is compatible with 64G FC-PI-7. - Low power - 1.5W - Mature COB technology - Outstanding BER and sensitivity - Supports 57.8Gb/s data rate - Electrically hot-pluggable ... Inserts are available to support 2 to 32-channels and can support both PC and APC. Amphenol FSI ARINC 801 Fiber Optic ...
G:EngineeringacadUsers working folderJim HeadAT Series IssuesAT Panel ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
PRODUCT DATA DRAWING A DCN 42825 11/16 STW DATE APPROVED
.052±.003 1.32±0.08.624 15.85.782 19.86.180±.002 4.57±0.05 .300 7.62.450 11.43 interpret dimensions and tolerances date approved revision history rev description third angle projection n/a see notes see notes scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 7) remove all burrs unless otherwise specified 95077 sf8802-6007 ...
Trex-Onics Overall Shielded Continuous Flex Multi-Conductor Cable
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
C:UsersjheadDesktopDuraMate Customer drawing update about IP69KDuraMate ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
TABLE OF CONTENTS
Less than or equal to -32 dB max up to 1.25 GHz Less than or equal to –(32 – 2.4 x (F-1.25)) db between 1.25 GHz and 3.75GHz. Less than or equal to -26 dB max up to 3.75 GHz 5.0 ENVIRONMENTAL REQUIREMENTS (Per EIA-364-1000.01) 5.1 THERMAL SHOCK Per EIA-364-32, test condition I, 10 cycles 5.2 CYCLIC TEMPERATURE AND HUMIDITY
www.amphenol-aerospace.com
www.amphenol-aerospace.com