Search Results for 57-32
C:UsersjheadDesktopAHDP customer drawing udpate20190109AHDP customer ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
DFT-220 Product Overview - ssi-sensors.com
(≤ 32 inch depths). The DFT-220 drum gauge allows the user to easily select between the following vertical drum settings: 15 gallon, 30 gallon, 55 gallon, 57 liter, 114 liter, and 208 liter. Product Features • Display Resolution: ± 0.5 gallon or ± 1 liter* • 4-20 mA output accuracy: ± 2.5% of current output span*
Evaporator Core Temperature Sensor - amphenol-sensors.com
Specifications R @ 77°F (25°C) 30000 ± 1% Ω B (25/85)°C 3943 Operating Temperature-40°C to 120°C Storage Temperature -40°C to 150°C Temperature Accuracy
MILITARY QUALITY D S - アンフェノールジャパン株式会社
DENSI-D SERIES TECHNICAL CHARACTERISTICS MATERIALS AND FINISHES: Insulators: Glass filled polyester per ASTM D5927, UL 94V-0, blue color. Contacts: Precision machined copper alloy. Contact Plating: Military performance - 0.000050 inch [1.27 µ] gold over nickel plate. Industrial performance
ICA12-50JPLLW - 1/2' ClearFill®Line Aluminum Plenum-Rated Air ...
ATTENUATION @ 20°C (68°F) AND POWER RATING @ 40°C (104°F) Frequency, MHz dB per 100m dB per 100ft Power, kW 0.5 0.16 0.05 40 1 0.23 0.07 32.80
TITLE
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
TEMPOSONICS LP
(1.57 in.) 37.85 mm (1.49 in.) 9.14 mm (0.36 in.) Dead Zone 57.15 mm (2.25 in.) Electrical Stroke Floating Magnet Mounting Foot (1 of 2, see note 1) Optional ... (provided with #10-32 threads when stroke length is defined in inches; provided with M5 threads when stroke length is defined in millimeters) D = Captive Sliding Magnet (for Die Cast)
High-Speed I/O Solutions | Copper Cable Assemblies | Active Optic ...
Amphenol is a technology leader in the design, manufacture, and supply of high-performance copper cable assemblies, active optic cables, connectors, and transceivers.
C:UsersjheadDesktopAHDP customer drawing udpate20190109AHDP customer ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Size 20 Contacts, Removable IEC Publication 60807-3 Performance Level Two
MATERIALS AND FINISHES: Insulator: Glass filled nylon resin, UL 94V-0, black color. Contacts: Precision machined copper alloy. Contact Plating: Professional performance - gold flash over nickel plate. Other finishes available upon request. Shells: Steel with tin plate; zinc plate with chromate seal, stainless steel passivated.
Datenblatt R-Serie V RP5 Analog - temposonics.com
57 14 8,2 25,3 49 M5 17,2 24 18° 20 43 40 25,3 M5 18° 40 25,3 20 42 15,2 16,6 Magnetschlitten S, Gelenk oben Artikelnr. 252 182 Magnetschlitten V, Gelenk vorne Artikelnr. 252 184 Magnetschlitten N, längerer Kugelgelenkarm Artikelnr. 252 183 Magnetschlitten G, Gelenk spielfrei Artikelnr. 253 421 Material: GFK, Magnet Hartferrit Gewicht: Ca. 35 g
REPORT - PCB
SP Technical Research Institute of Sweden REPORT Date Refereence Page 2013-08-14 3P03218 4 (4) Appendix 1 !!!! Test object (Microphone cartridge) ! Meets IEC 61094-4
Amphenol Pcd
System Attachments www.amphenolpcd.com info@amphenolpcd.com 1() 2-3 2 Cherry Hill Drive, Beverly, A 11 3 Amphenol Pcd Connecting People & Technology Randy Gautreaux rgautreaux@amphenolpcd.com Office: 978.624.3407 Mobile: 978.880.3212
Model 214B Force ring, 40k lb comp., 18 pC/lb, charge output ...
Capacitance 32 pF 32 pF [4] Insulation Resistance ≥ 1E12 ≥ 1E12 Output Polarity(Compression) Negative Negative Physical Preload 8,000 lb 35.585 kN Stiffness 29 lb/µin 5 kN/µm [4] Size (Diameter x Height x Bolt Diameter x Sensing Surface) 1.34 in x 0.470 in x 0.625 in x 1.10 in 34 mm x 11.9 mm x 16 mm x 28 mm Size - ID(Hole Diameter) 0.660 ...
Amphenol SF-NDYRYH0005-002.5M 2.5m QSFP-DD (200G / 400G) to 2 x QSFP28 ...
Amphenol’s innovative new SF-NDYRYH0005-002.5M series 2.5m/8.2’ length QSFP-DD “Y” Splitter Cable Assembly offers IT professionals the ultimate degree of installation flexibility in high-throughput (up to 400-Gigabits-per-second) Ethernet backbone connections, where it passively splits a single QSFP-DD (QSFP Double Density) 200G/400G Ethernet port connection via a “Y cable ...
Problems Faced During Application - ardentconcepts.com
• 32 Gbps+ • Area array to 0.4mm pitch • Compression mount & solderless • Pure vertical interface – no offset required • Ideal for high shock and vibration/extreme temperatures applications Related Products. Created Date: 5/13/2019 3:44:57 PM ...
C:UsersjheadDesktopDuraMate Customer drawing update about IP69KDuraMate ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
C:UsersjheadDesktopDuraMate AHDP SRA NPISine US NPI1. DatasheetsC ...
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
PRODUCTS, SERVICES & CAPABILITIES FOR - amphenol.co.jp
PRODUCTS, SERVICES & CAPABILITIES FOR Ruggedized Interconnect Solutions Supporting the Entire Space Ecosystem Satellite Integration Laser Communications
Datasheet - amphenolsensors.com
msb 39 38 37 36 35 34 33 lsb 32 5 Humidity_u8 msb 47 46 45 44 43 42 41 lsb 40 6 55 54 53 52 Roll_Counter_u8 msb 51 50 49 lsb 48 7 63 62 61 60 59 58 57 56 Name Message Startbit Length ByteOrder ValueType Ini alValue Factor Offset Min. Max. Unit Temperature (u8) Sensor_Status_1 0 8 Intel Unsigned -55 1 -55 -55 195 °C Hydrogen percent (u16)