Search Results for 57-32
Yagi Antennas S.2Y-445 - AMPHENOL PROCOM
57 N (160 km/h) Weight: Approx. 1.9 kg / 4.19 lb. Mounting Bracket: 3202078/68 + 3201079/00 (Ordered Separately) Balun Encapsulant: Polyurethane Resin U-600: ... Galvanised steel crossover bracket 32/50 mm: 0900912/00: Add to quote: Pressed steel cross clamp 2" x 1-1/4" (JBL73) 0302032/68: Add to quote: Cast aluminium cross clamp, circular ...
Series III Core Range - Amphenol
15 D 32.5 M22X1-6g 17 E 35.7 M25X1-6g 19 F 38.5 M28X1-6g 21 G 41.7 M31X1-6g 23 H 44.9 M34X1-6g 25 J 48.0 M37X1-6g All dimensions, in mm, for reference only. TV07 (D38999/24) - Jam Nut Receptacle C H S 2 PLACES PANEL THICKNESS.062 MIN .125 MAX 1.57 MIN 3.18 MAX .378 MAX 9.60 MAX 1.280 MAX 32.51 MAX K REF SHELL SIZES 9/11 –.871 22.12 SHELL ...
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - SV Microwave
- nrn 45791 04/21 bnk approved: checked: drawn: bnk 04/22/21 bnk 04/22/21 tsw 04/22/21.250 min6.35 min.235 min5.97 min.438 +-.001.00311.13 +-0.03 0.08 across flats
APC N Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC N Adapters designed for radio frequency applications. APC N Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol®
%PDF-1.7 %âãÏÓ 5778 0 obj > endobj xref 5778 35 0000000016 00000 n 0000002573 00000 n 0000002768 00000 n 0000002805 00000 n 0000006503 00000 n 0000006981 00000 n 0000007020 00000 n 0000007135 00000 n 0000007220 00000 n 0000007700 00000 n 0000008270 00000 n 0000009199 00000 n 0000009676 00000 n 0000009852 00000 n 0000010109 00000 n 0000010668 00000 n 0000011236 00000 n 0000011487 00000 n ...
Cable assembly ordering guide - Wilcoxon Sensing Technologies
1 Microdot 10-32 coaxial, IP50 1A Microdot 10-32 coaxial, right angle, IP50 2 / 2F / 2T BNC plug, IP50, male / female / twin-axial M12 5 socket, molded, IP68 9W 4 socket, threaded, weatherproof, Bendix, IP50 20 LEMO, 7 pin, IP50 6 2 socket, Amphenol, metallic, IP50 6D2 2 pin, suitable for use in Class I Div 2/Zone 2, factory assembled
Drawing & Models - Amphenol PCDAmphenol PCD
STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD
HT200 Smart™, Hi-Precision Temperature Sensor, Plastic ... - Gemeco
Usable Shaft Length: 57 mm (2.25") Voltage: 9 to 50 VDC. Water Temperature: 0° to 30°C (32° to 86°F) Weight: ...
Temposonics
57 14 Ø 32,8 Ø 23,8 Ø 13,5 Ø 4,3 60 ° 140° 3 7,9 20,7 Max. Abstand 3 mm (±1) 29 19,5 1,5 33 14 20,5 14,9 btan eneleent Magnetschlitten S Artikelnr. 252 182 Magnetschlitten V Artikelnr. 252 184 U-Magnet OD334 Artikelnr. 251 416-2 Blockmagnet L Artikelnr. 403 448 Material: GFK, Magnet Hartferrit Gewicht: Ca. 35 g Betriebstemperatur: −40 ...
PIN 19&57 PIN 38&76 PIN 1&39 P2 100 MM APPROX PIN20&58 PIN 19&57 LENGTH A
pin 19&57 pin 20&58 pin 1&39 pin 38&76 pin 19&57 isometric view scale: 3:2 8.50 ref (32) 57.55 ref radius from end of diecast 18.35 ref notes: 1. this drawing is reserved for amphenol cables on demand. 2. assemblies shall be compliant to qsfp-dd msa specification. 3. cable assemblies, components and sub-components shall be compliant to eu ...
CXL 900-6LW - AMPHENOL PROCOM
CXL 900-6LW/… is a 6 dBd, vertically polarized, omnidirectional base station and marine antenna, covering the 900 MHz band in two models. Provided with the sturdy “LW” mast mount – a lightweight, multipurpose, epoxy-coated mounting bracket made of non-corrosive aluminium.
Model 003A03 | PCB Piezotronics
Model 003A03:Low noise coaxial cable, blue PTFE jacket, 3-ft, 10-32 plug to 10-32 plug . Model 003A03:Low noise coaxial cable, blue PTFE jacket, 3-ft, 10-32 plug to 10-32 plug . Main Menu. 0 1 1. Total Customer Satisfaction ... 57: Call for Lead Time: Product Description; Specifications; Documents & Downloads;
Geflochtene Kabel RG 174/U - AMPHENOL PROCOM
RG 174/U is a coaxial cable with stranded copper clad steel wire and with a tinned copper wire braid shield. The material specification of the outer jacket is classified as Low Smoke Zero Halogen (LSZH) material.
Extreme Environment Dynamic Pressure Sensors - PCB
Temperature Range: (Continuous)-57 to 650 °C; Electrical Connector: 10-32 Coaxial Jack; Electrical Connector: 10-32 Coaxial Jack; Weight: 4.3 oz; Weight: 122 gm; $5385.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Download Cryogenic Sensors Brochure.
8609 | Amphenol Global Search | Amphenol
Velocity Output 100 mV pk/ips pk 3.8609 mV pk/mm/s pk Displacement Output 400 mVpk/mil pk 15.4436 mVpk/μm pk Typical Frequency Response The gain at the upper and lower cutoff frequency is 5% lower than the gain at 300 Hz.
High-Speed Digital Data Cables - amphenol-aerospace.com
Wire & Cable High-Speed Digital Data Cables Gigabit, NETflight®, and Maxflite™ Series »xceptional electrical and mechanical performanceE » Operating performance from -55 °C to as high as 200 °C
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).
Complete End-to-End Solution - amphenolrf.com
i Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100 Part Number
Amphenol R Amphenol MIL-C-5015 Connectors MS3102R - Amphenol Australia
32 57.15 44.45 4.0 22.23 4.39 48.0 2-18 NS 36 63.50 49.23 4.0 22.23 4.39 55.0 2 1/4-16 UN Shell Size A
Digital Fluid TracTM (DFT-220) Multi-Unit Drum Gauge
standard ANSI MH2-2004 vertical drums (≤ 32 inch depths). The DFT-220 drum gauge allows the user to easily select between the following vertical drum settings: 15 gallon 30 gallon 55 gallon 57 liter 114 liter 208 liter Product Features Multiple Selectable Units: 15, 30, 55 gallons or 57, 114, 208 liters