Search Results for 57-32
AR - Amphenol Canada
(32) 32 (32) 32C4 (32) 32C2 (33) 33C4 (33) 33Q4F4 (36) 36C7 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size ... 4 9 C 4 5 C 4 8 Q (40) 40 (40) 40C1 (45) 45 (57) 57 (67) 67 (73) 71F2 QTY Size QTY Size QTY Size QTY Size QTY Size QTY Size 40 20 39 20 45 20 57 20 64 20 67 20 1 5 C 3 16 or 15 C 4 16 2 16 F (88) 88 (106) 106 QTY Size QTY Size ...
Amphenol R Amphenol MIL-C-5015 Connectors MS3101E ... - Amphenol Australia
32 57.15 76.98 22.23 32.0 52.0 2-18 NS 36 63.50 83.33 22.23 35.0 58.0 2 1/4-16 UN Shell Size A Max C D +0.79-0.00
Traditional Transducers - Gemeco
The Airmar Technology traditional transducer - a trusted choice for boaters and fishermen alike! With its high-quality ceramic construction and advanced design, this transducer provides exceptional sound reception and transmission, ensuring accurate and reliable fishfinding and navigation performance. Whether you're targeting large game fish or simply navigating through tight waters, the ...
Introduction to Piezoelectric Accelerometers - PCB
An ICP ® accelerometer is a sensor that generates an electrical output proportional to applied acceleration. ICP ® accelerometers are designed to measure vibration and shock for a wide variety of applications. They are simple to use and accurate over a wide frequency range which makes them the recommended choice for many testing situations. ICP ® is a PCB ® registered trademark that stands ...
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
Model 333B31 | PCB Piezotronics
Model 333B31:Modal array, ceramic shear ICP® accel., 100 mV/g, 0.5 to 3k Hz, 10-32 top connector
Model 356A32 Platinum Stock Products; Triaxial, mini (5 gm) high ... - PCB
Model 356A32 Platinum Stock Products; Triaxial, mini (5 gm) high sensitivity, ICP® accel., 100 mV/g, 1 Hz to 4k Hz, titanium hsg, 10 ft mating cable supplied
Temposonics
Temposonics® Magnetostriktive lineare Positionssensoren EP / EL CANopen Datenblatt – Für Standardapplikationen – Positionsmessung mit mehr als einem Magneten
2M805 2M804 2M803 2M801 - Amphenol Aerospace
52 Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 2M Series Selection Table 2M801, 2M803, 2M804 and 2M805 SERIES 2M805 2M804 2M803 2M801 Pages Pages 56-60 Pages 61-64 Pages 65-67 Page 68-72
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 0.86. 21.79. 0.86. 21.84. 1.10. 27.94 ...
0$,1 32/$5,=,1* - amphenol-sine.com
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
TNC Connectors - RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency TNC Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of TNC Connectors at Amphenol RF online.
Cable Glands and Cord Grips - Amphenol Industrial Operations
Cord Grip Specifications 56-57 DB/DBM Group 58-59 DBZ Group 60-61 DBL/DBZL Group 62-63 DBA Group 64-65 DBF Group, Flared Nipples 66-67 DBZP Series 68-69 ... CGSB Industrial IP66 32 CGDS Industrial IP67 34 CGU Industrial IP66, IP66 36 www.amphenol-industrial.com
Model 113B21 | PCB Piezotronics
10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight (with clamp nut) 0.21 oz: 6.0 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1AZ: 0: 060A03: ... $57.00 USD (Pricing valid only in the U.S.) Add to Cart. Model: 061A59.
ROHS COMPLIANT REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING
.052±.0011.32±0.03 material: body & shroud: stainless steel per ams-5640, alloy uns s30300, type 1; or astm a 585 type 303 , conda. contact, ferrule, & retaining ring: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish:
Model J353B32 High sensitivity, quartz shear ICP® accel., 50 mV/g, 1 to ...
High sensitivity, quartz shear ICP® accel., 50 mV/g, 1 to 4k Hz, 10-32 top conn., ground isolated Installation and Operating Manual For assistance with the operation of this product,
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information TABLE A DASH # A Ø Max. B Max. C Max. D Max. E Closed ±.031 ±.787 inch mm inch mm inch mm inch mm inch mm
3-COMPONENT CHARGE OUTPUT FORCE SENSOR - PCB
Maximum Force(X or Y Axis) 4,400 lb 19.57 kN Maximum Moment(Z Axis) 240 ft-lb 325.4 Nm Maximum Moment(X or Y Axis) 325 ft-lb 440.6 Nm Non-Linearity ≤ 1 % FS ≤ 1 % FS [1] ... Electrical Connector(Quantity, 3) 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side [4] All specifications are at room temperature unless ...
DFT-200 Product Overview - ssi-sensors.com
(≤ 32 inch depths). The DFT-200 drum gauge allows the user to easily select between the following vertical drum settings: 15 gallon, 30 gallon, 55 gallon, 57 liter, 114 liter, and 208 liter. Product Features • Display Resolution: ± 0.5 gallon or ± 1 liter * • 4-20 mA Output Accuracy: ± 2.5% of current output span *
Antenas Yagi S.2Y-445 - amphenolprocom.com
57 N (160 km/h) Peso: Aprox. 1.9 kg: Soporte De Montaje: 3202078/68 + 3201079/00 (Ordered Separately) Encapsulante Protector: Resina de poliuretano U-600: ... Galvanised steel crossover bracket 32/50 mm: 0900912/00: Agregar a la cotización: Pressed steel cross clamp 2" x 1-1/4" (JBL73) 0302032/68: Agregar a la cotización: Cast aluminium cross ...