Search Results for 570520 válvula multipropósito de 3 bridada armstromg
NPA Surface-Mount Pressure Sensors
• Excitation Voltage: 3.3 and 5 VDC • Custom transfer functions available Product Spotlight NovaSensor NPA Series of Surface-Mount Pressure Sensors features a high stability SenStable ® piezoresistive MEMS chip placed in a SOIC 14-pin miniature thermoplastic package, and is intended for printed circuit board mounting. The sensor
6.0 ± 0.2 - svmicrowave.com
VITA 67.3 SMPS Male Plug-In Contact ( SF3811-60059 ) C A B L E : Ø.085 Flexible Coax S H R I N K T U B I N G : M23053/5 P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz
6U VPX ETHERNET SWITCH - アンフェノールジャパン株式会社
ared Sibrava Pone 60 643- 1845 • Email sibravaampenol-aao.com Amphenol Aerospace has developed a new 6U VPX Ethernet Switch -- the second in a series of ruggedized Ethernet Switches that provide an unmatched level of flexibility to meet any system requirement.
REVISION HISTORY PRODUCT DATA DRAWING - DCN 46701 08/17 GPF
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 7029-2561-2563 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary
T-Line Push-Pull Connectors - Amphenol Aerospace
A push-pull mating connector, the T-Line incorporates a retention spring in the receptacle and a full-mating indicator band on the plug. Inserts are qualified to MIL-DTL-38999 Series III and accept standard M39029-56/58 series contacts in either size 22D or size 20 contact arrangements.
AP-93 1000 Hour Salt Spray RoHS Plating - Amphenol Aerospace
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).
CD-12AMMM-QL8D10: X-Lok Connector | Amphenol LTW
CD-12AMMM-QL8D10, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
INSTRUCTIONS SPECIFIC TO HAZARDOUS AREA INSTALLATIONS
3. The VQ500 Series Gas Sensing Head shall be used in conjunction with apparatus providing an intrinsically safe supply having a maximum output power (PO) not greater than 2.5 W. 4. When this component is utilized in equipment that is intended to be used in group I applications, it shall be suitably
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 --8 SIG Digital Out, Calibration Interface 9 VDD Supply Voltage 10 --11 NC Do Not Connect 12 NC Do Not Connect 13 --14 --NPA Pinout. 5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect
NTC Type NDL - amphenol-sensors.com
0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in (65 mm) min Type NDL Specifications Epoxy-coated chip thermistor NTC Type NDL Dimensions Options • Other resistance values within the ranges shown; e.g. code NDL152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to
| Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Amplifiers
SAS R/A SOCKET C SAS-F013-002-X - アンフェノールジャパン ...
sas r/a socket c sas-f013-002-x 33.69–0.08 36.19–0.15 b 1.90–0.05(2 ) 0.60–0.08(2 ) a 1.70–0.08(2 ) 6.20–0.2 0.20 d a b 0.20 d a b 0.20 d a b
PRODUCT DATA DRAWING
3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: mil-std-10. the information contained in this drawing
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 840.0 875.5 911.6-15 657.2 684.0 711.4
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Quad-Channel 160 MSPS PDS-268 14-bit Analog Input A/D Connector ...
+ 3 MAXEasily interfaces to FPGA-based host board + Removes bulky RF cabling + Removes costly development + Low power consumption + TI development board compatibility + 22D SOCKET CONTACTExtend existing JESD204B via MM Fiber CONTACT US: Jared Sibrava E-mail: jsibrava@amphenol-aao.com Phone: 607-643-1845 PDS-268 3 MAX 2 MAX 4 - 4 OUNC, LOCKING ...
PRODUCT DATA DRAWING A DCN 41742 10/15 DAL DATE APPROVED
3) break corners & edges .005 r. max. within .005 t.i.r. west palm beach, fl 33409 title: is the sole property of sv microwave, inc. cage code 2) all dimensions are after plating. 1) all dimensions are in inches [millimeters] sv microwave, inc is prohibited. surface area: 5) surface roughness 63 mil-std-10. 6) dia.’s on common centers to be ...
NTC Type NDK - amphenol-sensors.com
0.117 in (3 mm) max 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.