Search Results for 570520 válvula multipropósito de 3 bridada armstromg
Amphenol-Air LB
Amphenol-Air LB
Thermometrics Duct Sensor - amphenol-sensors.com
Current 3 mA Operation Temperature -30 80 °F (°C) Storage Temperature -40 100 °F (°C) Resistance 2.11 2.18 2.24 KΩ ...
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Resistance 97 100 103 kW Tol. :3%, @25°C Beta - Value 3920 3960 4000 K Tol. :1%, Defined at 25°C/50°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C T ambient (° C) Rmin (kW) Rcent (kW) Rmax (kW)-20 840.0 875.5 911.6-15 657.2 684.0 711.4
D 01 2 3 4 F C A 005 Build Your Own DIN Connector Cord Sets ... - TPC Wire
&91 & 354*/$6450.$"#- &"/%"44 & .#-:40-65*0/4t888 51$8*3 & $0. Speci˜cations subject to change. for complete speci˜cations and availability, ask our tPC Sales Representative or call 800-521-7935. 231 Mini Quic-Connects™ Micro Quic-Connects™ Nano Quic-Connects™ Specialty digit code Quic-Connects™
NovaSensor NPC-100 and NPC-120 Disposable Medical Pressure Sensors
Thermal Coefficient Offset mmHg/°C — — ±0.3 3 Thermal Coefficient Span %/°C — — ±0.1 3 Frequency Response Hz 1200 — — 5 Phase Shift degrees — — 5 5 Offset Drift mmHg/8 hrs — — 1 4,5 * 1. All values measured at 6 VDC and 71.6°F (22°C) and after five second warm up unless otherwise specified. 2.
NTC Type NDK - amphenol-sensors.com
0.117 in (3 mm) max 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max 2.5 in (65 mm) min Ø 0.00787 in (0.2 mm) Title: NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires.
TECHNICAL FEATURES - rfstechnologies.com
mm (in) 83 (3.3) Recommended / Maximum Clamp Spacing m (ft) 1 / 1.2 (3.25 / 4) F/O CABLE SPECIFICATIONS Number of F/O Pairs 12 F/O Cable Type G657-A2 Single Mode, Bend Tolerant Core/Clad µm 9/125 Secondary Protection Nominal µm (in) 900 (0.035) F/O Standards (Meets or Exceeds) UL Listed Type OFNR (UL1666), RoHS Compliant Optical Loss dB/Km
Quality - kayeinstruments.com
KAYE GENEL MÜDÜRLÜK. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29
NovaSensor Filtration Air Restriction (FAR) Sensor
RE (150 kHz - 3.2 GHz) CI BCI (10 kHz - 400 MHz) RI (100 kHz - 3.2 GHz) FMA Code Description 300 Analog Amplified Output, 3.3 VDC Excitation, Calibrated 500 Analog Amplified Output, 5.0 VDC Excitation, Calibrated Code Description 05W 5 in H2O (1.25 kPa) 10W 10 in H2O (2.5 kPa) 40W 40 in H2O (10 kPa) 001 1 Psi (7 Kpa) 005 5 Psi (35 kPa) Code ...
Telaire ABCLogic Self Calibration Feature Application Note
ABCLogic™ Self Calibration Feature Use of CO 2 to control ventilation is one of the fastest growing areas in building control. A primary rea-son for this growth is that the technology has now
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
HBF058-08U2SS2-90FY - HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 2 pair 8AWG ...
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry. Our ...
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
INFOtaINmeNt ScreeN - el-cab.com.pl
Contrast 3.000 : 1 5.000 : 1 3.000 : 1 Colours 16.7 million, 24 Bit Viewing angle H:178°, V:178° ultra-wide viewing Housing anodised aluminium Weight approx. 6.5 kg approx. 8 kg approx. 12 kg approx. 9.5 kg Operating voltage 24 V-DC (16.8 V – 32 V) Operating temperature 0 °C to +50 °C (Depending on design and vehicle integration)
Thermal Validation Systems - Wired and Wireless
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
TPS20-43-350/6000 - Broadband T - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
main | B164 50/200kHz, 1kW, 20° Tilt, Garmin 6-Pin, DT
B164 50/200kHz, 1kW, 20° Tilt, Garmin 6-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
SS75 Medium Chirp, 600W, 12° Tilt, Si-Tex 8-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
www.gemeco.com
{"uri":"https://www.gemeco.com/api/v2/products/51e1b9dc-5df4-47f8-8e94-ac3700dccd5a","id":"51e1b9dc-5df4-47f8-8e94-ac3700dccd5a","productNumber":"RA175 ...