Search Results for 570520 válvula multipropósito de 3 bridada armstromg
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
News - Amphenol Mobile Consumer Products
On January 3, 2013 / Uncategorized Although you may not see them when you pick up your smart phone, touch screen tablet or e-book reader, Amphenol products are more than likely inside. Our wide range of miniaturized cables, flex circuits, hinges, and antennas has enabled the proliferation of wireless devices, helping give people
Handportable Antennas SB 2/...-FME - amphenolprocom.com
Model Product No. Frequency; SB 2/l-FME(f) 140000148: 144 - 164 MHz: Add to quote: SB 2/h-FME(f) 140000144: 155 - 175 MHz: Add to quote
7834450 - amphenol-antennas.com
7834450 REV060223B ACROSS THE WORLD. AROUND THE CORNER. www.amphenol-antennas.com 2 of 4 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Model 3741F1230G Differential MEMS DC accelerometer, 90 mV/g, 30 ... - PCB
standard DC accelerometer is 10 ft. or 120 in. (~3 m). Custom cable length requirements should be specified at time of ordering. When applications involve very long cable runs, the user is advised to take into consideration the added resistance of the cable wires and additional capacitance values, as this may affect the voltage available ...
www.kayeinstruments.com
www.kayeinstruments.com
Duplex Filters DPF 1400/6 - amphenolprocom.com
Model Product No. Frequency; DPF 1400/6-L N(f) 200001986: 1240 - 1440 MHz: Add to quote: DPF 1400/6-H N(f) 200002300: 1440 - 1600 MHz: Add to quote
Amphenol Assembletech
3. Proficient or proficient in various office software, good at writing programs, reports, and official documents; 4. Affinity, good at communication and coordination, strong resistance to stress, strong sense of responsibility, and team spirit 5. Good literacy in Chinese or English, fluent in spoken language is preferred.
CM510L Chirp-Ready Cavity Mount Transducer - Airmar
The CM510L is a 3 kW Transducer with low frequency (25 to 50 kHz) Chirp capabilities. This Transducer is perfect for commercial fishing applications where bottom discrimination and target resolution of bottom-fish species are critical to success. The CM510L delivers versatility to have one Transducer for deep bottom longlining and still be able ...
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68 Black ...
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead IP68 Black Plating
2011年12月9日 AST年会_Amphenol Assembletech
为了感谢和犒劳每一位ast人在2011年里的辛勤付出和不懈努力,也为了感谢每一个小家庭在幕后多年来的默默支持,公司于2011年12月9日在厦门海悦山庄大酒店举行了举办2011ast年度颁奖及晚宴。
221B01 ICP® FORCE SENSOR Revision: H - pcb.com
Upper Frequency Limit 15 kHz 15 kHz [3] Non-Linearity ≤ 1.5 % FS ≤ 1.5 % FS [4] Environmental Temperature Range -65 to +250 °F -54 to +121 °C Temperature Coefficient of Sensitivity ≤ 0.03 %/°F ≤ 0.054 %/°C Electrical Discharge Time Constant(at room temp) ≥ 50 sec ≥ 50 sec Excitation Voltage 20 to 30 VDC 20 to 30 VDC
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Dual Band | Twin Beam | 8-Port | Panel Antenna | (2x) X-Pol | 35° | 2200 m
4.3-10 Female or 7/16 DIN Female Standard Neck Y2 1695-2690 3-4 4.3-10 Female or 7/16 DIN Female Standard Neck 1695-2690Y3 5-6 4.3-10 Female or 7/16 DIN Female Standard Neck 1695-2690Y4 7-8 4.3-10 Female or 7/16 DIN Female Standard Neck Diagram shown at right depicts the view from the front of the antenna. The illustration is not shown to scale.
ACPM-RN 1/4" Phone Plug, 90°, Mono, Nickel Tip and Sleeve, N
Positions: 2 Finish: Nickel IP Rating: IP40 Current Carrying Capacity: 10A (depending on mating connector) Termination: Solder Max Wire Gauge: AWG 16˜1.5mm² Flammability Rating: UL94V-0 or UL94-HB Environmental: Complies with EU RoHS 2 Directive 2011/65/EU Typical Contact Resistance: Depends on mating connector Insulation Resistance: 2GΩ / >10³ Meg Ω after Damp Heat Test
Ultraminiature Product Series Cutsheet 040621 - Amphenol RF
3 mm x 3 mm 2 mm x 2 mm 2 mm x 2 mm Mated Height 2.5 mm 1.4 mm 1.4 mm Series A-1PA = AMC Connector Series Connector Orientation: - = 0° C = 90° Cable Type: 081 = 0.81 mm 113 = 1.13 mm 132 = 1.32 mm Assembly Length in mm (Dim L) Standard lengths: 050, 100, 150, 200, 250, 300 mm Cable Color B = Black G* = Gray R* = Red No. of Terminated Ends (1 ...
Model 209C12 | PCB Piezotronics
Model 209C12:Miniature ICP® force sensor, 10 sec DTC, 2.2 lb comp., 1 lb tension, 2200 mV/lb
Amphenol Corporation - Investor Events with Atlantic Equities and ...
Investor Events with Atlantic Equities and Evercore ISI. Mar 30, 2021. Presentation (opens in new window)
TRIAXIAL ICP® ACCELEROMETER Revision: E - pcb.com
Size (Height x Length x Width) 0.55 in x 0.80 in x 0.55 in 14.0 mm x 20.3 mm x 14.0 mm Weight 0.32 oz 9.0 gm [3] Electrical Connector 1/4-28 4-Pin 1/4-28 4-Pin Electrical Connection Position Side Side Mounting Thread 10-32 Female 10-32 Female Mounting Torque 10 to 20 in-lb 113 to 225 N-cm [8]
SMB PCB Through Hole Jack 50 Ohm | 142202 - amphenolrf.com
RF Connector SMB PCB Through Hole Jack 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.085-inch Semi-Rigid, 0.086-inch Semi-Rigid, 0.085-inch Conformable, 0.086-inch Conformable, RG-405, Times Tflex 405, Belden 1671A