Search Results for 570520 válvula multipropósito de 3 bridada armstromg
Amphenol Aerospace
Created Date: 12/6/2000 3:34:25 PM
SMPM Male PCB Surface Mount, 4 Port (Glass Seal), SB - SV Microwave
SV engineers designed and developed the SMPM Male PCB Surface Mount, 4 Port (Glass Seal), SB, P/N 9311-20024 with glass seal. Contact us to learn more!
TRIAXIAL DC RESPONSE ACCELEROMETER - pcb.com
Magnetic Sensitivity 40 µg/gauss 3.9 (m/s²)/Tesla [2] Electrical Excitation Voltage 5 to 32 VDC 5 to 32 VDC Current Consumption ≤ 15 mA ≤ 15 mA Output Impedance ≤ 120 Ohm ≤ 120 Ohm Offset Voltage(0 g) ± 20 mVDC ± 20 mVDC [6] Common Mode Voltage(+/- 0.1 VDC) 1.65 VDC 1.65 VDC
N-Type Terminator Pl 50 Ohm With Chain | 202109-11 - Amphenol RF
N-Type Terminator Plug, 1 Watt, 1%, With Chain
ECHO WIRELESS VIBRATION MONITORING - PCB
400 at 3 Transmissions/Day, 1% miss. 1200 at 1 Transmission/Day, 1% miss. Electrical. Power. 12 VDC. Environmental. Enclosure Rating. IP67 : NEMA 1, 2, 4, 4X,12,13 Temperature Range-6 to 138 ºF-21 to +59 ºC. Physical. Enclosure Material. Die Cast Aluminum: Power Connector. Bayonet Multi-Pin MIL: Programming Connector.
CTF-RJ45 - Amphenol Aerospace
+ Compatible with Ethernet IEEE 802.3 +2.310 Standard RJ45 interface + Standard MIL-DTL 38999 size 13 shell APPLICATIONS + 10BASE-T + 100BASE-T + 1000BASE-T 10GBASE-T FEATURES AND BENEFITS + Standard contacts and connectors + Extend a 1000BASE-T communication + Simple integration + Low power consumption: 1-2 Watts + Reduce system weight with ...
CTOS - Faseroptische Steckverbinder | Amphenol Socapex
Amphenol SOCAPEX CTOS ist ein taktischer LWL-Steckverbinder, der speziell für militärische Anwendungen entwickelt wurde. Der CTOS-Steckverbinder verfügt über eine Expanded-Beam-Technologie für die kontaktlose Übertragung und ist gemäß den NATO/STANAG4290-Standards qualifiziert. Mit seinem hermaphroditischen Design ist der CTOS ein Singlemode- und Multimode-Steckverbinder, der bis zu ...
Accessories - Gemeco
Rail Mount Kit for EMU-1 + NBF-3. Part # DIN-KIT-1. MFG # DIN-KIT-1. $19.35 / ...
Cool Edge High Speed Card Edge Connectors - Amphenol CS
Amphenol ICC Cool Edge product family is a hybrid card edge solution, used in data centers and servers. Hybrid connectors are effective solutions serving both power and signal requirements as they contain both power and signal contacts.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Handportable Antennas SB 2/...-FME - amphenolprocom.com
Model Product No. Frequency; SB 2/l-FME(f) 140000148: 144 - 164 MHz: Add to quote: SB 2/h-FME(f) 140000144: 155 - 175 MHz: Add to quote
AMPHENOL CTF-4G-12TXRX - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 678 0 obj > endobj xref 678 40 0000000016 00000 n 0000001696 00000 n 0000001855 00000 n 0000006065 00000 n 0000006715 00000 n 0000006829 00000 n 0000006941 00000 n 0000007513 00000 n 0000007600 00000 n 0000008251 00000 n 0000009886 00000 n 0000010326 00000 n 0000010679 00000 n 0000011177 00000 n 0000011689 00000 n 0000012049 ...
Versatile 3-Socket Connectors from IMI Sensors - PCB
Versatile 3-Socket Connectors from IMI Sensors Connect with Precision Using Our 3-Socket Connectors. Our 3-socket MIL connectors are designed to mate with a variety of specialized equipment, including: Biaxial ICP® accelerometers for simultaneous X and Y axis vibration output.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
Whip Antennas MU 901-LX/... - AMPHENOL PROCOM
0 dB mobile antenna for the 900 MHz band. Black-chromed whip in nice, discrete design. Type MU 901-LX/l covers 820 – 905 MHz (e.g. for the EAMPS cellular system).
10034249-101LF | AirMax VS® | Amphenol
10034251-101LF. AirMax VS®, Backplane Connectors, Receptacle, Vertical, Press-Fit, 3 Pair, 10 Column, 90 Position, 2.00mm (0.079in) Pitch
Model 3741F1230G Differential MEMS DC accelerometer, 90 mV/g, 30 ... - PCB
standard DC accelerometer is 10 ft. or 120 in. (~3 m). Custom cable length requirements should be specified at time of ordering. When applications involve very long cable runs, the user is advised to take into consideration the added resistance of the cable wires and additional capacitance values, as this may affect the voltage available ...
Trasmettitori di livello magnetostrittivi per liquidi con tecnologia ...
3 Manuale dellinterfaccia Modbus Serie LP 1. Contatti Stati Uniti Generale Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com