Search Results for 6.6*110
6-Port Antenna
Elevation Beamwidth degrees 8.6° ± 0.7° 7.8° ± 0.6° 7.6° ± 0.6° 7.1° ± 0.4° Electrical Downtilt degrees 0°-10° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBm < -110 Front-to-Back Ratio, Total Power, ±30° dB > 21.0 > 21.3 > 21.4 > 23.6
6-Port Antenna
3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1915 mm RET ACTUATOR Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters.
APXVBLL26B 43-C-I20 - Amphenol Antenna Solutions
REV080724 www.amphenol-antennas.com 1 of 6 PRODUCT OVERVIEW Frequency Range (MHz) (1x) 698-960 (2x) 1710-2690 Array R1 Y1 Y2 Connector 1-2 3-4 5-6 6 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° 65° Electrical Downtilt 2-11° 2-11° Dimensions 2690 x 350 x 200 mm (105.9 x 13.8 x 7.9 in) APXVBLL26B_43-C-I20 APXVBLL26B_43-A-I20
6-Port Antenna
Upper Sidelobe Suppression, Peak to 20° dB > 18.2 > 18.6 > 18.6 > 16.6 Cross Polar Ratio - Main Direction (0°) dB > 18.7 > 21.4 > 20.9 > 21.1 Maximum Effective Power Per Port Watts 200 W Inter/Intra Band Isolation dB > 25 Standard values based on NGMN-P-BASTA version 9.6 recommendation. 6-Port Antenna 698-960 | 1710-2690 | 1710-2690 MHz 6876300
6-Port Antenna
dBm < -110 Front-to-Back Ratio, Total Power, ±30° dB > 23.7 Upper Sidelobe Suppression Horizon to 20° dB > 17.1 Peak to 20° dB > 19.9 Cross Polar Ratio Main Direction (0°) dB > 21.8 Sector Edges (60°) dB > 11.7 Maximum Effective Power Per Port Watts 250 Inter/Intra Band Isolation dB > 25
B A5 - Amphenol Sine
47.6 110°ref 110°ref main polarizing keyway 1 11/16-12 un thread 10.7 threaded adapter - blue 2.6 Ø43.08±0.12 41.45 +0.2-0 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm size 20 contact (6 places) 6 size 16 contacts (19 places) 6 size 12 contacts (4 places) 6 Ø40.1-2 94 p r - w t a d a a h d p 0-24 m p h e n o l y ...
Ø44.6 SIZE 12 CONTACTS - Amphenol Sine
110°REF 110°REF MAIN POLARIZING KEYWAY Ø44.6 SIZE 12 CONTACTS (8 PLACES) 6 A2 ADD MORE MATERIAL NOTES 24/OCT/18 ROOKIE TOMMY. Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined
6880300G 6880300N 6880300NG 3-Band, 6-Port, 65°, XPOL, Panel Antenna ...
6-Port Antenna 698-960 | 1695-2690 | 1695-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 698-960 1695-2690 1695-2690 Array R1 Y1 Y2 Connector 1-2 3-4 5-6 ... dBm < -110 Front-to-Back Ratio, Total Power, ±30° dB > 26.9 > 25.1 > 25.2 > 28.8 > 28.1 Upper Sidelobe Suppression, Peak to 20° dB > 15.8 > 17.1 > 17.2 > 15.6 > 16.2 ...
B A4 - Amphenol Sine
2.6 Ø43.08±0.12--47.6 110°REF 110°REF MAIN POLARIZING KEYWAY Ø50.8 SIZE 16 CONTACTS (23 PLACES) 6-2 3 P N - W T A A A H D P 0 4- 24 m p h e n o l Y Y M M D D 10.7 A2 C0765S UPDATE SPECIFICATIONS 23NOV17 ROOKIE TOMMY A3 C0870S Change the appearance of the retaining ring 26JUN18 KASOON TOMMY A4 -- UPDATE DIMENSION 03NOV21 LYNCH TOMMY A4 ...
6-Band, 12-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 1945 mm
Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters.
6-Port Antenna
Amphenol's RET-READY antennas are delivered with the RET Actuator already installed and pre-commissioned with all antenna parameters.
6-Port Antenna
6-Port Antenna 696-960 | 1695-2180 | 1695-2180 MHz PRODUCT OVERVIEW Frequency Range (MHz) 696-960 1695-2180 1695-2180 Array R1 B1 B2 Connector 1-2 3-4 5-6 Connector Type 7/16-DIN Female 7/16-DIN Female 7/16-DIN Female Polarization XPOL XPOL XPOL Azimuth Beamwidth (avg) 45° 45° 45° Electrical Downtilt 0-14° 0-10° 0-10°
6-Port Antenna
Elevation Beamwidth degrees 6.4 6.0 5.3 Electrical Downtilt degrees 0-10 Impedance Ohms 50 VSWR --- < 1.5:1 Passive Intermodulation 3rd Order for 2x20 W Carriers dBm (dBc) < -110 (< -153) Front-to-Back Ratio dB > 28 > 28 > 28 Upper Sidelobe Suppression dB > 17 (Typical) > 17 (Typical) > 17 (Typical) Maximum Power Per Port Watts 250
Features - amphenol-antennas.com
6-Port Panel Antenna (3x) 1710-2690 MHz Features • 6 ports / 3 cross pol systems in high band (1710-2690 MHz) • Supporting 4x4 MIMO • Integrated and field replaceable SRET • ACU HW version -2.02 • Compliant with AISG v2.0 and 3GPP
870-960 MHz - amphenol-antennas.com
Vertical Beamwidth 6.2° ±0.3° ... Packing Dimensions 3500 x 110 x 110 mm 137.8 x 4.3 x 4.3 in Packing Weight 9.7 kg 21 lbs Packaging Tube Mounting Options Mounting brackets are ordered separately. Other types of brackets can be supplied upon request.
P4-BB4L15-NB - Amphenol Antenna Solutions
REV080624 www.amphenol-antennas.com 1 of 6 PRODUCT OVERVIEW Frequency Range (MHz) (2x) 694-960 (4x) 1695-2690 Array R1 R2 Y1 Y2 Y3 Y4 Connector 1-2 3-4 5-6 7-8 9-10 11-12 12 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-15° 2-12° Dimensions 1490 x 499 x 215 mm (58.7 x 19.6 x 8.5 in)
698-960 | 1695-2690 | 1695-2690 MHz 6876400N 6876400G 6876400NG StreamL
Elevation Beamwidth degrees 7.2° ± 0.4° 6.6° ± 0.4° 6.1° ± 0.6° 5.4° ± 0.2° 5.0° ± 0.2° Electrical Downtilt degrees 0°-12° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBm < -110 Front-to-Back Ratio, Total Power, ±30° dB > 27.9 > 27.7 > 28.3 > 26.3 > 26.6
B3-BBLL26-N0 - Amphenol Antenna Solutions
60-110 mm (2.4-4.3 in) 58.4 kg (128.7 lbs) 6.3 kg (13.9 lbs) B3-BBLL26-N0N ACU-I20-B4 Internal RET Included APM50-B2N Direct Pipe No Tilt Mounting Kit Included ... Elevation Beamwidth (3 dB) degrees 7° ± 0.4° 6.5° ± 0.4° 6.2° ± 0.4° 5.6° ± 0.3° 5° ± 0.3° ...
ORDERING OPTIONS - Amphenol Antenna Solutions
Azimuth Beamwidth degrees 67.4° ± 4.2° 66.9° ± 4.7° 64.7° ± 6.4° 66.3° ± 4.1° 72.0° ± 5.8° Elevation Beamwidth degrees 7.2° ± 0.4° 6.6° ± 0.4° 6.1° ± 0.6° 5.2° ± 0.2° 4.9° ± 0.3° Electrical Downtilt degrees 0°-12° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBm < -110
LTE Ready - Amphenol Antenna Solutions
Elevation Beamwidth degrees 7.5° ± 0.6° 7.0° ± 0.4° 6.5° ± 0.6° 5.6° ± 0.1° 5.1° ± 0.4° Electrical Downtilt degrees 0°-12° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBm < -110 Front-to-Back Ratio, Total Power, ±30° dB > 23.4 > 23.0 > 23.3 > 24.6 > 25.3