Search Results for 600 dielectric insulating sheet
APC - Amphenol Plastic Connector - Amphenol Industrial Operations
Amphenol Technology (Zhuhai) Co., Ltd. covers an area of 276,000 ft2 and is equipped with CNC, plating, injection molding and assembly workshops. This plant specializes in the design and manufacturing of industrial connectors featuring high power, high density, medium to high voltage electrical properties, and harsh environment applications.
Trex-Onics® Low Capacitance VFD Shielded Power Cable - TPC Wire
High dielectric, tensile, and mechanical properties. Designed to support unique electrical requirements of VFD systems. Increase flexibility and flex-life in dynamic applications. Provides protection against EM and RF interference and a low impedance path to ground. Protects equipment and motor damage from electrical noise and “stray voltage.”
Trex-Onics® Flat Festoon Cable - TPC Wire
Specially Compounded Fluoropolymer Insulation. High dielectric, tensile, and mechanical properties. Offers superior resistance to lubricating oils, coolants, cutting oils, acids, and most chemicals.
Panel Cutout - Amphenol Sine
Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2 ... Dielectric material thermoplastic Contacts silver or gold plated, please order contacts separately acc. to drawing ... Blatt/Sheet Index Datum/Date MCARLE 1 Name M Gewicht (errechnet) / Calc WT : MGRIMM Ers. f. / Replacement for : Checked Released Gepr. Status Bl.
HA U - Amphenol Sine
Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2 UL 1977 5A/+40°C/+104°F 3A/+40°C/+104°F ... Dielectric material thermoplastic Contacts silver or gold plated, please order contacts separately acc. to drawing ... Blatt/Sheet Teileindex Partindexnumber g Datum/Date Gez. Datum/Date Zul. Abw./Tolerances : Bl. Gepr ...
Super-Trex® Reduced Diameter Control Cable (18 AWG)
• UL Listed • CE • Type TC-ER – 600 V • Type WTTC – 1,000 V • Suitable for Class I, II, Div. 2*
00X 5 U - Amphenol Sine
Blatt/Sheet Index Datum/Date MCARLE 1 Name M Gewicht (errechnet) / Calc WT : IEC MBERTSCH ... Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-3 10A/+40°C 7A/+40°C 3A/+40°C ... dielectric material thermoplastic sealing material chloroprene, silicone contacts
ARINC 600 - アンフェノールジャパン株式会社
600 ARINC 2 Introduction to Rack and Panel Connectors ARINC 600 Connectors are a recognized standard rack and panel connector for Aircraft applications. The ARINC 600 is the successor to the ARINC 404 for many of the new avionic designs. Compared to the ARINC 404, the ARINC 600 features lower
PS-7529-A MINI POWER PLUS - Amphenol CS
Apply 500V DC for 1 minute between adjacent pins or pin and ground. Apply 1500V AC for 1 minute between adjacent pins or pin and ground. Temperature rise: +30°C Max. Insert connectors at the speed rate of 25±6 mm / minute. Extract connectors at the speed rate of 25±6 mm / minute.
Jumper Technical Datasheet - Amphenol Antenna Solutions
• Dielectric: FOAM Polyethylene • Outer Conductor: Seam welded corrugated copper tube • Jacket: UV, Sunlight resistant Black Polyethylene (FR & LSZH Jackets are available upon special request)
NA T 3XXX 0XX U - Amphenol Sine
acc.dielectric DIN EN 61076-2-106) contact plating Part number ... Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2 UL 1977 ... Blatt/Sheet Index Datum/Date MCARLE 1 14,38 Name M Gewicht (errechnet) /Calc WT : MBERTSCH Ers. f. / Replacement for : Checked Released Gepr.
CURRENT DERATING REFERENCE INFORMATION FOR DUAL ROW - Amphenol CS
This specification defines the performance, test, quality and reliability requirements of the Minitek Pwr 3.0 Wire to board & Wire to Wire connector series.
Load Coils and Load Coil Cases - Charles Industries
High-grade, triple insulated magnet wire ensures high dielectric strength between windings. The coils are bifilar wound to ensure a balanced network. The rugged polyethylene case enclosure provides optimal protection against all weather conditions, ground acids and corrosive atmospheres.
GA T 3XXX 4X4 U - Amphenol Sine
Blatt/Sheet Index Datum/Date MCARLE 1 Name M Gewicht (errechnet) / Calc WT : MBERTSCH Ers. f. / Replacement for : ... Insulation group IEC 60664-1 II, 400 < CTI < 600 Current rating IEC 60512-5-2 UL 1977 10A/+40°C 7A/+40°C 3A/+40°C ... Dielectric material thermoplastic Contacts gold plated Termination technique solder
HY-TREX® Industrial Ethernet CAT6A - TPC Wire
This 600 volt rated ethernet cable can mix with power cables in cable trays without needing to add extra conduit. Intended for CAT6A Ethernet connectivity up to 83 meters, the HY-TREX® Industrial CAT6A Ethernet horizontal cable, 24 AWG/4-Pair, holds a voltage rating of 600 volts.
C:Users orceDesktopMiniBoss Data SheetsC-MN47B4AC01-a1
insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials: coupling nut: machined aluminum, anodized insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy overmold material: thermoplastic color: yellow cable rating: ul listed type stoow, csa certified type st, ft2 flame rating, 600v ...
Super-Trex® Multi-Conductor P&R Cable - TPC Wire
Super-Trex® Multi-Conductor P&R Cable is designed specifically for payout and retractile (P&R) reeling applications. This P&R cable features our live-flex conductor insulation for increased flexibility and high dielectric, tensile and mechanical properties.
Sine Systems - www.sineco
insulation insert: thermoplastic, ul 94/v0 CONTACT: GOLD FLASH OVER COPPER ALLOY CABLE RATING: UL LISTED TYPE 1015, CSA CERTIFIED TYPE TEW, FT1 FLAME RATING, 600V, 105°C
Trex-Onics® Low Capacitance Shielded Power Cable with Brake and Signal ...
High dielectric, tensile, and mechanical properties. Designed to support unique electrical requirements of VFD systems. Increase flexibility and flex-life in dynamic applications. Provides protection against EM and RF interference and a low impedance path to ground. Protects equipment and motor damage from electrical noise and “stray voltage”.
Industrial Interconnect System - Amphenol Sine
based upon the dielectric separation of contacts, dielectric strength of the insulating materials used and proven by qualification testing to the applicable requirements of MIL-C-26482. Insert Current Ratings are developed and based on several factors, such as use of compatible wire gage to contact size, quantity of contacts, wire insulation ...