Search Results for 600110st connector
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
Connectors are typically used to connect sensors, actuators, and other components that make up the Advanced Driver Assistance System (ADAS). These connectors must be able to support high-speed data transmission, withstand vibration and temperature fluctuations, as well as provide superior electrical performance and EMI protection, and meet the stringent requirements of the automotive ...
ABOUT US - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International (AFSI) is a leading manufacturer of fiber optic solutions for harsh environments.
AT04-6P-SR02GRY 6-Way Receptacle Male Connector with Strain Relief ...
AT04-6P-SR02GRY 6-Way Receptacle Male Connector with Strain Relief Endcap and Reduced Seal, Grey. Comparable to PNs# DT04-6P-CE04, 934444502 Related Items. 65-54756 - Diagnostic Grade Gold-Plated Male Contact Pin. REQUEST A QUOTE. AT04-6P-SR02BLK 6-Way Receptacle Male Connector with Strain Relief Endcap and Reduced Seal, Black. ...
stacked usb | Amphenol Global Search | Amphenol
Search Results for stacked usb HE7-HE8-HE9 Series PCB connectors - Amphenol Socapex The 127/HE8 is a reliable, well-proven technology. The series is fully compatible with all the standard connectors HE807 in the market; The 127/HE807 PCB connector from Amphenol Socapex is a hybrid connector that features signal, coaxial, and power configurations.
Reduced Flange Jam Nut Receptacles - Amphenol Aerospace
The MIL-DTL-38999 Series III style connector features a reduced flange design that saves space, weight, and reduces your footprint when used in PCB applications. More connectors are able to be fit on a box or board due to the reduced flange having a smaller diameter than a standard jam nut receptacle. The use of a spanner nut can make assembly ...
Twinax Straight Crimp Plug 78 Ohm | 162108-10 - Amphenol RF
RF Connector Twinax Straight Crimp Plug 78 Ohm. Downloads. 162108-10 PDF Customer Drawing (Size: 39 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group: Contact Finish: Gold: Contact Material:
N-Type to BNC Adapters - RF Coaxial Adapters - Amphenol RF
N-Type to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
MIL-DTL-5015, Matrix - Amphenol Aerospace
connector stan dard and the environmental and high perfor - mance needs of current technologies. DESIGN CHARACTERISTICS • Medium to heavy weight enviornmental cylindrical • MS345( ) series intermateable with existing MIL-DTL-5015 solder or crimp versions on existing equipment • Captive coupling nut mechanism, utilizes retaining rings
AHDP06-24-09SR-WTA 9 Position Plug, Socket, Shell Size 24, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDP06-24-09SR-WTA 9 Position Plug, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter.
Amphenol CS-DSDHD26MF0-002.5 26-Pin (HD26) Deluxe HD D-Sub Cable ...
Buy 2.5ft Amphenol CS-DSDHD26MF0-002.5 Cables Direct from the Factory at Cables on Demand. 26-pin (HD26) Copper Shielded High Density Male/Female D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
signalmate C091 AISG RET Cable Assemblies - Amphenol Sine
Certified connector manufactures will mark their products in future with the AISG logo. Direct impacts of this standardization of the M16-market are the comparability of the connectors and the quality improvements. RET AISG External Cable Assemblies. 4,5,6 pin configurations. PUR or PE cable in lengths from 0.5 up to 200m
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146-32 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E3-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
RF Connector TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm. Downloads. 122426 PDF Customer Drawing (Size: 70 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 122426 3D Model (Size: 559 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A1-ND3G-59U/20AWG-75: Body Finish:
ford auto | Amphenol Global Search | Amphenol
Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Features & Benefits: Backshells; Protection Caps; Dummy Receptacles;
C70210M0080664 Superflat style Smart Card Connector is a pus
Suitable Connector: C 007 Flexprint connector 10 contacts; 1 mm pitch; Function: Chip card reader; Termination: Connector for flexprint no. of contacts 8 or 10. Vibration: f = 10 to 60 Hz; 0.7 mm DA f = 60 to 500 Hz; a = 5 g; 2 h / Axis; Type: Flexprint; Contact Position: ISO; Contact Method: Landing Contacts; EMV Switch: Normally open; Style ...
ST Connector
This connector type is most frequently used in multimode applications in industrial as well as in measurement and network technology . It is equally suited for single-mode applications. Variants. ST Connector (154.37 KB) ST Simplex Adaptor (127.61 KB) ST Duplex Adaptor (96.63 KB)
RJF TV ATEX Zone 2 versions - Amphenol Socapex
The Amphenol Socapex connector RJF TV ATEX Zone 2 versions offer explosion-proof Ethernet solutions for Zone 2 environments, making them ideal for use in various Oil & Gas applications including Geophysics, Drilling, Transportation, and Downstream operations. These connectors comply with the EN60079-15 standard and are suitable for low-power non-sparking connectors within Zone 2 and class I ...
TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
RF Connector TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm. Downloads. 122443 PDF Customer Drawing (Size: 59 kb) 122443 STP 3D Model (Size: 472 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6551E1-001-NT3G-50: Body Finish: Nickel: Body Material: Brass: