Search Results for 600
997-M4 high frequency accelerometer with integral cable
High frequency accelerometer, 10 mV/g sensitivity, ±10% sensitivity tolerance, 500 g range, low profile with side exit integral cable, ring type with M4 thread captive mounting screw
PERFORMANCE SPECIFICATION ACCELEROMETER (MODEL 2262B-XXXX- YY) - PCB
Change Date . Entered by : Description of Change . Accountable Engineer ECO : 75090 C 3/24/22 NAD MOVE RESONANT FREQUENCY . SPEC AMW 52586 . 1.0 DESCRIPTION . The ENDEVCO® Model 2262B-XXXX Accelerometers are rugged, gas-damped transducers of the piezoresistive type.
HDAS Series Connectors | Micro HDAS - High Performance PCB Connector ...
Amphenol reduces the pitch and increases the density of contacts with the HDAS range. With its robust and simple design, high density and high performance in harsh environments, HDAS rectangular connectors are the right high-density PCB connector when installation, cost and reliability must be considered.
TM165 High Wide Chirp, 600W, Navico BL, DT - airmar-emea.com
600 W. Maximize the coverage under your boat and see what you’ve been missing. Airmar’s TM165HW features a high-frequency range of 150 to 250 kHz and a super-wide beamwidth, averaging 30°, providing maximum coverage across the frequency band.
1 SCOPE 2 PRODUCT DESCRIPTION - Amphenol CS
NUMBER GS-12-1181 TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION 3 Minitek Pwr4.2 Wire and Board Connectors of 7 E AUTHORIZED BY DATE Mithun Paul 2021/05/19 CLASSIFICATION
N-Type to N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type to N-Type Cable Assemblies designed for radio frequency applications. N-Type to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Quick-Connex® 10 & 12 AWG Mini Cordsets (3 & 4 Pole) - TPC Wire
Quick-Connex™ 10 & 12 AWG Cordsets (3 & 4 Pole) make the replacement of electrical connections quick and simple. Each cordset is built with Super-Trex® Ultra-Gard® Portable Cord which provides a superior first-line of defense against tearing, abrasion, impact, oil, and most chemicals.
RP-N-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency RP-N-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of RP-N-Type Connectors at Amphenol RF online.
Model 600A12 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
N Nitrile per AMS 3224 Yellow 135oC S Silicone per AMS ... - Amphenol PCD
One-Handed Installation 75P Clamp The 75P Clamp is built with ease of installation and ergonomics in mind featuring interlocking legs and a snapping pre-lock.
Trex-Onics High-Flex Ultra-Coil Retractiles
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
B60 50/200kHz, 600W, 12° Tilt, Raymarine, DT - Gemeco
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
Assembly Instructions-C11 Amphenol Type N
283 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly CRIMP-CRIMP TYPES Step 1 Step 2 Step 3 crimp here Step 1 Strip cable jacket, braid, and dielectric to dimensions shown. All cuts are to be sharp and square.
SmartFlex Diesel Flow Meter, 10-120 LPH, Dual-Chamber, Alloy ... - Airmar
SmartFlex Dual-Chamber Diesel Fuel Flow Meter. The SmartFlex ™ dual-chamber flow meters are designed for fuel consumption measurement of diesel engine systems with flow rates up to 600 L/h. The flow meter measures fuel consumption in each line and computes the difference between supply and return.
B60 50/200kHz, 600W, 12° Tilt, Raymarine, DT - AIRMAR EMEA
600 W. The B60 is a 600 W, 50/200 kHz transducer that integrates Airmar’s popular, Tilted Element ™ feature. This Tilted Element transducer has the ceramic element fixed at either a 20° or 12° angle within the housing.
EBY Electro Wire Guard Blocks
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Velocity Sensors for Condition Monitoring - Wilcoxon Sensing Technologies
Velocity sensors for condition monitoring are solid-state piezoelectric velocity measurement devices - essentially accelerometers with an internal integration circuit which will produce an output relative to velocity.
PC9000 KNOW YOUR TORQUE-ANGLE ROTARY TORQUE PCB Load & TorqueDivision’s ...
SPECIFICATIONS Performance Torque Output at Rated Capacity 2 mV/V ≤ 0.25% FS Shunt Calibration Matched 2mV/V ≤ 0.25% 039025-50051 with 43.575 kOhm Precision Resistor
M&M Cable, 5-Pin 600W Series with Raymarine A Series Connector - 9m
M&M Cable, 5-Pin 600W Series with Raymarine A Series Connector - 9m
MobiMASTER – Control unit ICU 600 - el-cab.com.pl
The MobiMASTER ICU 600 controls destination and . route number signs, as well as real-time information . signs for next stops and drives the digital voice announ-