Search Results for 61082-06-1-4-0-2-lf
GPS Combination Antennas GPS-C MU 1/... - AMPHENOL PROCOM
18.0 mm dia. hole for roof thickness up to 2.0 mm 18.5 mm dia. hole for roof thickness 2.0 - 2.5 mm Tools for mounting included: Antenna Type (GPS) Active patch antenna: Noise Figure (GPS Amplifier) 1 dB (typ.) Cross Polar Discrimination (GPS) > 10 dB (typ.) Gain (GPS Amplifier) > 30 dB (typ.)
Model 012E05 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
D50S24A6GV00LF | D-Subminiature | Amphenol
D-Sub Standard Board Mount Connector, Input Output Connectors, Signal 50 way Socket Straight Solder, 500 cycles, Harpoons + Female Screw UNC 4 - 40 + Elec cont., 1.6mm PCB thickness.
SMA PCB Through Hole Straight Jack 50 Ohm | 132134-16 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
Guard Against Weather-Related Exposure with New IP67 N-Type Connectors
Guard Against Weather-Related Exposure with New IP67 N-Type Connectors. Amphenol RF is pleased to announce the expansion of our rugged N-Type connector series with several new sealed IP67 options. These tamper-resistant panel mount connectors offer a watertight seal that protects against the effects of temporary submersion.
FAKRA GEN 1 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 1 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code
MF120 accelerometer magnetic mounting base - Wilcoxon Sensing Technologies
Flat accelerometer magnetic mounting base for use on flat surfaces, 120 lb force, 1/4-28 tapped hole, non-isolated, 1.5" diameter. Magnetic bases are a quick and convenient option for walkaround applications, and are often used on large machinery. They can be quickly attached and removed on both flat and curved surfaces.
BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 2 M
BNC Straight Plug to Mini-SMB Right Angle Plug RG-179 75 Ohm 2 M (78.74 Inches)
76384-306LF | Dubox®-254mm | Amphenol
Dubox®, Crimp to Wire connector, 2.54mm (0.100in), Receptacle, Dual Entry, Single Row, 6 positions. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
TNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm IP67 ...
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters;
FAQ - Amphenol Socapex
Khám phá cáp HDMI 2.0 AOC của chúng tôi: kết nối đường dài mà không phải đánh đổi Đọc thêm Tout le contenu Sản phẩm Tin tức Pcn Tài liệu Video
MRC Modular Rectangular Connector - Amphenol PCD
0.5 to 1.5 mm2 M22520/1-01 AS-GtC-R-16S MRC 16 PC 001 Au MRC 16 SC 001 Au Gold #12 MRC 12 PC 001 AG MRC 12 SC 001 AG Silver 2.5 to 4.0 mm2 M317 AS-GtC-R-12 #8 MRC 08 PC 001 AG MRC 08 SC 001 AG Silver 8.0 to 10 mm2 APHWA23KIt AS-GtC-R-8 MRC 08 PC 002 AG MRC 08 SC 002 AG Silver 6.0 to 8.0 mm2
awm-3p | Amphenol Global Search | Amphenol
Search Results for awm-3p A3 retention wedge awm-3p 6 weight:7.6g standard molded color is grey. additional colors shown in part number chart are available via special order. end cap - black - all connectors 42.7–0.6 16.2 20.9 a2 note 1 - seal retainer changed to black 9/nov/22 jah dh a3 added colors blu-org to color chart 31jul2023 jah dh
R6QI-0-J9T2A-32 high temperature accelerometer cables
0: to blunt cut; J9T2A-32 cable: 32ft, twisted pair, 2 conductors, yellow Teflon jacket, 200°C; Specifications. PARAMETER: VALUE: IP rating: IP68: Connector 1 (sensor) R6QI (MIL-C-5015, 2-socket, high temp boot, isolated shield) Connector 2 (termination) Blunt cut: Cable type: J9T2A (twisted pair, braided shield, yellow Teflon jacket) Cable ...
EU RoHS II Declaration - amphenol-aerospace.com
%PDF-1.6 %âãÏÓ 10 0 obj > endobj 42 0 obj >/Filter/FlateDecode/ID ... >stream hÞb`` c``*f```^t— 0 1 G ²˜ 30„1ð3ì w \!yAçAÌ ‡YÞ±_ûó€ ñ ƒ±ŒÝŒ’ÒJYåI 4 02he` ¦Â Xá ÑtÔöÜ æ¥ P‹ÚÀ–1o ð E ®Œ S endstream endobj 11 0 obj > endobj 12 0 obj > endobj 13 0 obj ...
Singapore | Amphenol Socapex
1.3147 103.8454 Sajeesh Vakavayalil Business Development Manager Export sajeesh.vakavayalil@amphenol-socapex.fr +91 90 49 80 80 05
C01620G00320012 3+ PE Female receptacle with field installa - Amphenol Sine
Wire Gauge / AWG: 0.75 - 2.5 mm² / AWG 18-14; Flammability: V0; Locking System: Round Thread * * * QUANTITY +-REQUEST ... HN0201600022 Stamped contacts on right-feeding reel for crimping machines. 1.6mm Socket style. For use with both standard and high voltage version, gold plating.
Handheld Data Collector Cables | PCB Piezotronics
0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. ... Coupling Thread: M12 x 1 Male; $85.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Download Brochure . Cable Configurator . Digital Output. Cables and Connectors.
10163419-0611002LF | BergStak HS™ | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStak HS™ 0.50mm Mezzanine Connector, part number 10163419-0611002LF
REVISION HISTORY REV DESCRIPTION PRODUCT DATA DRAWING - NRN 48124 3/24
freq. range: dc to 18.0 ghz. notes: 1. for use in vita 67.3 backplane module sf9321-60086 or similar. 2. mates to contact 7511-60001 or similar. 3. insertion/removal tool p/n 500-32-050. 2 1 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.