Search Results for 61082-12-1-4-0-0-lf
Amphenol Invotec
Unit 1-3, Hedging Lane Industrial Estate, Dosthill, Tamworth, B77 5HH, United Kingdom ...
G:SharedAmphenol Customer DatasheetsEcoMate RMRT Datasheetsc ...
SP20W2F SS20W2F 22-20AWG 0.34-0.50 mm² Gold Flash SP20W2G5 SS20W2G5 22-20AWG 0.34-0.50 mm² Gold 5µ” SP20W2G10 SS20W2G10 22-20AWG 0.34-0.50 mm² Gold 10µ” SP20W2G15 SS20W2G15 22-20AWG 0.34-0.50 mm² Gold 15µ” SP20W2G30 SS20W2G30 22-20AWG 0.34-0.50 mm² Gold 30µ” SP24W2F SS24W2F 26-24AWG 0.14-0.25 mm² Gold Flash
TECHNICAL FEATURES - rfstechnologies.com
m (ft) 1 / 1.2 (3.25 / 4) ARMOR SPECIFICATIONS Armor Type Corrugated Aluminum Maximum DC-Resistance of Armor Ω/km (Ω/kft) 0.9 (0.27) Diameter Corrugated Armor mm (in) 36.0 (1.42) PRODUCT DATASHEET HB114-21U3S6-540J HYBRIFLEX® Hybrid Feeder Cabling Solution 3x6, 1-1/4”, 3 pair 4AWG, 6 pair Single-Mode Fiber, DLC to DLC Connectors, 540 ft
NTC Type NDP - amphenol-sensors.com
(2.4 mm) max 0.195 in ±0.04 (5 mm ±1) 2.5 in (65 mm) min Type NDP Specifications. Title: NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with insulated 0.0078 in (0.25 mm) monel lead-wires. Keywords:
F1A-HRNF-4M - andrew.com
F1TNF-LS – Type N Female for 1/4 in foam and air coaxial cable, factory attached FSJ1-50A – FSJ1-50A, HELIAX® Superflexible Low Density Foam Coaxial Cable, corrugated copper, 1/4 in, black PE jacket. Title: F1A-HRNF-4M Author: ANDREW | an Amphenol company Created Date:
SIME0412PNP - Amphenol Air LB
SIM - EN4165 series 3 connectors (2&4 modules) - Plugs; SIM - EN4165 series 3 connectors (2&4 modules) - Receptacles; SIM - EN4165 series 3 connectors (2&4 modules) - Accessories ... Module With straight PCB contacts Pin With peripheral sealing Contacts #12 Tin-plated with Lead Polarization N. Reach status: Not compliant . RoHS status: Not ...
ISO/IEC 17025:2017 AMPHENOL INTERCONNECT INDIA PVT. LTD.
Issue Date: 13/04/2023 Valid Until: 12/04/2025 This certificate remains valid for the Scope of Accreditation as specified in the annexure subject to continued satisfactory compliance to the above standard & the relevant requirements of NABL. (To see the scope of accreditation of this laboratory, you may also visit NABL website www.nabl-india.org)
G:SharedAmphenol Customer DatasheetsEcoMate RMRT Kit ...
3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES,
Trex-Onics Flat Festoon Cable - Color Code Conductor Number Color
Conductor Number Color 1 Black 2 Red 3 Blue 4 Orange 5 Yellow 6 Brown 7 Red/Black 8 Blue/Black 9 Orange/Black 10 Yellow/Black 11 Brown/Black 12 Black/Red
127/HE804 - HE7-HE8-HE9 Serisi PCB konnektörleri | Amphenol Socapex
Amphenol Socapex'in 127/HE804 PCB konnektörü, düşük profilli ve maliyet açısından rekabetçi bir karttan karta ve karttan kabloya aralık konnektörüdür. Ticari ve askeri havacılık, demiryolu ve endüstriyel sektörler dahil olmak üzere çeşitli uygulamalarda kullanılabilen kanıtlanmış, güvenilir ve sağlam bir PCB konektörüdür.NF C/UTE 93-424 onaylıdır ve orta ...
QWLD Connectors | Power Products | 38999 Plus | Products | Amphenol ...
QWLD Series heavy duty electrical connectors provide reliable power and control functions in hostile environments where ordinary connectors cannot survive.
RESMLAC-12EMG-F35 - Bộ chuyển mạch Ethernet | Amphenol Socapex
lưng Bộ chuyển mạch Ethernet & Bộ chuyển đổi phương tiện
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
NTC Type C100 - amphenol-sensors.com
1.5 in (38.1 mm) Tinned-copper alloy leads Ø 0.01 in (0.3 mm) Ø 0.1 in (2.4 mm) maximum Options Consult Thermometrics for availability of options: • Other resistance values in the range of 100 Ω to 100 kΩ • Other tolerances • Alternative lead lengths • Other reference temperatures • Alternative lead wires or lengths
901001-1 Model (1) - temposonics.com
Title: 901001-1 Model (1) Author: Kclement Created Date: 10/8/2002 9:30:57 AM
Level Plus - temposonics.com
Interface Manual HART ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
EEE, which is in the scope of RoHS 2 must meet the substance restrictions according to Art. 4 but do not need CE marking. Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume ...
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
1.00mm Pitch FFC/FPC - F52Q/F52R Series - Amphenol CS
www.mhe-icc.cm Disclaimer Pese te tht the ve irmti is sect t che itht tice. 1.00mm Pitch FFC/FPC - F52Q/F52R Series MATERIAL §§Housing: LCP, natural color (UL94V-0) §§Slider: PA9T, black color (UL94V-0) §§Contact: Phosphor bronze, T=0.20mm §§Anchor-plate: Brass, T=0.20mm MECHANICAL PERFORMANCE
Model SEN032 | PCB Piezotronics
0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here ... +1 800-828-8840. Careers. PCB Careers: Connect with us: Why PCB? 3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840.