Search Results for 61082-12-1-4-0-0-lf
Amphenol FCI 61082
2023/12/22 2023/12/26 2009/06/10-Alan Ni Tim Yao Cheong, Matthe ELX-N-49334-1 AS Released PDS: Rev :AS STATUS:Released Printed: Dec 26, 2023-2023/12/22 2023/12/26 2009/06/10- ... Amphenol FCI 61082.pdf Created Date: 12/26/2023 4:39:07 PM ...
61082-124406LF | Bergstak ® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61082-124406LF.
12.0 ± 0 - svmicrowave.com
V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.60 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to 1.85mm Straight Male 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FQSMPM-047-MS185-120 DRAWN 2022-10-17 16:12:15
D xx P 24A 6 xx 12 LF Packaging specification - Amphenol CS
0.XXX 0.05 ECN I10-0197 LINEAR Chr NIRMAL G 2010-10-14 0 2 0.XX 0.1 A3 3:1 ANGULAR Eng H.LEGALLIC 03/02/06 Dr P.CRON 03/02/06 0.X 0.3 size Scale TOLERANCES UNLESS OTHERWISE SPECIFIED www.fciconnect.com ISO 1302 ISO 406 ISO 1101 mm surface - tolerance std projection Series D xx P 24A 6 xx 12 LF Number of contacts 09 , 15 , 25 Contacts P : Pin ...
Keeping Connections Simple - Amphenol CS
1.00 mm 12 mm 26, 32, 44, 56-55°C to +125°C Vertical, Right-Angle, Combo SMT 25 Gb/s 500 - Industrial: Industrial Automation ... Stack Heights 10, 12 mm 4, 5, 5.5, 6, 6.5, 7 mm 3.0 mm 3.5 mm 1.5, 4 mm Positions 50, 60,120 20 to 90 20 to 80 30 10 to 100 Operating Temperature
Bergstak 0.80mm Pitch - Amphenol CS
Product Presentation – Bergstak® 0.80mm Pitch 5 Product Facts Specifications Technical Documents Performance Characteristics Product Spec. : GS-12-547 Test Report : DGS-29-010 Durability: 100 cycles Mating Force: 0.9N max./contact Un-mating Force: 0.9N max./contact Temperature Range: -40°C to +85°C High Temperature Life: 105°C +/-5°C for 1000 hours
RTS1BS12N2P03 Receptacle, Inline, 4 (2+2) positions, contac - Amphenol Sine
No. of Contacts: 4 (2+2) Shell Size: 12; Amperage: 23A & 5A(stamped) or 7.5A (machined) Contact size: 20 (1.0mm),12 (2.5mm) AWG: 14-12 / 20-30; Volt: 500; Contact Pin or Socket: Pin; IP Rating: IP67 / IP69k (in mated condition) Housing Material: Thermoplastic UL94 V-0; Temperature Range:-40° C to +125°C; Rohs Compliant: TRUE; Salt Spray ...
61082-143502LF | Bergstak ® | Amphenol
Amphenol is one of the leading manufacturers of Connectors. Contact us today for more details of part number 61082-143502LF
SFW4R-2STAE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 4 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free, Selective Gold plated Terminals with Tin-plate Solder-tail.
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
6.0 ± 0 - svmicrowave.com
1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 0.82 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMA Bulkhead Female to SMA Low Profile Male 6" Cable Assembly for Ø.085 Flexible Coax DWG. NO. FBSMA-085-MSLPSMA-060 DRAWN 2022-10-17 12:27:07.
ACS/iTRL De-Embedding Software - Amphenol CS
As a public service to the global signal integrity community, Amphenol CS is making available their improved TRL (iTRL) de-embedding software. The iTRL method overcomes many of the limitations of standard TRL.
REVISIONS - amphenol-sine.com
4.00 3.00 101.60 6.35 2x 4.41 2x 9.00 12.00 keep clear bottom side only 2x 12.00 30.00 12x Ø1.2+0.2 0 hole for Ø1.04 pin 2x Ø3.00+0.2 0 for #4 [m3] screw 4.20 8.40 12.60 16.80 21.00 circuit board hole locations and keep clear areas for atm13-12px-r008 atm13-12px-gr01 all dimensions reference top view 2.45 of: sh: rev: dwg no: title: rev ...
10146065-113Q0LF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of part number 10146065-113Q0LF
Temposonics® G-Series GP Position Sensors
+1 (919) 677-0100 +1 (919) 677-0200 ; EMEA Region & India Temposonics GmbH & Co. KG . Auf dem Schüffel 9 58513 Lüdenscheid Germany +49 23 51 95 87 0 +49 23 51 56 49 1; Linked In; YouTube; Xing; Instagram; Subscribe Subscribe to our newsletter to get the latest news & product updates from Temposonics . Sign Up Now ...
PRO-LNA-350-520-... - AMPHENOL PROCOM
130 x 90 x 36 mm / 5.1 x 3.5 x 1.4 in. Weight: Approx. 0.21 kg / 0.46 lb. Environmental; Operating temperature range-30 °C to +60 °C: Storage temperature range-40 °C to +85 °C: Ingress Protection: ... Procom A/S, Smedetoften 12, DK-3600 Frederikssund, VAT No.: DK87928217.
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
OVLODQH P - amphenol-socapex.com
Title: Microsoft Word - FM.CPL.0004.THYEZ.PUNE_REV_F_ Statut global REACH - General REACH statement Author: Ladiette Martine Created Date: 1/16/2025 4:50:21 PM
Model 1631-04C - PCB
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com S-TYPE LOAD CELL OPERATION MANUAL 2
696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
Vertical Beamwidth 21.0 ± 0.8 17.6 ± 1.4 8.8 ± 0.7 8.6 ± 0.4 8.2 ± 1.5 6.1 ± 0.3 Gain (dBi) 12.5 ± 0.3 12.5 ± 0.6 15.9 ± 0.6 16.1 ± 0.6 16.2 ± 0.5 17.2 ± 0.3 Electrical Downtilt (°) (x) 0, 6 (y) 0, 4 Impedance 50Ω 50Ω VSWR ≤ 1.5:1 ≤ 1.5:1 Upper Sidelobe Suppression > 10 dB > 12 dB Front-to-Back Ratio > 20 dB > 25 dB