Search Results for 61083-06-1-5-0-0-lf
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
ecomm.gemeco.com
{"uri":"https://ecomm.gemeco.com/api/v1/catalogpages?path=/Product/RL-TETH","category":null,"brandId":null,"productLineId":null,"productId":"17c85bfe-f8c2-4ba0-b1e0 ...
MARTEC LIMITED TERMS AND CONDITIONS OF SALE (Issue 7 Mar 2022)
1.3 Words in the singular include the plural and in the plural include the singular. 1.4 A reference to one gender includes a reference to the other gender. 1.5 Condition headings do not affect the interpretation of these conditions. 2. APPLICATION OF TERMS 2.1 The Company contracts upon the terms of these
Technical features - rfstechnologies.com
Package Quantity 1 ELECTRICAL SPECIFICATIONS Minimum Return Loss (max. VSWR) dB (VSWR) 30.7 (1.06) MECHANICAL SPECIFICATIONS Bend/Twist degree 90 Length mm (in) 100 (4) MATERIAL Material Brass Color White PRODUCT DATASHEET EB137-MM-1-W-010M 90° E Plane Bend CMR137/CMR137 EB137-MM-1-W-010M REV : A REV DATE : 28 Jan 2022 www.rfstechnologies.com
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
EU RoHS II Certificate of Conformance May 9, 2018 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace Operations (AAO)
HB114-U6S12-190-LI - HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1 ...
0.5 @ 1310 nm 0.5 @ 1550 nm Fiber Termination End 1 DLC connector Fiber Termination End 2 DLC connector FO Break-out Length (Top) mm (in) 889 (35) FO Break-out Length (Bottom) mm (in) 889 (35) PRODUCT DATASHEET HB114-U6S12-190-LI HYBRIFLEX® Hybrid Feeder Cabling Solution 6x12, 1-1/4”, 6 pairs 6AWG, Low-Inductance Coaxial Power
(DTE-0009 - CABO DE INSTRUMENTAÇÃO COM BLINDAGEM INDIVIDUAL E COLETIVA ...
0,50 01 a 24 07 0,35 0,40 0,75 1,00 1,50 2,50 0,50 0,60 CABO DE INSTRUMENTAÇÃO COM BLINDAGEM INDIVIDUAL E COLETIVA COM TRANÇA DE COBRE ESTANHADO Os cabos Montsinal são indicados para uso em circuitos de controle e sinalização eletrônica, equipamentos e automação de processos em geral para tensões até 300 V.
WARNING: The transducer must be professionally installed using accepted ...
Pilot hole for cable 8mm or 5/16" Cable hole 35mm or 1-3/8" Pilot hole for bolt 3mm or 1/8" Bolt hole (2) 11mm or 7/16" Sandpaper Mild household detergent or weak solvent Marine sealant (suitable for below waterline) Torque wrench Grommet(s) (some installations) Cable ties Water-based anti-fouling coating (mandatory in salt water)
afaQ ISO 9001 Qualité AFNOR CERTIFICATION IECEx afaQ ISO 14001 ...
FUEL 1 FUEL 2 EXHAUST GAS TEMPERATURES S SERIES GENERATICN s128 DEM. • S128 ALARY' SCP PRN cyct . FUEL FUEL 2 EXHAUST GAS TEMPERATURES S SERIES GENERATICN s128 AUTO sc,vj OEM PRF , S128 ALAM scr PRF cyct . Reactor Building Auxiliaries Building Turbine Island Emergency Diesel Generator (EDG) (EDG)