Search Results for 61083-20-1-4-0-0-lf
ORDERING OPTIONS - Amphenol Antenna Solutions
ELECTRICAL SPECIFICATIONS Low Band R1 Frequency Range MHz 698-960 MHz 698-806 790-862 824-894 880-960 Polarization --- ±45° Gain Over all Tilts dBi 15.4 ± 0.7 16.1 ± 0.6 16.3 ± 0.7 16.8 ± 0.5
3U 10G VPX ETHERNET SWITCH - Amphenol Aerospace
Jar S • Phone 60 643- 1845 • Email sibravaamphenol-aao.com BLOCK DIAGRAM ETHERNET INTERFACES - BACKPLANE • 28 ports of 10G-Base-KR / SGMII / 1000-Base-X are static • 4 ports of 10G-Base-T / 1G-Base-T / 100-Base-T – each of these channels can also (via population options) be
WireLock - Amphenol CS
§GS-20-0594 (WtB) § GS-20-0779 (WtW) PART NUMBER SELECTOR-RECEPTACLE TERMINAL (LV214 S2) 10163003 X 0 X LF BASE NUMBER Material and Plating Option 0 2.2µm~5µm Hot-Dip Pure Tin Wire Gauge 1 26AWG to 25AWG (0.13mm² to 0.17mm²) 2 24AWG to 22AWG (0.22mm² to 0.35mm²) Lead-free Reserve Number WireLock® BASICSWLCK0324EA4
SYSTEM ATTACHMENTS - Amphenol PCD
TTC 4 Contact system_attachments@amphenolpcd.com ALBPCL75P Engineered for lean manufacturing the high performance 75P clamp was designed as a one-for-one replacement to outperform industry
42121400 | Amphenol Global Search | Amphenol
The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors. ... (terminal position assurance) Terminal System: W=1.6mm, Tin plated Wire size 0.5mm ² Termination technology: Crimping ...
4-Port Antenna
REV071123I [Product Candidate] www.amphenol-antennas.com 1 of 5 4-Port Antenna 1695-2690 | 1695-2690 MHz 35° 1240 mm ... Lightning Protection Rating IEC 61000-4-5 Current Pulse Profile, 8kA (8/20 μs), 2.5 kA (10/350 μs) ... 970 (218.0) Lateral N (lbf) 450 (101.1) Reflector Material --- Aluminium Radiator Material --- Aluminium and Low loss ...
Termination Instructions - Amphenol Aerospace
465-8214-1 465-8214-4 Quadrax Contact Rack and Panel Installation Instructions L-1254-T 21-33197-11 Triax Contact Installation Instructions L-2119-AG 21-33831-31 21-33830-31 Twinax Pin ... 20 Items. Items 10 20 50.
Board-to-Board (BTB) Signal Connectors - Amphenol CS
The 0.40mm Fine Pitch 3.0mm Stacked Height Board-to-Board connectors by Amphenol are also engineered with a space-saving design. Micro pitch board-to-board connectors. BergStak ® board-to-board connector range includes micro pitch from 0.4mm to 0.8mm, stack height flexibility from 3mm to 20mm, and from 10 to 200 connector positions. These ...
P30628-M20 Single motor cable, M23, Checkmate™, 1000V Hybrid
P30628-M20 Single motor cable, M23, Checkmate™, 1000V Hybrid cable with 4 power(14awg), 2 feedback (digital communication), drive-end flying leads. 20M. Compatible to 2090-CSWM1DF-14AA20 $0.00
TV - Reduced flange receptacle - 38999 Series - Amphenol Socapex
The TV Reduced Flange Receptacle is a small and lightweight connector designed for use in military, aeronautic, and advanced industrial applications where size and weight are critical. This receptacle is derived from the MIL-DTL-38999 series III version and is available in jam nut configurations (TV07/TVS07). It has a 41% smaller panel footprint and is 20% lighter than standard 38999 ...
termination-instructions-sae-circular-gt-series-amphenol-industrial
c. Contact size 8, 4 and 0 us a “C” style shaped shaft. d. Lubricate the grommet, insert the contact through the appropriate cavity position in the grommet, corresponding to the cavity position on the rear portion of the insert (Figure 6), size 16S, 16 and 12 Pilot pins may be used to assist in the installation of socket contacts. See Figure 7.
RELIABLE SOLUTION FOR HARSH APPLICATIONS - Amphenol CS
Note 1 - Refer to composite drawing 95781 for availability of tape packaging. Note 2 - Locators are the same as those indicated in the SMT receptacle section. Dash number specifies contact finish (1 = 0.76μm (30μin.) gold or GXT) and number of . positions per row (5 through 50 increments of 5)
SHIELDED RIGHT ANGLE BOARD CONNECTOR - Amphenol CS
72860 lf (stb), 52088 lf (pip) 2x4 signal 72844 LF (STB), 72858 LF (PIP) 4X6 SIGNAL 10022805-x01LF, 10051941-x01LF 3X24 SIGNAL
10-Port Antenna - Amphenol Antenna Solutions
Upper Sidelobe Suppression, Peak to 20° dB > 16.1 > 17.4 > 17.1 > 16.0 > 14.0 Cross Polar Discrimination (XPD) Sector Edges (±60°) dB > 10.0 > 7.9 > 8.5 > 6.7 > 7.1 Maximum Effective Power Per Port Watts 200 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1.
Amphenol QWL Series Cylindrical Connectors - Amphenol Aerospace
UNMATED 20 hours immersion in hydraulic fluid and lubricating oil MIL-C-22992 WATER IMMERSION MATED 4 hours immersion at 1 atmosphere pressure differential MIL-C-22992 ... 10-107017 16 1.0000-0.1P-0.2L-DS .625 .891 .750 .969 1.281 .150 .875-20UNEF .588 .700. QWL. QWL. QWL. 10 QWL. QWL. 18 ...
FOR ONE UNIT - Amphenol CS
1.2 rj contact:copper alloy,t=0.30±0.02mm. 1.3 shell:copper alloy,t=0.20±0.02mm. 2. finish: 2.1 contact: gold plating [30μ'' ] (see table) on contact area. 2.54um [100μ"] min. matte-tin palting on solder tail area. 1.27um [50μ"] min. nickel underplating overall. 2.2 shell: 1.27um [50μ"] min. ...
LEAD FREE PART NUMBER TERMINAL TYPE REFER DRAWING # 10159408 - Amphenol CS
1. material : body : lcp ul94-v0 . 11. a symbol will be next to any dimension, view, or note . 3. product specification: gs-12-002. 4. application specifications: bus-20-061. gs-20-001. ta-941. 6. diamond location peg are only existed on the both side. of the product. 10. all products will withstand exposure to 260%%dc for . 60 seconds in a ...
Minitek® Pwr 3.0 Connector System
Minitek® Pwr 3.0 is a flexible and comprehensive solution designed for power application with current rating up to 5A per circuit. It is available in 2 to 24 circuits for dual row and 2 to 12 circuits for single row. TARGET MARKETS Minitek® Pwr 3.0 Connector System § Solutions for Wire-to-Board and Wire-to-Wire applications
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable
Trex-Onics® Overall Shielded Continuous Flex Multi-Conductor Cable is designed for industrial applications that require continuous flexing. This control and instrumentation cable features TPE insulation and overwrap, a heavy-duty tinned copper braid, and a security yellow polyurethane jacket.
Amphenol FCI bus-20-061.pdf
1.0 Objective 1 2.0 Scope 1 3.0 Reference Documents 1 4.0 General 1 5.0 Application Information 2 5.1 General Product Information 2 5.1.1 Press peg, heat stake peg, and location peg information 3 5.1.2 Component masses 4 5.1.3 Application forces 4 5.2 Available Product Features 5 5.3 PCB Requirements 6