Search Results for 61083-20-1-4-0-0-lf
APPLICATION SPECIFICATION GS-20-141 - Amphenol CS
1.0 Objective 1 2.0 Scope 1 3.0 General 1 4.0 Drawings and Applicable documents 3 5.0 Introduction 3 6.0 Requirements 4 6.1 Safety 4 6.2 Limitations 4 6.3 Material 5 6.4 Storage 5 6.5 PCB Board 6 6.6 Connector Placement 12 6.7 Mounting Hardware 13
GMT Fuse Panels, Max. 20A Fuses - Amphenol Broadband Solutions
distribution and overload protection for 10 or 20 circuits. Panels can distribute a maximum current of 100A per bus ... (1/4" x 5/8" centers) input terminals • Form C contacts provide reliable fail ... • Alarm cards and individual fuses can be replaced with the power on • Clear polycarbonate cover (94V-0) protects input and output power ...
MicroSpace™ 1.27mm - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Horizontal, Header, Surface Mount, Staggered, Top latch, 8 Ways 10143535-108KLF MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Vertical, Header, Surface Mount, Staggered, Top latch, 8 Ways
APXVAA4L24N_43-U-I20, -V-I20 - Amphenol Antenna Solutions
12-Ports, X-Pol, Panel Antenna, 2.4m, 2x 617-894/ 4x 1695-2690 MHz, 65deg, Integrated RET
Model 034G20 4-conductor, low noise, shielded FEP cable, 20-ft, 4 ...
4-conductor, low noise, shielded FEP cable, 20-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) Installation and Operating Manual For assistance with the operation of this product,
61083-163500PLF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61083-163500PLF.
High-Power 20A GMT Series Fuse Panels - amphenol-ns.com
Input terminals — Compression Stud: 1⁄4-20 with nut. (Use 7/16-in. [12 mm] socket.) Lugs: Dual-hole compression lug (5/8 in. center to center). 0.516 in. (13.4 mm), max. lug width Cable: Up to 1/0 AWG copper, depending on input interruption device Torque: 62 in.-lb (~6.8 N•m), max. Output terminals —
Dual-Feed Rear Output Circuit Breaker - amphenol-ns.com
(4 8.2 cm x 12.36 cm x 20 .3 1 cm) *Panel comes with brackets in 19” configuration Weight, without breakers 19 lbs. (8.648 kg) ... 5/16” stud size on 1” center hole spacing : Size up to 4/0 AWG Ground lugs 2 -hole compression lug, ¼ -20 stud size on 5/8” center hole spacing . Size up to #1 AWG Mounting 19"/23", EIA/WECO hole spacing ...
RTHP0201PN-H1 10mm Square Flange Receptacle, Male, High Amperage, Flat ...
RTHP0201PN-H1 10mm Square Flange Receptacle, Male, High Amperage, Flat Tail, 630V, Shell Size 20-Receptacle, Square Flange, 1 Position, Male, RADSOK® Call Us 1-800-394-7732 My Account
APPROVED - Amphenol RF
D 7 # .2 WAS 7.03 REF 9/20/10 48260 CPM E SEE SHEET 1 4/14/11 48339 JTS 74868 E 908-NM43001 B REFERENCE EAR # 1952 AND 908-43001 ... 1.0 TITLE ASSEMBLY MMCX R/A PLUG TO MICRO CABLE APPROVED DATE NON MAGNETIC Amphenol RF Danbury CT USA, Tainan, Taiwan, Shenzhen, China www.amphenolrf.com DATE 26-Jul-06 ENGINEER
Primary Benefits - Amphenol Broadband Solutions
distribution and overload protection for 10 or 20 circuits. Panels can distribute a maximum current of 100A per bus ... (1/4" x 5/8" centers) input terminals • Form C contacts provide reliable fail ... (94V-0) protects input and output power connectors and wiring • Auxiliary major/minor bay alarms provide warning for either major or minor ...
RNJOP | Fiber Optic Connector | European Standards
The RNJOP fiber optic connector is used for in-flight entertainment, robotic machining.
STRAIN RELIEF CLAMP - amphenolpcd.com
14 14, 14s 1.19 30.23 1.27 32.26 1.63 41.40 1.00 25.40 0.46 11.68 16 16, 16s 1.44 36.58 1.42 36.07 1.78 45.21 1.06 26.92 0.55 13.84 18 18 1.56 39.62 1.53 38.86 1.89 48.01 1.23 31.24 0.62 15.62 20 20 1.69 42.93 1.65 41.91 2.01 51.05 1.30 33.02 0.70 17.73 22 22 1.75 44.45 1.78 45.21 2.14 54.36 1.36 34.54 0.78 19.81 24 24 1.88 47.75 1.90 48.26 2. ...
LOAD CELL, PEDAL FORCE - PCB
Model Number 1515-110-05A LOAD CELL, PEDAL FORCE Revision: A ECN #: 43354 Performance ENGLISH SI Measurement Range(Full Scale Capacity) 500 lbf 2224 N Sensitivity(output at rated capacity) 3.30 mV/V 3.30 mV/V [1][4]
Model 061A10 | PCB Piezotronics
Model 061A10:Mounting adaptor, M10 x 1.0 external thd to 5/16-24 internal thd (config to metric 61), 17-4 SS
61083-102400PLF | Bergstak® | Amphenol
Amphenol is one of the leading manufacturers of 0.80mm Board to Board/Wire Connectors. Contact us today for more details of BergStak ® , part number 61083-102400PLF.
Open Rack V3 Power Shelf Universal Input Connector - Amphenol CS
o Washer: 20 mm diameter and 1+0.5/-0 mm thickness • Tools may be required to attach the connector to the shelf. • Torque range for applicable mounting hardware shall be 0.7 to 0.9 N-m. • The connector is not intended to control the location of the power shelf in the rack (not for use as a mechanical stop).
1 SCOPE 2 PRODUCT DESCRIPTION - Amphenol CS
5℃ ) up to 0.5mm from the tip of tails for 5 ± 0.5 sec. 4 Solder Resistance 1. Dip connector terminal tails in solder. Solder Duration: 5 ± 0.5 seconds; Solder Temperature: 260 ± 5℃ 2. IR Reflow: (Fig. 1, IR Reflow Profile, for LCP HSG only) Peak temperature: 260+0 / -10 ℃ Preheating temperature: 150 – 200 ℃, 60 to 120 sec.
NUMBER GS-20-0362 Application Specification - amphenol-cs.com
GS-20-0362 TYPE Application Specification TITLE PAGE REVISION ... have a tolerance of ±0.13mm and angles have a tolerance of ±2°. Figures and illustrations are for identification ... Requirements 4 6.1 Safety 5 6.2 Limitations 5 6.3 Material 6 6.4 Storage 6 6.5 PCB Board 6 6.6 Connector Placement 8 6.7 Mounting Hardware 8 ...
Universal Voltage GMT Fuse Panels - Amphenol Broadband Solutions
DS-60-1899 Rev. 4.5.17 v10 1 Overview ... flame-retardant polycarbonate cover (94V-0) protects input and output power connectors and wiring from damage GMT10 Front View GMT10-BLK Front View. ... Fuse Position per Feed 10 10 20 20 Rack Units 1 1 1 1 Width 19" 19" 23" 19" Stud Input x x x Screw Clamp Input x