Search Results for 6121
6121 | Amphenol Global Search | Amphenol
Features. Three types available — 3.0 GHz, 6.7 kW @ 40,000 ft and 250 W CW — 12.4 GHz, stainless steel body for harsh military environments — 12.4 GHz, brass body for telecommunications applications. Ideal for extreme vibration applications at microwave frequencies.
N02 100 6121 002 Single turned crimp contact, 50mm² (1 AWG),
N02 100 6121 002 Single turned crimp contact, 50mm² (1 AWG), socket, 10mm. PART NUMBER: N021006121002. Datasheet: View / Download.
FK6121CUX36TD5F | Amphenol Global Search | Amphenol
Search Results for FK6121CUX36TD5F. Amphenol RF offers a variety of pre-configured FAKRA to SMA designed with flexible cable types. These 50 ohm assemblies are available in straight plug and jack configurations on popular coax cables and provide reliable performance up to 3 GHz. g:proe-pdf3fa1enxrj-c01er.
RTHP6121SNH-16S2 3.6mm Plug, Female, High Amperage, Crimp 630V, Long ...
RTHP6121SNH-16S2 3.6mm Plug, Female, High Amperage, Crimp, 630V, Long Shielded Backshell, Shell Size 12. PART NUMBER: RTHP6121SNH-16S2. Datasheet: View / Download 3D Model: View/Download.
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6121SxH-16BSx ...
SPECIFICATIONS: 2.1 CURRENT RATING: 86 AMPS MAX. 2.2 VOLTAGE RATING: 630 V AC/DC. 2.3 OPERATING TEMPERATURE: -40°C TO +125°C. 2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT lEAKAGE @ 5000 VOLTS AC. 2.5 DEGREE OF PROTECTION: IP67 (MATED CONDITION) 2.6 DEGREE OF POLLUTION: 3 PER UL840.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm | 031-6121
Find In Stock & Buy Now. BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning.
C360 G04 041 G3 | Amphenol Global Search | Amphenol
A pluggable grounding system based on the two patented Wall bushing and Radsok technologies. Enables a practical equipotential bonding, which need not be hardwired. Our click|fit technology is vibration-proof and VDE approved.
ZMA CONNECTORS AND COMPONENTS - SV Microwave
Features. Three types available — 3.0 GHz, 6.7 kW @ 40,000 ft and 250 W CW — 12.4 GHz, stainless steel body for harsh military environments — 12.4 GHz, brass body for telecommunications applications. Ideal for extreme vibration applications at microwave frequencies.
2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
Quality-filled 2.92mm Female Solderless PCB Edge Launch Connector, 2 Hole 1521-60201 from SV Microwave. Take a quick overview.
Global Leader in the RF/Microwave Industry | SV Microwave
Discover SV Microwave's high-quality range of connectors, adapters, cable assemblies, passive components and removal tools. Enhance your RF connections today.
CUSTOMER OUTLINE DRAWING
customer outline drawing all other sheets are for internal use only
Radsok Automotive activePinLock Connector - Amphenol
activePinLock Connector. The cost effective hyperbolic high power contact in stamp & form technology – perfect for automotive applications. The increasing number of electrical and electronic components. 65%, Self cleaning effect during the mating process.
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6121SxH-16Sx REV B1
SPECIFICATIONS: 2.1 CURRENT RATING: 86 AMPS MAX. 2.2 VOLTAGE RATING: 630 V AC/DC. 2.3 OPERATING TEMPERATURE: -40°C TO +125°C. 2.4 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT lEAKAGE @ 5000 VOLTS AC. 2.5 DEGREE OF PROTECTION: IP67 (MATED CONDITION) 2.6 DEGREE OF POLLUTION: 3 PER UL840.
Radsok - Amphenol Sine
ments. Current transfer of several hundred Ampere in addition to a high number of mating cycles is not a p. oblem.RADSOK means Radial. ocket. The RADSOK terminal is a patented high performance hyperboloid socket style electrical contact system for applications >30. amps.. Hyperboloid connectors ofer s.
N01 100 6001 001 Single turned crimp contact. Heavy|mate® Se
N02 100 6121 002 Single turned crimp contact, 50mm² (1 AWG), socket, 10mm. REQUEST A QUOTE. Browse Similar Items. Our Product Lines > ...
N02 100 6123 002 Single turned crimp contact, 95mm² (000 AWG
N02 100 6121 002 Single turned crimp contact, 50mm² (1 AWG), socket, 10mm. REQUEST A QUOTE. N02 100 6122 002 Single turned crimp contact, 70mm² (00 AWG), socket, 10mm. REQUEST A QUOTE. Browse Similar Items.
61XX - Amphenol Sine
N 02 100 6121 002 50 mm² 1 Ø 14,5 mm 36 g EK 12042 (Klauke) oder / or AHPW 400C (Neko) TE 0500 103 N 02 100 6122 002 70 mm² 00 Ø 16,5 mm 38 g TE 0500 201 N 02 100 6123 002 95 mm² 000 Ø 19,0 mm 51 g TE 0500 301 Oberflächenbeschichtung / surface plating: Ag Abisolierlänge / stripping length : 18,5 52,2 16 23,2 Steckzyklen / mating cycles ...
heavymate industrial solutions - amphenol-sine.com
heavymate industrial solutions. Advantages of the system. • High combination possibilities. • Possibility of inverse configuration. • Rated voltage up to 1000 V. • Low cost. • Modules inserts without crimp contacts. • Contacts must be ordered separately. • Connectors series heavy|mate® M may be engaged or disengaged when live.